Article number | 6ED1052-2FB08-0BA1 | 6ED1052-2FB08-0BA2 | |
LOGO! 230RCEo, logic module, PS/I/O: 115 V/230 V/relay, 8 DI/4 DQ, without display, memory 400 blocks, modularly expandable, Ethernet, integr. web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.3 or higher, older projects executable cloud connection in all LOGO! 8.3 basic unit | LOGO! 230RCEo, logic module, power supply / I/O: 115 V/230 V/relay, 8 DI/4 DO, without display, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic unit | ||
Installation type/mounting | |||
Mounting | on 35 mm DIN rail, 4 spacing units wide | ||
Supply voltage | |||
Rated value (DC) | |||
● 115 V DC | Yes | ||
● 230 V DC | Yes; 240 V DC | ||
permissible range, lower limit (DC) | 100 V | ||
permissible range, upper limit (DC) | 253 V | ||
Rated value (AC) | |||
● 115 V AC | Yes | ||
● 230 V AC | Yes; 240 V AC | ||
Line frequency | |||
● permissible range, lower limit | 47 Hz | ||
● permissible range, upper limit | 63 Hz | ||
Time of day | |||
Time switching clocks | |||
● Number | 400; Max. 400, function-specific | ||
● Power reserve | 480 h | ||
Digital inputs | |||
Number of digital inputs | 8 | ||
Digital outputs | |||
Number of digital outputs | 4; Relays | ||
Short-circuit protection | No; external fusing necessary | ||
Relay outputs | |||
Switching capacity of contacts | |||
— with inductive load, max. | 3 A | ||
— with resistive load, max. | 10 A | ||
EMC | |||
Emission of radio interference acc. to EN 55 011 | |||
● Limit class B, for use in residential areas | Yes; Radio interference suppression according to EN55011, Limit Value Class B | ||
Standards, approvals, certificates | |||
CE mark | Yes | ||
CSA approval | Yes | No; covered by UL cert | |
UL approval | Yes | ||
FM approval | Yes | ||
developed in accordance with IEC 61131 | Yes | ||
according to VDE 0631 | Yes | ||
Marine approval | Yes | Yes; Available soon | |
Ambient conditions | |||
Ambient temperature during operation | |||
● min. | -20 °C; No condensation | ||
● max. | 55 °C | ||
Ambient temperature during storage/transportation | |||
● min. | -40 °C | ||
● max. | 70 °C | ||
Altitude during operation relating to sea level | |||
● Ambient air temperature-barometric pressure-altitude | Tmin ... Tmax at 1 080 hPa ... 795 hPa (-1 000 m ... +2 000 m) | ||
Dimensions | |||
Width | 71.5 mm | ||
Height | 90 mm | ||
Depth | 60 mm | 58 mm | |
last modified: | 4/10/2024 |