Article number 6ED1055-4MH08-0BA0 6ED1055-4MH08-0BA1
*** spare part *** LOGO! TD text display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8 LOGO! TD text display, 6-line, 3 background colors, 2 Ethernet ports, installation accessories for LOGO! 8
General information
Product type designation TD Text display
Suitability for use Can be used with LOGO! 8 and higher
Display
Design of display FSTN
Line display
● Number of lines 6
● Number of characters per line 20
Backlighting
● Type of backlighting LED
Control elements
Keyboard fonts
● System keys Yes
— Number of configurable system keys 0
● alphanumeric keyboard No
Installation type/mounting
Wall mounting/direct mounting No
Supply voltage
Type of supply voltage AC/DC
Rated value (DC) 12 V; 12/24 V DC, 24 V AC
Power loss
Power loss, typ. 1.8 W; At 24 V DC
Interrupts/diagnostics/status information
Diagnostics function No
Degree and class of protection
IP (at the front) IP65
Standards, approvals, certificates
CE mark Yes
UL approval Yes
FM approval Yes
KC approval Yes
Marine approval
● American Bureau of Shipping (ABS) Yes
Ambient conditions
Ambient temperature during operation
● min. -20 °C; No condensation
● max. 55 °C
Ambient temperature during storage/transportation
● min. -40 °C
● max. 70 °C
Altitude during operation relating to sea level
● Ambient air temperature-barometric pressure-altitude Tmin ... Tmax at 1 080 hPa ... 795 hPa (-1 000 m ... +2 000 m)
configuration / header
Configuration software
● Configuration tool LOGO! Soft Comfort V8
Accessories
belongs to product LOGO!
Mechanics/material
Design of housing plastic
Dimensions
Width 128.2 mm
Height 86 mm
Depth 38.7 mm
Overall depth 38.7 mm
Weights
Weight, approx. 220 g
Scope of supply
Delivery quantity in pieces 1
last modified: 2/26/2021