Article number |
6EP1333-7CA00
|
6EP1333-7CA10
|
|
|
|
|
SITOP PSU100P/1AC/24VDC/5A/IP67 |
SITOP PSU100P/1AC/DC24V/5A/IP67/M12L |
|
SITOP PSU100P IP67 Stabilized power supply input: 120/230 V AC, output: 24 V DC/5 A |
SITOP PSU100P IP67 stabilized power supply input: 120/230 V AC output: 24 V DC/5 A outgoing connector: M12 L-coded |
input |
type of the power supply network |
1-phase AC |
1-phase AC |
supply voltage at AC |
Automatic range selection |
Automatic range selection |
supply voltage |
120 V/230 V |
120 V/230 V |
input voltage 1 at AC |
85 ... 132 V |
85 ... 132 V |
input voltage 2 at AC |
170 ... 264 V |
170 ... 264 V |
wide range input |
No |
No |
overvoltage overload capability |
Implemented internally with varistor |
Implemented internally with varistor |
buffering time for rated value of the output current in the event of power failure minimum |
40 ms |
40 ms |
operating condition of the mains buffering |
at Vin = 120/230 V |
at Vin = 120/230 V |
line frequency |
50/60 Hz |
50/60 Hz |
line frequency |
47 ... 63 Hz |
47 ... 63 Hz |
input current |
|
● at rated input voltage 120 V |
2.25 A |
2.25 A |
● at rated input voltage 230 V |
1.24 A |
1.24 A |
current limitation of inrush current at 25 °C maximum |
15 A |
15 A |
I2t value maximum |
0.6 A²·s |
0.6 A²·s |
fuse protection type |
T 3.15 A |
T 3.15 A |
fuse protection type in the feeder |
Recommended miniature circuit breaker: from 6 A characteristic C/B |
Recommended miniature circuit breaker: from 6 A characteristic C/B |
output |
voltage curve at output |
Controlled, isolated DC voltage |
Controlled, isolated DC voltage |
output voltage at DC rated value |
24 V |
24 V |
output voltage |
|
● at output 1 at DC rated value |
24 V |
24 V |
|
|
|
output voltage adjustable |
No |
No |
relative overall tolerance of the voltage |
3 % |
3 % |
relative control precision of the output voltage |
|
● on slow fluctuation of input voltage |
0.1 % |
0.1 % |
● on slow fluctuation of ohm loading |
0.2 % |
0.2 % |
residual ripple |
|
● maximum |
50 mV |
50 mV |
voltage peak |
|
● maximum |
100 mV |
100 mV |
display version for normal operation |
Green LED: 24 V OK; red LED flashing: "overload/short-circuit" |
Green LED: 24 V OK; red LED flashing: "overload/short-circuit" |
type of signal at output |
Relay contact (NO contact, rating 30 V AC/ 0.5 A; 30 V DC/1 A) for 24 V OK |
Relay contact (NO contact, rating 30 V AC/ 0.5 A; 30 V DC/1 A) for 24 V OK |
behavior of the output voltage when switching on |
Overshoot of Vout < 3 % |
Overshoot of Vout < 3 % |
response delay maximum |
1.5 s |
1.5 s |
voltage increase time of the output voltage |
|
● typical |
22 ms |
22 ms |
● maximum |
100 ms |
100 ms |
output current |
|
● rated value |
5 A |
5 A |
● rated range |
0 ... 5 A |
0 ... 5 A |
|
|
|
supplied active power typical |
133 W |
133 W |
short-term overload current |
|
● on short-circuiting during the start-up typical |
20 A |
20 A |
● at short-circuit during operation typical |
20 A |
20 A |
duration of overloading capability for excess current |
|
● on short-circuiting during the start-up |
50 ms |
50 ms |
● at short-circuit during operation |
50 ms |
50 ms |
bridging of equipment |
Yes; Symmetric wiring required |
Yes; Symmetric wiring required |
number of parallel-switched equipment resources for increasing the power |
2 |
2 |
efficiency in percent |
90 % |
90 % |
power loss [W] |
|
● at rated output voltage for rated value of the output current typical |
12.9 W |
12.9 W |
closed-loop control |
relative control precision of the output voltage with rapid fluctuation of the input voltage by +/- 15% typical |
0.2 % |
0.2 % |
relative control precision of the output voltage load step of resistive load 50/100/50 % typical |
1 % |
1 % |
setting time |
|
● maximum |
2 ms |
2 ms |
protection and monitoring |
design of the overvoltage protection |
< 29 V |
< 29 V |
property of the output short-circuit proof |
Yes |
Yes |
design of short-circuit protection |
Electronic shutdown, automatic restart |
Electronic shutdown, automatic restart |
● typical |
5.5 A |
5.5 A |
enduring short circuit current RMS value |
|
● maximum |
6 A |
6 A |
● typical |
5 A |
5 A |
display version for overload and short circuit |
Red LED flashing for "overload/short-circuit" |
Red LED flashing for "overload/short-circuit" |
safety |
galvanic isolation between input and output |
Yes |
Yes |
galvanic isolation |
Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178 |
Safety extra-low output voltage Uout acc. to EN 60950-1 and EN 50178 |
operating resource protection class |
Class I |
Class I |
leakage current |
|
● maximum |
3.5 mA |
3.5 mA |
● typical |
1 mA |
1 mA |
protection class IP |
IP67, enclosure type 5 indoor |
IP67, enclosure type 5 indoor |
standard |
|
● for emitted interference |
EN 55022 Class B |
EN 55022 Class B |
● for mains harmonics limitation |
EN 61000-3-2 |
EN 61000-3-2 |
● for interference immunity |
EN 61000-6-2 |
EN 61000-6-2 |
standards, specifications, approvals |
certificate of suitability |
|
● CE marking |
Yes |
Yes |
● UL approval |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1) |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1) |
● CSA approval |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1) |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1) |
● EAC approval |
Yes |
Yes |
● NEC Class 2 |
No |
No |
type of certification |
|
● CB-certificate |
No |
No |
MTBF at 40 °C |
1 500 000 h |
1 500 000 h |
standards, specifications, approvals hazardous environments |
certificate of suitability |
|
● IECEx |
No |
No |
● ATEX |
No |
No |
● ULhazloc approval |
No |
No |
● cCSAus, Class 1, Division 2 |
No |
No |
● FM registration |
No |
No |
standards, specifications, approvals marine classification |
shipbuilding approval |
No |
No |
Marine classification association |
|
● American Bureau of Shipping Europe Ltd. (ABS) |
No |
No |
● French marine classification society (BV) |
No |
No |
● Det Norske Veritas (DNV) |
No |
No |
● Lloyds Register of Shipping (LRS) |
No |
No |
ambient conditions |
ambient temperature |
|
● during operation |
-25 ... +60 °C; with natural convection |
-25 ... +60 °C; with natural convection |
● during transport |
-40 ... +85 °C |
-40 ... +85 °C |
● during storage |
-40 ... +85 °C |
-40 ... +85 °C |
environmental category according to IEC 60721 |
3K6 without direct sunlight |
3K6 without direct sunlight |
connection method |
type of electrical connection |
screw terminal |
screw terminal |
● at input |
L1, N, PE: Plug connector 7/8" (counterpart see "Operating Instructions (compact)") |
L1, N, PE: Plug connector 7/8" (counterpart see "Operating Instructions (compact)") |
● at output |
+, -: Plug connector 7/8" (counterpart see "Operating Instructions (compact)") |
+, -: Plug connector M12-L coded (counterpart see "Operating Instructions (compact)") |
● for auxiliary contacts |
Alarm signals: M12 plug-in connector 4-pin |
Alarm signals: M12 plug-in connector 4-pin |
removable terminal at input |
Yes |
Yes |
removable terminal at output |
Yes |
Yes |
mechanical data |
width × height × depth of the enclosure |
120 × 181 × 60.5 mm |
120 × 181 × 60.5 mm |
installation width × mounting height |
120 mm |
120 mm |
required spacing |
|
● top |
50 mm |
50 mm |
● bottom |
0 mm |
0 mm |
● left |
0 mm |
0 mm |
● right |
0 mm |
0 mm |
fastening method |
Wall mounting |
Wall mounting |
● standard rail mounting |
No |
No |
● S7 rail mounting |
No |
No |
● wall mounting |
Yes |
Yes |
housing can be lined up |
Yes |
Yes |
net weight |
1.1 kg |
1.1 kg |
further information internet links |
internet link |
|
● to web page: selection aid TIA Selection Tool |
https://siemens.com/tst
|
https://siemens.com/tst
|
● to website: Industrial communication |
http://www.siemens.com/simatic-net
|
http://www.siemens.com/simatic-net
|
● to website: CAx-Download-Manager |
http://www.siemens.com/cax
|
http://www.siemens.com/cax
|
additional information |
other information |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
security information |
security information |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
|
eClass |
14 |
27-04-07-01 |
eClass |
12 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
eClass |
9 |
27-04-07-01 |
eClass |
8 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
6 |
27-04-90-02 |
ETIM |
9 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
7 |
EC002540 |
IDEA |
4 |
4130 |
UNSPSC |
15 |
39-12-10-04 |
|
eClass |
14 |
27-04-07-01 |
eClass |
12 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
eClass |
9 |
27-04-07-01 |
eClass |
8 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
6 |
27-04-90-02 |
ETIM |
9 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
7 |
EC002540 |
|
Approvals Certificates |
Manufacturer Declaration
|
|
Yes
|
Yes
|
Declaration of Conformity
|
|
Yes
|
Yes
|
EU declaration of conformity |
|
Yes
|
Yes
|