Article number |
6EP1732-0AA00
|
6EP3233-0TA00-0AY0
|
|
|
|
|
SITOP POWER/DC/DC/48V/24V/2A |
SITOP PSU3400/DC/DC/48V/24V/5A |
|
********** spare part ********* SITOP power 2 A, DC/DC stabilized power supply input: 48/60/110 V DC output: 24 V DC/2 A |
SITOP PSU3400 24 V/5 A Stabilized power supply Input: 48 V DC (28…60 V) Output: 24 V DC/5 A |
input |
type of the power supply network |
DC voltage |
DC voltage |
supply voltage at AC |
|
Startup as of 36 V, derating necessary for 28 ... 36 V DC |
supply voltage at DC |
48 ... 110 V |
48 ... 48 V |
input voltage at DC |
38 ... 121 V |
28 ... 60 V |
wide range input |
Yes |
No |
overvoltage overload capability |
- |
- |
buffering time for rated value of the output current in the event of power failure minimum |
5 ms |
5 ms |
operating condition of the mains buffering |
at Vin = 48 V |
at Vin = 48 V |
input current |
|
● at rated input voltage 48 V |
1.2 A |
2.7 A |
● at rated input voltage 110 V |
0.5 A |
|
current limitation of inrush current at 25 °C maximum |
33 A |
15 A |
I2t value maximum |
|
0.12 A²·s |
fuse protection type |
T 2.5 A (not accessible) |
15 A (not accessible), breaking capacity 100 A |
fuse protection type in the feeder |
Recommended miniature circuit breaker: 10 to 25 A characteristic B or 6 to 25 A characteristic C, suitable for DC |
Recommended miniature circuit breaker: 16 A characteristic B or C |
output |
voltage curve at output |
Controlled, isolated DC voltage |
Controlled, isolated DC voltage |
output voltage at DC rated value |
24 V |
24 V |
output voltage |
|
● at output 1 at DC rated value |
24 V |
24 V |
|
|
|
output voltage adjustable |
Yes; via potentiometer |
Yes; via potentiometer |
adjustable output voltage |
23.5 ... 26.5 V |
24 ... 28 V |
relative overall tolerance of the voltage |
1 % |
1 % |
relative control precision of the output voltage |
|
● on slow fluctuation of input voltage |
0.1 % |
0.1 % |
● on slow fluctuation of ohm loading |
0.4 % |
0.3 % |
residual ripple |
|
● maximum |
100 mV |
150 mV |
● typical |
|
70 mV |
voltage peak |
|
● maximum |
300 mV |
250 mV |
● typical |
|
220 mV |
display version for normal operation |
Green LED for 24 V OK |
Green LED for 24 V OK |
behavior of the output voltage when switching on |
Overshoot of Vout on startup max. 25 V |
No overshoot of Vout (soft start) |
response delay maximum |
3 s |
0.5 s |
voltage increase time of the output voltage |
|
● typical |
30 ms |
10 ms |
● maximum |
|
20 ms |
output current |
|
● rated value |
2 A |
5 A |
● rated range |
0 ... 2 A |
0 ... 6 A; 6 A up to +40°C; +60 ... +70 °C: Derating 2%/K |
|
|
|
supplied active power typical |
48 W |
130 W |
bridging of equipment |
Yes |
Yes |
number of parallel-switched equipment resources for increasing the power |
2 |
2 |
efficiency in percent |
84 % |
92 % |
power loss [W] |
|
● at rated output voltage for rated value of the output current typical |
9 W |
10 W |
● during no-load operation maximum |
|
1.5 W |
closed-loop control |
relative control precision of the output voltage with rapid fluctuation of the input voltage by +/- 15% typical |
0.3 % |
0.3 % |
relative control precision of the output voltage load step of resistive load 50/100/50 % typical |
0.8 % |
2 % |
setting time |
|
● load step 50 to 100% typical |
2.5 ms |
1 ms |
● load step 100 to 50% typical |
2.5 ms |
1 ms |
protection and monitoring |
design of the overvoltage protection |
Yes, suppressor diode at output |
Ua < 35 V |
property of the output short-circuit proof |
Yes |
Yes |
design of short-circuit protection |
Electronic shutdown, automatic restart |
Electronic shutdown, automatic restart |
response value current limitation |
2.1 ... 3 A |
|
● typical |
|
6.5 A |
enduring short circuit current RMS value |
|
● maximum |
2 A |
|
display version for overload and short circuit |
|
LED yellow for "overload" |
safety |
galvanic isolation between input and output |
Yes |
Yes |
galvanic isolation |
Safety extra low output voltage Vout according to EN 60950-1 |
Safety extra low output voltage Vout according to EN 60950-1 |
operating resource protection class |
Class I |
Class III |
leakage current |
|
● maximum |
3.5 mA |
|
● typical |
0.7 mA |
|
protection class IP |
IP20 |
IP20 |
standard |
|
● for emitted interference |
EN 55022 Class B |
EN 61000-6-3 |
● for mains harmonics limitation |
not applicable |
not applicable |
● for interference immunity |
EN 61000-6-2 |
EN 61000-6-2 |
standards, specifications, approvals |
certificate of suitability |
|
● CE marking |
Yes |
Yes |
● UL approval |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 142), File E179336 |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1), File E197259 |
● CSA approval |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 142), File E179336 |
Yes; cULus-Listed (UL 508, CSA C22.2 No. 107.1), File E197259 |
● EAC approval |
Yes |
Yes |
● Regulatory Compliance Mark (RCM) |
|
Yes |
● NEC Class 2 |
No |
No |
type of certification |
|
● CB-certificate |
No |
Yes |
MTBF at 40 °C |
1 580 078 h |
1 965 061 h |
standards, specifications, approvals hazardous environments |
certificate of suitability |
|
● IECEx |
No |
No |
● ATEX |
No |
No |
● ULhazloc approval |
No |
No |
● cCSAus, Class 1, Division 2 |
No |
No |
● FM registration |
No |
No |
standards, specifications, approvals marine classification |
shipbuilding approval |
No |
Yes |
Marine classification association |
|
● American Bureau of Shipping Europe Ltd. (ABS) |
No |
Yes |
● French marine classification society (BV) |
No |
No |
● Det Norske Veritas (DNV) |
No |
Yes |
● Lloyds Register of Shipping (LRS) |
No |
No |
ambient conditions |
ambient temperature |
|
● during operation |
0 ... 70 °C; with natural convection |
-25 ... +70 °C; with natural convection |
● during transport |
-40 ... +70 °C |
-40 ... +85 °C |
● during storage |
-40 ... +70 °C |
-40 ... +85 °C |
environmental category according to IEC 60721 |
Climate class 3K3, 5 … 95% no condensation |
Climate class 3K3, 5 … 95% no condensation |
connection method |
type of electrical connection |
screw terminal |
screw terminal |
● at input |
L+, M1, PE: 1 screw terminal each for 2 x 0.5 ... 2.5/1.5 mm² single-core/finely stranded |
L, N, FE: 1 screw terminal each for 0.5 ... 2.5 mm² single-core/finely stranded |
● at output |
L+, M: 1 screw terminal each for 2 x 0.5 ... 2.5 mm² |
+, -: 2 screw terminals each for 0.5 ... 2.5 mm² |
● for auxiliary contacts |
- |
|
mechanical data |
width × height × depth of the enclosure |
80 × 135 × 120 mm |
32 × 100 × 100 mm |
installation width × mounting height |
80 × 235 mm |
32 × 200 mm |
required spacing |
|
● top |
50 mm |
50 mm |
● bottom |
50 mm |
50 mm |
● left |
0 mm |
0 mm |
● right |
0 mm |
0 mm |
fastening method |
Snaps onto DIN rail EN 60715 35x15 |
Snaps onto DIN rail EN 60715 35x7.5/15 |
● standard rail mounting |
Yes |
Yes |
● S7 rail mounting |
No |
No |
● wall mounting |
No |
No |
housing can be lined up |
Yes |
Yes |
net weight |
0.5 kg |
0.32 kg |
accessories |
electrical accessories |
|
Buffer module |
further information internet links |
internet link |
|
● to web page: selection aid TIA Selection Tool |
https://siemens.com/tst
|
https://siemens.com/tst
|
● to website: Industrial communication |
http://www.siemens.com/simatic-net
|
http://www.siemens.com/simatic-net
|
● to website: CAx-Download-Manager |
http://www.siemens.com/cax
|
http://www.siemens.com/cax
|
additional information |
other information |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
security information |
security information |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
|
eClass |
14 |
27-04-07-01 |
eClass |
12 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
eClass |
9 |
27-04-07-01 |
eClass |
8 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
6 |
27-04-90-02 |
ETIM |
9 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
7 |
EC002540 |
IDEA |
4 |
4130 |
UNSPSC |
15 |
39-12-10-04 |
|
eClass |
14 |
27-04-07-01 |
eClass |
12 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
eClass |
9 |
27-04-07-01 |
eClass |
8 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
6 |
27-04-90-02 |
ETIM |
9 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
7 |
EC002540 |
IDEA |
4 |
4130 |
UNSPSC |
15 |
39-12-10-04 |
|
Approvals Certificates |
Manufacturer Declaration
|
|
Yes
|
Yes
|
Declaration of Conformity
|
|
Yes
|
Yes
|
UL
|
|
Yes
|
Yes
|