Article number |
6EP1933-2NC01
|
6EP1933-2NC11
|
|
|
|
|
SITOP UPS500P/DC/24VDC/7A/5KWS/IP65 |
SITOP UPS500P/DC/24VDC/7A/10KWS/IP65 |
|
********** spare part ********* SITOP UPS500P maintenance-free uninterruptible power supply with USB interface basic device 5 kWs input: 24 V DC output: 24 V DC/7 A degree of protection IP65 |
********** spare part ********* SITOP UPS500P maintenance-free uninterruptible power supply with USB interface basic device 10 kWs input: 24 V DC output: 24 V DC/7 A degree of protection IP65 |
input |
supply voltage at DC rated value |
24 V |
24 V |
input voltage at DC |
22.5 ... 29 V |
22.5 ... 29 V |
adjustable response value voltage for buffer connection preset |
22.5 V |
22.5 V |
adjustable response value voltage for buffer connection |
permanently set |
permanently set |
input current at rated input voltage 24 V rated value |
7 A; + approx. 2 A with empty energy storage (capacitor) |
7 A; + approx. 2 A with empty energy storage (capacitor) |
memory |
type of energy storage |
with capacitors |
with capacitors |
design of the mains power cut bridging-connection |
7 A for 49 s or 5 A for 68 s or 3 A for 108 s or 1 A for 351 s |
7 A for 49 s or 5 A for 68 s or 3 A for 108 s or 1 A for 351 s |
buffering time in the event of power failure |
0.35 min |
0.82 min |
energy content of energy storage |
5 kW.s |
10 kW.s |
output |
output voltage |
|
● in normal operation at DC rated value |
24 V |
24 V |
● in buffering mode at DC rated value |
24 V |
24 V |
formula for output voltage |
24 V ± 3 % |
24 V ± 3 % |
startup delay time typical |
0.6 s |
0.6 s |
voltage increase time of the output voltage typical |
25 ms |
25 ms |
output voltage in buffering mode at DC |
24 ... 24.7 V |
24 ... 24.7 V |
output current |
|
● rated value |
7 A |
7 A |
● in normal operation |
0 ... 7 A |
0 ... 7 A |
● in buffering mode |
0 ... 7 A |
0 ... 7 A |
peak current |
22.5 A |
22.5 A |
charging current |
2 A, permanently set |
2 A, permanently set |
efficiency in percent |
|
● at rated output voltage for rated value of the output current typical |
96.5 % |
96.5 % |
power loss [W] |
|
● at rated output voltage for rated value of the output current typical |
5.2 W |
5.2 W |
supplied active power typical |
168 W |
168 W |
protection and monitoring |
product function |
|
● reverse polarity protection against energy storage unit polarity reversal |
Yes |
Yes |
● reverse polarity protection against input voltage polarity reversal |
Yes |
Yes |
display version |
|
|
● for normal operation |
Normal operation: LED green (OK); Lack of buffer standby: LED red (ALARM); Energy storage > 85%: LED green (CAP. > 85%) |
Normal operation: LED green (OK); Lack of buffer standby: LED red (ALARM); Energy storage > 85%: LED green (CAP. > 85%) |
● in buffering mode |
Buffered mode: LED yellow (BAT); Prewarning buffer end after expiry of 80% of the available buffer time: LED red (ALARM); Energy storage > 85%: LED green (CAP. > 85%) |
Buffered mode: LED yellow (BAT); Prewarning buffer end after expiry of 80% of the available buffer time: LED red (ALARM); Energy storage > 85%: LED green (CAP. > 85%) |
interfaces |
product component PC interface |
Yes |
Yes |
product function communication function |
No |
No |
design of the interface |
USB |
USB |
safety |
galvanic isolation between input and output |
No |
No |
operating resource protection class |
Class III |
Class III |
protection class IP |
IP65 |
IP65 |
standard |
|
● for emitted interference |
EN 55022 Class B |
EN 55022 Class B |
● for interference immunity |
EN 61000-6-2 |
EN 61000-6-2 |
standards, specifications, approvals |
certificate of suitability |
|
● CE marking |
Yes |
Yes |
● UL approval |
No |
No |
● EAC approval |
Yes |
Yes |
MTBF at 40 °C |
500 000 h |
500 000 h |
standards, specifications, approvals marine classification |
shipbuilding approval |
No |
No |
Marine classification association |
|
● Det Norske Veritas (DNV) |
No |
No |
ambient conditions |
ambient temperature |
|
● during operation |
0 ... 55 °C; with natural convection |
0 ... 55 °C; with natural convection |
● during transport |
-40 ... +70 °C |
-40 ... +70 °C |
● during storage |
-40 ... +70 °C |
-40 ... +70 °C |
environmental category according to IEC 60721 |
Climate class 3K3, 5 … 95% no condensation |
Climate class 3K3, 5 … 95% no condensation |
connection method |
type of electrical connection |
Plug-in connection |
Plug-in connection |
● at input |
via connector set |
via connector set |
● at output |
via connector set |
via connector set |
mechanical data |
width × height × depth of the enclosure |
400 × 80 × 80 mm |
470 × 80 × 80 mm |
installation width × mounting height |
530 × 80 mm |
600 × 80 mm |
required spacing |
|
● left |
0 mm |
0 mm |
● right |
0 mm |
0 mm |
fastening method |
Screw mounting |
Screw mounting |
● standard rail mounting |
No |
No |
● S7 rail mounting |
No |
No |
● wall mounting |
Yes |
Yes |
housing can be lined up |
No |
No |
net weight |
1.9 kg |
2.2 kg |
accessories |
electrical accessories |
Connector set |
Connector set |
further information internet links |
internet link |
|
● to website: CAx-Download-Manager |
http://www.siemens.com/cax
|
http://www.siemens.com/cax
|
● to website: Industry Online Support |
https://support.industry.siemens.com
|
https://support.industry.siemens.com
|
additional information |
other information |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
Specifications at rated input voltage and ambient temperature +25 °C (unless otherwise specified) |
security information |
security information |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) |
|
eClass |
14 |
27-04-07-05 |
eClass |
12 |
27-04-07-05 |
eClass |
9.1 |
27-04-07-05 |
eClass |
9 |
27-04-07-05 |
eClass |
8 |
27-04-06-90 |
eClass |
7.1 |
27-04-06-90 |
eClass |
6 |
27-04-06-90 |
ETIM |
9 |
EC000382 |
ETIM |
8 |
EC000382 |
ETIM |
7 |
EC000382 |
IDEA |
4 |
4149 |
UNSPSC |
15 |
39-12-10-11 |
|
eClass |
14 |
27-04-07-05 |
eClass |
12 |
27-04-07-05 |
eClass |
9.1 |
27-04-07-05 |
eClass |
9 |
27-04-07-05 |
eClass |
8 |
27-04-06-90 |
eClass |
7.1 |
27-04-06-90 |
eClass |
6 |
27-04-06-90 |
ETIM |
9 |
EC000382 |
ETIM |
8 |
EC000382 |
ETIM |
7 |
EC000382 |
IDEA |
4 |
4149 |
UNSPSC |
15 |
39-12-10-11 |
|
Approvals Certificates |
Manufacturer Declaration
|
|
Yes
|
Yes
|
Declaration of Conformity
|
|
Yes
|
Yes
|
EU declaration of conformity |
|
Yes
|
Yes
|