Article number |
6ES7137-6AA00-0BA0
|
6ES7137-6AA01-0BA0
|
|
|
|
|
SIMATIC ET 200SP, CM PTP communication module for serial connection RS422, RS485 and RS232, Freeport, 3964 (R), USS, MODBUS RTU Master, Slave, 115200 Kbit/s |
SIMATIC ET 200SP, CM PTP communication module for serial connection RS-422, RS-485 and RS-232, freeport, 3964 (R), USS, MODBUS RTU master, slave, max. 250 Kbit/s, suitable for BU type A0, pack quantity: 1 unit |
General information |
Product type designation |
CM PtP |
Firmware version |
|
● FW update possible |
Yes |
usable BaseUnits |
|
BU type A0 |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V12 / V12 |
STEP 7 V17 or higher |
● STEP 7 configurable/integrated from version |
V5.5 SP2 with GSD file |
via GSD as of V5.6 HF4 |
● PROFIBUS from GSD version/GSD revision |
GSD as of Revision 5 |
● PROFINET from GSD version/GSD revision |
GSDML V2.3 |
GSDML V2.34 |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Input current |
Current consumption (rated value) |
29 mA |
31 mA |
Current consumption, max. |
|
35 mA |
Power loss |
Power loss, typ. |
0.7 W |
Address area |
Address space per module |
● Inputs |
8 byte |
8 byte; performance mode: 32 byte |
● Outputs |
|
0 byte; performance mode: 32 byte |
Hardware configuration |
Automatic encoding |
|
Yes |
● Mechanical coding element |
|
Yes |
● Type of mechanical coding element |
|
type D |
1. Interface |
Interface types |
● RS 485 |
Yes |
● RS 422 |
Yes |
● RS 232 |
Yes |
● Design of the connection |
|
Push-in terminal |
Interface types |
RS 232 |
● Transmission rate, max. |
115.2 kbit/s |
● Cable length, max. |
15 m |
● RS 232 auxiliary signals |
RTS, CTS, DTR, DSR, RI, DCD |
RS 485 |
● Transmission rate, max. |
115.2 kbit/s |
250 kbit/s |
● Cable length, max. |
1 200 m |
1 200 m; 100 to 1200 m, depending on transmission speed |
RS 422 |
● Transmission rate, max. |
115.2 kbit/s |
● Cable length, max. |
1 200 m |
● 4-wire full duplex connection |
Yes |
● 4-wire multipoint connection |
Yes |
Protocols |
Integrated protocols |
Freeport |
— Telegram length, max. |
2 kbyte |
2 kbyte; performance mode: receive data max. 24 byte and send data max. 30 byte |
— Bits per character |
7 or 8 |
— Number of stop bits |
1 or 2 bit |
— Parity |
None, even, odd, always 1, always 0, any |
3964 (R) |
— Telegram length, max. |
2 kbyte |
2 kbyte; performance mode: receive data max. 24 byte and send data max. 30 byte |
— Bits per character |
7 or 8 |
— Number of stop bits |
1 or 2 bit |
— Parity |
None, even, odd, always 1, always 0, any |
Modbus RTU master |
— Address area |
1 to 247, extended 1 to 65535 |
— Number of slaves, max. |
32 |
MODBUS RTU slave |
— Address area |
1 to 247, extended 1 to 65535 |
Telegram buffer |
● Buffer memory for telegrams |
4 kbyte |
● Number of telegrams which can be buffered |
255 |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Alarms |
● Diagnostic alarm |
Yes |
● Hardware interrupt |
No |
Diagnoses |
● Wire-break |
Yes |
Diagnostics indication LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green PWR LED |
● for module diagnostics |
Yes; green/red DIAG LED |
● Receive RxD |
Yes; green LED |
● Transmit TxD |
Yes; green LED |
Potential separation |
between backplane bus and interface |
Yes |
Isolation |
Isolation tested with |
707 V DC (type test) |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-30 °C; From FS03 |
-30 °C |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-30 °C; From FS03 |
-30 °C |
● vertical installation, max. |
50 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
2 000 m; On request: Installation altitudes greater than 2 000 m |
5 000 m |
Decentralized operation |
to SIMATIC S7-300 |
Yes |
to SIMATIC S7-400 |
Yes |
to SIMATIC S7-1200 |
Yes |
to SIMATIC S7-1500 |
Yes |
to standard PROFINET controller |
Yes |
Dimensions |
Width |
15 mm |
Height |
73 mm |
Depth |
58 mm |
Weights |
Weight, approx. |
30 g |