Article number | 6ES7138-4FA04-0AB0 | 6ES7138-4FA05-0AB0 | |
|
|
||
***Spare part*** SIMATIC DP, Electronics module f. ET200S, 4/8 F-DI PROFIsafe, 24 V DC, 30 mm overall width, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), can also be used in PROFINET configuration with IM 151-3 HF | SIMATIC DP, Electronics module f. ET200S, 4/8 F-DI PROFIsafe, 24 V DC, 30 mm overall width, up to PL E (ISO 13849), Up to SIL3 (IEC 61508), can also be used in PROFINET configuration with IM 151-3 HF | ||
Supply voltage | |||
Rated value (DC) | 24 V | ||
Reverse polarity protection | No | ||
Encoder supply | |||
Number of outputs | 2 | ||
Type of output voltage | min. L+ (-1.5 V) | ||
Short-circuit protection | Yes; Electronic (response threshold 0.7 A to 1.8 A) | ||
Output current | |||
● Rated value | 300 mA | ||
● permissible range, lower limit | 0 mA | ||
● permissible range, upper limit | 300 mA | ||
Power loss | |||
Power loss, typ. | 4 W | ||
Address area | |||
Address space per module | |||
● Inputs | 6 byte | ||
● Outputs | 4 byte | ||
Digital inputs | |||
Number of digital inputs | 8; 8 single channel, 4 two-channel | 8; 8 (one-channel); 4 (two-channel) | |
Input characteristic curve in accordance with IEC 61131, type 1 | Yes | ||
Input voltage | |||
● Type of input voltage | DC | ||
● Rated value (DC) | 24 V | ||
● for signal "0" | -30 to +5 V | ||
● for signal "1" | +15 to +30 V | ||
Input current | |||
● for signal "1", typ. | 3.7 mA | ||
Input delay (for rated value of input voltage) | |||
for standard inputs | |||
— parameterizable | Yes | ||
— at "0" to "1", min. | 0.3 ms | ||
— at "0" to "1", max. | 17 ms | ||
— at "1" to "0", min. | 0.3 ms | ||
— at "1" to "0", max. | 17 ms | ||
Cable length | |||
● shielded, max. | 200 m | 500 m | |
● unshielded, max. | 200 m | 500 m | |
Encoder | |||
Connectable encoders | |||
● 2-wire sensor | No | ||
— permissible quiescent current (2-wire sensor), max. | 0.6 mA; max. | ||
Interrupts/diagnostics/status information | |||
Diagnostics function | Yes | ||
Alarms | |||
● Diagnostic alarm | Yes | ||
Diagnoses | |||
● Diagnostic information readable | Yes | ||
● Short-circuit | Yes | ||
Diagnostics indication LED | |||
● Group error SF (red) | Yes | ||
● Status indicator digital input (green) | Yes | ||
Potential separation | |||
Potential separation digital inputs | |||
● between the channels | No | ||
● between the channels and backplane bus | Yes | ||
● Between the channels and load voltage L+ | No | ||
Isolation | |||
Isolation tested with | 500 V DC | ||
Standards, approvals, certificates | |||
Highest safety class achievable in safety mode | |||
● acc. to EN 954 | 4 | ||
● Performance level according to ISO 13849-1 | e | PLe | |
● SIL acc. to IEC 61508 | SIL 2 (single-channel), SIL 3 (two-channel) | ||
Dimensions | |||
Width | 30 mm | ||
Height | 81 mm | ||
Depth | 52 mm | ||
Weights | |||
Weight, approx. | 78 g | ||
last modified: | 9/24/2021 |