Article number |
6ES7138-4FB03-0AB0
|
6ES7138-4FB04-0AB0
|
|
|
|
|
***Spare part*** SIMATIC DP, Electronics module f. ET200S, 4 F-DO PROFIsafe, 24 V DC/2 A, 30 mm overall width, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), can also be used in PROFINET configuration with IM 151-3 HF |
SIMATIC DP, Electronics module for ET 200S, 4 F-DO PROFIsafe, 24 V DC/2 A, 30 mm overall width, up to PL E (ISO 13849), up to SIL 3 (IEC 61508), can also be used in PROFINET configuration with IM 151-3 HF |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● Reverse polarity protection |
No |
Input current |
From load voltage L+ (no load), typ. |
100 mA |
from backplane bus 3.3 V DC, max. |
28 mA |
Power loss |
Power loss, typ. |
3.5 W |
Digital outputs |
Type of digital output |
Transistor |
Number of digital outputs |
4 |
Short-circuit protection |
Yes |
Limitation of inductive shutdown voltage to |
Typ. (2L+) -47 V |
Controlling a digital input |
No |
Switching capacity of the outputs |
● on lamp load, max. |
10 W |
Load resistance range |
● lower limit |
12 Ω |
● upper limit |
1 kΩ |
Output voltage |
● for signal "1", min. |
L+ (-2,0 V), current sourcing switch: L+ (-1,5 V), voltage drop on current sinking switch: max. 0.5 V |
Output current |
● for signal "1" rated value |
2 A |
● for signal "1" permissible range, min. |
20 mA |
● for signal "1" permissible range, max. |
2.4 A |
● for signal "0" residual current, max. |
0.5 mA; Current-sourcing: max. 0.5 mA; Current sinking: max. 4 mA |
0.5 mA; Current-sourcing and current-sinking switches |
Parallel switching of two outputs |
● for uprating |
No |
● for redundant control of a load |
No |
Switching frequency |
● with resistive load, max. |
30 Hz |
30 Hz; Symmetrical |
● with inductive load, max. |
0.1 Hz |
0.1 Hz; Symmetrical |
● on lamp load, max. |
10 Hz |
10 Hz; Symmetrical |
Total current of the outputs |
● Current per module, max. |
6 A |
Total current of the outputs (per group) |
horizontal installation |
— up to 40 °C, max. |
6 A |
— up to 55 °C, max. |
5 A |
— up to 60 °C, max. |
4 A |
vertical installation |
— up to 40 °C, max. |
4 A |
Cable length |
● shielded, max. |
200 m |
500 m |
● unshielded, max. |
200 m |
500 m |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Diagnoses |
● Wire-break |
Yes |
● Short-circuit |
Yes |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
● Status indicator digital output (green) |
Yes |
Potential separation |
Potential separation digital outputs |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
No |
Isolation |
Isolation tested with |
500 V DC |
|
Standards, approvals, certificates |
Highest safety class achievable in safety mode |
● acc. to EN 954 |
4 |
● Performance level according to ISO 13849-1 |
e |
PLe |
● SIL acc. to IEC 61508 |
SIL 3 |
Dimensions |
Width |
30 mm |
Height |
81 mm |
Depth |
52 mm |
Weights |
Weight, approx. |
85 g |