Article number |
6ES7155-6AU00-0BN0
|
6ES7155-6AU02-0BN0
|
|
|
|
|
*** Spare part *** SIMATIC ET 200SP, PROFINET interface module IM 155-6PN standard, max. 32 I/O modules, incl. server module |
SIMATIC ET 200SP, PROFINET interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, PN security class 1 incl. server module (6ES7193-6PA00-0AA0) |
General information |
Product type designation |
IM 155-6 PN ST |
Firmware version |
V3.3 |
V6.1 |
● FW update possible |
|
Yes |
Vendor identification (VendorID) |
|
002AH |
Device identifier (DeviceID) |
|
0313H |
Manufacturer ID according to ODVA (VendorID) |
|
04E3H |
Device ID according to ODVA (Product code) |
|
0FA2H |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
Yes; I&M0 to I&M4 |
● Module swapping during operation (hot swapping) |
Yes; Single hot swapping |
Yes; Multi-hot swapping |
● Isochronous mode |
No |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V13 SP1 |
V18 |
● STEP 7 configurable/integrated from version |
V5.5 SP4 and higher |
V5.7 SP2 HF1 |
● PROFINET from GSD version/GSD revision |
V2.3 / - |
GSDML V2.43 |
Configuration control |
via dataset |
Yes |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Short-circuit protection |
|
Yes |
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms |
10 ms |
Input current |
Current consumption (rated value) |
|
350 mA |
Current consumption, max. |
450 mA |
Inrush current, max. |
3.7 A |
1 A |
I²t |
0.09 A²·s |
0.05 A²·s |
Power loss |
Power loss, typ. |
1.9 W |
1.8 W |
Address area |
Address space per module |
● Address space per module, max. |
256 byte; per input / output |
288 byte; For input and output data respectively |
Address space per station |
● Address space per station, max. |
512 byte; Dependent on configuration |
1 440 byte |
Hardware configuration |
Rack |
● Modules per rack, max. |
32; + 16 ET 200AL modules |
|
● Quantity of operable ET 200SP modules, max. |
|
32 |
● Quantity of operable ET 200AL modules, max. |
|
16 |
Submodules |
● Number of submodules per station, max. |
256 |
Interfaces |
Number of PROFINET interfaces |
1; 2 ports (switch) |
1. Interface |
Interface types |
● RJ 45 (Ethernet) |
|
Yes; with BusAdapter |
● Number of ports |
2 |
2; with BusAdapter |
● integrated switch |
Yes |
● BusAdapter (PROFINET) |
Yes; Applicable BusAdapter: BA 2x RJ45, BA 2x FC |
Yes; BA 2x RJ45, BA 2x FC, BA 2x M12 |
Protocols |
● PROFINET IO Device |
Yes |
● Open IE communication |
Yes |
● Media redundancy |
Yes; PROFINET MRP |
Yes; PROFINET MRP client |
PROFINET IO Device |
Services |
— IRT |
Yes; with send cycles of between 250 µs and 4 ms in increments of 125 µs |
Yes; 250 µs to 4 ms in 125 µs frame |
— PROFIenergy |
Yes |
— Prioritized startup |
Yes |
— Shared device |
Yes |
— Number of IO Controllers with shared device, max. |
2 |
4 |
Interface types |
RJ 45 (Ethernet) |
● Transmission procedure |
PROFINET with 100 Mbit/s full duplex (100BASE-TX) |
● 10 Mbps |
No |
|
● 100 Mbps |
Yes; PROFINET with 100 Mbit/s full duplex (100BASE-TX) |
Yes |
● Autonegotiation |
Yes |
● Autocrossing |
Yes |
Protocols |
Modbus TCP |
|
No |
Redundancy mode |
● PROFINET system redundancy (S2) |
No |
Media redundancy |
— MRP |
Yes |
— MRPD |
No |
Open IE communication |
● TCP/IP |
Yes |
● SNMP |
Yes |
● LLDP |
Yes |
Interrupts/diagnostics/status information |
Status indicator |
Yes |
Alarms |
Yes |
Diagnostics function |
Yes |
Diagnostics indication LED |
● RUN LED |
Yes; green LED |
● ERROR LED |
Yes; red LED |
● MAINT LED |
Yes; Yellow LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green PWR LED |
● Connection display LINK TX/RX |
Yes; 2x green link LEDs on BusAdapter |
Potential separation |
between backplane bus and electronics |
No |
between PROFINET and all other circuits |
Yes |
Yes; 1500 V AC (type test) |
between supply and all other circuits |
Yes |
No |
Permissible potential difference |
between different circuits |
|
Safety extra low voltage SELV |
Isolation |
Isolation tested with |
707 V DC between supply voltage and electronics; 1 500 V AC between Ethernet and electronics |
707 V DC (type test) |
Standards, approvals, certificates |
Network loading class |
2 |
3 |
product functions / security / header |
PROFINET Security Class |
|
1 |
signed firmware update |
|
Yes |
safely removing data |
|
Yes |
data integrity |
|
Yes |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
0 °C |
-30 °C; No condensation |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
0 °C |
-30 °C; No condensation |
● vertical installation, max. |
50 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
|
5 000 m; restrictions for installation altitudes > 2 000 m, see ET 200SP system manual |
connection method |
ET-Connection |
● via BU/BA Send |
Yes; + 16 ET 200AL modules |
Mechanics/material |
Strain relief |
|
Yes; Optional |
Dimensions |
Width |
50 mm |
Height |
117 mm |
Depth |
74 mm |
Weights |
Weight, approx. |
147 g; without BusAdapter |
120 g; without BusAdapter |