Article number |
6ES7317-2AJ10-0AB0
|
6ES7317-2AK14-0AB0
|
|
|
|
|
***Spare part*** SIMATIC S7-300, CPU 317-2DP, Central processing unit with 512 KB work memory, 1st interface MPI/DP 12 Mbit/s, 2nd interface DP master/slave Micro Memory Card required |
SIMATIC S7-300, CPU 317-2 DP, Central processing unit with 1 MB work memory, 1st interface MPI/DP 12 Mbit/s, 2nd interface DP master/slave Micro Memory Card required |
General information |
HW functional status |
01 |
Firmware version |
V2.6 |
V3.3 |
Engineering with |
● Programming package |
STEP 7 V5.2 + SP1 or higher with HW update |
STEP 7 as of V5.5 + SP1 or STEP 7 V5.2 + SP1 or higher with HSP 202 |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
external protection for power supply lines (recommendation) |
2 A min. |
Mains buffering |
● Mains/voltage failure stored energy time |
|
5 ms |
● repetition time / during bridging of supply failures / minimum |
|
1 s |
Input current |
Current consumption (rated value) |
850 mA |
870 mA |
Current consumption (in no-load operation), typ. |
100 mA |
120 mA |
Inrush current, typ. |
2.5 A |
4 A |
I²t |
1 A²·s |
Power loss |
Power loss, typ. |
4 W |
4.5 W |
Memory |
Work memory |
● integrated |
512 kbyte |
1 024 kbyte |
● expandable |
No |
Load memory |
● Plug-in (MMC) |
Yes |
● Plug-in (MMC), max. |
8 Mbyte |
● Data management on MMC (after last programming), min. |
10 a |
Backup |
● present |
Yes; Guaranteed by MMC (maintenance-free) |
● without battery |
Yes; Program and data |
CPU processing times |
for bit operations, typ. |
0.05 µs |
0.025 µs |
for word operations, typ. |
0.2 µs |
0.03 µs |
for fixed point arithmetic, typ. |
0.2 µs |
0.04 µs |
for floating point arithmetic, typ. |
1 µs |
0.16 µs |
CPU-blocks |
Number of blocks (total) |
2 048; (DBs, FCs, FBs OBs, SDBs); the maximum number of loadable blocks can be reduced by the MMC being used. |
2 048; (DBs, FCs, FBs); the maximum number of loadable blocks can be reduced by the MMC used. |
DB |
● Number, max. |
2 047; Number band: 1 to 2047 |
2 048; Number range: 1 to 16000 |
● Size, max. |
64 kbyte |
FB |
● Number, max. |
2 048; Number range: 0 to 2047 |
2 048; Number range: 0 to 7999 |
● Size, max. |
64 kbyte |
FC |
● Number, max. |
2 048; Number range: 0 to 2047 |
2 048; Number range: 0 to 7999 |
● Size, max. |
64 kbyte |
OB |
● Number, max. |
|
see instruction list |
● Size, max. |
64 kbyte |
● Number of free cycle OBs |
1; OB 1 |
● Number of time alarm OBs |
1; OB 10 |
● Number of delay alarm OBs |
2; OB 20, 21 |
● Number of cyclic interrupt OBs |
4; OB 32, 33, 34, 35 |
● Number of process alarm OBs |
1; OB 40 |
● Number of DPV1 alarm OBs |
3; OB 55, 56, 57 |
● Number of isochronous mode OBs |
1; OB 61 |
● Number of startup OBs |
1; OB 100 |
● Number of asynchronous error OBs |
5; OB 80, 82, 85, 86, 87 |
● Number of synchronous error OBs |
2; OB 121, 122 |
Nesting depth |
● per priority class |
16 |
● additional within an error OB |
4 |
Counters, timers and their retentivity |
S7 counter |
● Number |
512 |
Retentivity |
— adjustable |
Yes |
— preset |
Z 0 to Z 7 |
Counting range |
— adjustable |
Yes |
|
— counting range / of S7 counters / initial value |
0 |
— counting range / of S7 counters / full-scale value |
999 |
IEC counter |
● present |
Yes |
● Type |
SFB |
● Number |
Unlimited (limited only by RAM capacity) |
S7 times |
● Number |
512 |
Retentivity |
— adjustable |
Yes |
— preset |
No retentivity |
Time range |
— time range / of the S7 timers / initial value |
10 ms |
— time range / of the S7 timers / full-scale value |
9 990 s |
IEC timer |
● present |
Yes |
● Type |
SFB |
● Number |
Unlimited (limited only by RAM capacity) |
Data areas and their retentivity |
Retentive data area (incl. timers, counters, flags), max. |
256 kbyte |
Flag |
● Size, max. |
4 096 byte |
● Retentivity available |
Yes; From MB 0 to MB 4 095 |
● Retentivity preset |
MB 0 to MB 15 |
● Number of clock memories |
8; 1 memory byte |
Data blocks |
● Retentivity adjustable |
Yes; via non-retain property on DB |
● Retentivity preset |
Yes |
Local data |
● per priority class, max. |
1 024 byte |
32 768 byte; Max. 2048 bytes per block |
Address area |
I/O address area |
● Inputs |
8 192 byte |
● Outputs |
8 192 byte |
of which distributed |
— Inputs |
8 192 byte |
— Outputs |
8 192 byte |
Process image |
● Inputs |
2 048 byte |
8 192 byte |
● Outputs |
2 048 byte |
8 192 byte |
● Inputs, adjustable |
2 048 byte |
8 192 byte |
● Outputs, adjustable |
2 048 byte |
8 192 byte |
● Inputs, default |
256 byte |
● Outputs, default |
256 byte |
Subprocess images |
● Number of subprocess images, max. |
1 |
Digital channels |
● Inputs |
65 536 |
— of which central |
1 024 |
● Outputs |
65 536 |
— of which central |
1 024 |
Analog channels |
● Inputs |
4 096 |
— of which central |
256 |
● Outputs |
4 096 |
— of which central |
256 |
Hardware configuration |
Number of expansion units, max. |
3 |
Number of DP masters |
● integrated |
2 |
● via CP |
4 |
Number of operable FMs and CPs (recommended) |
● FM |
8 |
● CP, PtP |
8 |
● CP, LAN |
10 |
Rack |
● Racks, max. |
4 |
● Modules per rack, max. |
8 |
Time of day |
Clock |
● Hardware clock (real-time) |
Yes |
● retentive and synchronizable |
Yes |
● Backup time |
6 wk; At 40 °C ambient temperature |
● Deviation per day, max. |
10 s |
10 s; Typ.: 2 s |
● Behavior of the clock following POWER-ON |
Clock continues running after POWER OFF |
● Behavior of the clock following expiry of backup period |
the clock continues at the time of day it had when power was switched off |
Operating hours counter |
● Number |
4 |
● Number/Number range |
0 to 3 |
● Range of values |
0 to 2^31 hours (when using SFC 101) |
● Granularity |
1 h |
● retentive |
Yes; Must be restarted at each restart |
Clock synchronization |
● supported |
Yes |
● to MPI, master |
Yes |
● to MPI, slave |
Yes |
● to DP, master |
Yes; With DP slave only slave clock |
● to DP, slave |
Yes |
● in AS, master |
Yes |
● in AS, slave |
Yes |
● on Ethernet via NTP |
No |
Digital inputs |
Number of digital inputs |
|
0 |
integrated channels (DI) |
0 |
|
Digital outputs |
Number of digital outputs |
|
0 |
integrated channels (DO) |
0 |
|
Analog inputs |
Number of analog inputs |
|
0 |
integrated channels (AI) |
0 |
|
Analog outputs |
Number of analog outputs |
|
0 |
integrated channels (AO) |
0 |
|
Interfaces |
Number of industrial Ethernet interfaces |
0 |
Number of PROFINET interfaces |
0 |
Number of RS 485 interfaces |
2; Combined MPI / PROFIBUS DP and PROFIBUS DP |
Number of RS 422 interfaces |
0 |
1. Interface |
Interface type |
Integrated RS 485 interface |
Isolated |
Yes |
Interface types |
● RS 485 |
Yes |
● Output current of the interface, max. |
200 mA |
Protocols |
● MPI |
Yes |
● PROFIBUS DP master |
Yes |
● PROFIBUS DP slave |
Yes |
Yes; A DP slave at both interfaces simultaneously is not possible |
● Point-to-point connection |
No |
MPI |
● Number of connections |
32 |
|
● Transmission rate, max. |
12 Mbit/s |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— Global data communication |
Yes |
— S7 basic communication |
Yes |
— S7 communication |
Yes |
Yes; Only server, configured on one side |
— S7 communication, as client |
No |
No; but via CP and loadable FB |
— S7 communication, as server |
Yes |
PROFIBUS DP master |
● Transmission rate, max. |
12 Mbit/s |
● Number of DP slaves, max. |
124 |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— Global data communication |
No |
— S7 basic communication |
Yes; I blocks only |
— S7 communication |
Yes |
Yes; Only server, configured on one side |
— S7 communication, as client |
No |
— S7 communication, as server |
Yes |
— Equidistance |
Yes |
— Isochronous mode |
No |
— SYNC/FREEZE |
Yes |
— Activation/deactivation of DP slaves |
Yes |
— Number of DP slaves that can be simultaneously activated/deactivated, max. |
4 |
8 |
— Direct data exchange (slave-to-slave communication) |
|
Yes; as subscriber |
— DPV1 |
Yes |
Address area |
— Inputs, max. |
8 096 byte |
8 kbyte |
— Outputs, max. |
8 096 byte |
8 kbyte |
User data per DP slave |
— Inputs, max. |
244 byte |
— Outputs, max. |
244 byte |
PROFIBUS DP slave |
● Transmission rate, max. |
12 Mbit/s |
● automatic baud rate search |
Yes; only with passive interface |
● Address area, max. |
32 |
● User data per address area, max. |
32 byte |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes; Only with active interface |
— Global data communication |
No |
— S7 basic communication |
No |
— S7 communication |
Yes |
Yes; Only server, configured on one side |
— S7 communication, as client |
No |
— S7 communication, as server |
Yes |
Yes; Connection configured on one side only |
— Direct data exchange (slave-to-slave communication) |
Yes |
— DPV1 |
No |
Transfer memory |
— Inputs |
244 byte |
— Outputs |
244 byte |
2. Interface |
Interface type |
Integrated RS 485 interface |
Isolated |
Yes |
Interface types |
● RS 485 |
Yes |
● Output current of the interface, max. |
200 mA |
Protocols |
● MPI |
No |
● PROFIBUS DP master |
Yes |
● PROFIBUS DP slave |
Yes |
Yes; A DP slave at both interfaces simultaneously is not possible |
● Point-to-point connection |
No |
PROFIBUS DP master |
● Number of connections, max. |
32 |
|
● Transmission rate, max. |
12 Mbit/s |
● Number of DP slaves, max. |
124 |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes |
— Global data communication |
No |
— S7 basic communication |
Yes; I blocks only |
— S7 communication |
Yes |
Yes; Only server, configured on one side |
— S7 communication, as client |
No |
No; but via CP and loadable FB |
— S7 communication, as server |
Yes |
— Equidistance |
Yes |
— Isochronous mode |
Yes; OB 61 |
— SYNC/FREEZE |
Yes |
— Activation/deactivation of DP slaves |
Yes |
— Number of DP slaves that can be simultaneously activated/deactivated, max. |
|
8 |
— Direct data exchange (slave-to-slave communication) |
|
Yes; as subscriber |
— DPV1 |
Yes |
Address area |
— Inputs, max. |
8 096 byte |
8 192 byte |
— Outputs, max. |
8 096 byte |
8 192 byte |
User data per DP slave |
— Inputs, max. |
244 byte |
— Outputs, max. |
244 byte |
PROFIBUS DP slave |
● Number of connections |
32 |
|
● GSD file |
The latest GSD file is available at: http://www.siemens.com/profibus-gsd |
The latest GSD file is available on the Internet (http://www.siemens.com/profibus-gsd) |
● Transmission rate, max. |
12 Mbit/s |
● automatic baud rate search |
Yes; only with passive interface |
● Address area, max. |
32 |
● User data per address area, max. |
32 byte |
Services |
— PG/OP communication |
Yes |
— Routing |
Yes; with interface active |
Yes; Only with active interface |
— Global data communication |
No |
— S7 basic communication |
No |
— S7 communication |
Yes |
Yes; Only server, configured on one side |
— S7 communication, as client |
No |
No; but via CP and loadable FB |
— S7 communication, as server |
Yes |
— Direct data exchange (slave-to-slave communication) |
Yes |
— DPV1 |
No |
Transfer memory |
— Inputs |
244 byte |
— Outputs |
244 byte |
Protocols |
PROFIsafe |
No |
communication functions / header |
PG/OP communication |
Yes |
Data record routing |
No |
Yes |
Global data communication |
● supported |
Yes |
● Number of GD loops, max. |
8 |
● Number of GD packets, max. |
8 |
● Number of GD packets, transmitter, max. |
8 |
● Number of GD packets, receiver, max. |
8 |
● Size of GD packets, max. |
22 byte |
● Size of GD packet (of which consistent), max. |
22 byte |
S7 basic communication |
● communication function / S7 basic communication |
Yes |
● User data per job, max. |
76 byte |
● User data per job (of which consistent), max. |
76 byte; 76 bytes (with X_SEND or X_RCV); 64 bytes (with X_PUT or X_GET as server) |
S7 communication |
● supported |
Yes |
● as server |
Yes |
● as client |
Yes; Via CP and loadable FB |
● User data per job, max. |
180 byte; With PUT/GET |
See online help of STEP 7 (shared parameters of the SFBs/FBs and of the SFCs/FCs of S7 Communication) |
● User data per job (of which consistent), max. |
160 byte; as server |
|
S5 compatible communication |
● supported |
Yes; via CP and loadable FC |
Number of connections |
● overall |
32 |
● usable for PG communication |
31 |
— reserved for PG communication |
1 |
— adjustable for PG communication, min. |
1 |
— adjustable for PG communication, max. |
31 |
● usable for OP communication |
31 |
— reserved for OP communication |
1 |
— adjustable for OP communication, min. |
1 |
— adjustable for OP communication, max. |
31 |
● usable for S7 basic communication |
30 |
— reserved for S7 basic communication |
0 |
— adjustable for S7 basic communication, min. |
0 |
— adjustable for S7 basic communication, max. |
30 |
● usable for routing |
8 |
X1 as a MPI, max. 10; X1 as DP Master max. 24; X1 as DP Slave (active) max. 14; X2 as DP Master max. 24; X2 as DP Slave (active) max. 14 |
S7 message functions |
Number of login stations for message functions, max. |
32; Depending on the configured connections for PG/OP and S7 basic communication |
Process diagnostic messages |
Yes |
simultaneously active Alarm-S blocks, max. |
60 |
300 |
Test commissioning functions |
Status block |
Yes |
Yes; Up to 2 simultaneously |
Single step |
Yes |
Number of breakpoints |
2 |
4 |
Status/control |
● Status/control variable |
Yes |
● Variables |
Inputs, outputs, memory bits, DB, times, counters |
● Number of variables, max. |
30 |
— of which status variables, max. |
30 |
— of which control variables, max. |
14 |
Forcing |
● Forcing |
Yes |
● Forcing, variables |
Inputs, outputs |
● Number of variables, max. |
10 |
Diagnostic buffer |
● present |
Yes |
● Number of entries, max. |
100 |
500 |
— adjustable |
No |
— of which powerfail-proof |
100 |
100; Only the last 100 entries are retained |
● Number of entries readable in RUN, max. |
|
499 |
— adjustable |
|
Yes; From 10 to 499 |
— preset |
|
10 |
Service data |
● test-/initiation function / service data readable |
|
Yes |
Ambient conditions |
Ambient temperature during operation |
● min. |
|
0 °C |
● max. |
|
60 °C |
configuration / header |
Configuration software |
● STEP 7 |
Yes; V5.2 SP1 or higher with HW update |
Yes; STEP 7 V5.5 + SP1 or higher or STEP 7 V5.3 + SP2 or higher with HSP 203 |
● STEP 7 Lite |
|
No |
configuration / programming / header |
● Command set |
see instruction list |
● Nesting levels |
8 |
● System functions (SFC) |
see instruction list |
● System function blocks (SFB) |
see instruction list |
Programming language |
— LAD |
Yes |
— FBD |
Yes |
— STL |
Yes |
— SCL |
Yes |
— CFC |
Yes |
— GRAPH |
Yes |
— HiGraph® |
Yes |
Know-how protection |
● User program protection/password protection |
Yes |
● Block encryption |
|
Yes; With S7 block Privacy |
Dimensions |
Width |
80 mm |
40 mm |
Height |
125 mm |
Depth |
130 mm |
Weights |
Weight, approx. |
460 g |
360 g |