Article number 6ES7414-3EM06-0AB0 6ES7414-3EM07-0AB0
Article number 6ES7414-3EM06-0AB0 6ES7414-3EM07-0AB0
********** Replacement part ********* SIMATIC S7-400, CPU 414-3 PN/DP Central processing unit with: work memory 4 MB, (2 MB code, 2 MB data), Interfaces: 1st interface MPI/DP 12 Mbit/s, (X1), 2nd interface Ethernet/PROFINET (X5), 3rd interface IF 964-DP plug-in (IF1) SIMATIC S7-400, CPU 414-3 PN/DP Central processing unit with: Work memory 4 MB, (2 MB code, 2 MB data), interfaces 1st interface MPI/DP 12 Mbit/s, (X1), 2nd interface Ethernet/PROFINET (X5) 3rd interface IF 964-DP plug-in (IF1)
Standard delivery time 3 Day(s)
Net weight per QU 0.500 kg 1.130 kg
Weight 0.500 kg 1.130 kg
Quantity unit (QU) Unit Unit
Packaging unit 0 1
Minimum ordering quantity per QU 0 1
Content unit Unit
EAN 4019169180559 4047622229927
UPC 040892550436 804766234231
List identifier (LKZ) ST74 ST74
Product classification key 4242 4040
Product class A: Factory-stocked standard product, can be returned within return period A: Factory-stocked standard product, can be returned within return period
VGBK R338 R338
Storage location N001
General information
Product type designation CPU 414-3 PN/DP
HW functional status 01
Firmware version V6.0 V7.0
Product function
● Isochronous mode Yes; Via PROFIBUS DP or PROFINET interface
Engineering with
● Programming package STEP 7 V5.5 or higher/iMap V3.0 + iMap STEP 7 Add-on V3.0 SP5 or higher STEP 7 V5.5 or higher with HSP 262
CiR – Configuration in RUN
CiR synchronization time, basic load 100 ms
CiR synchronization time, time per I/O byte 15 µs; Time per I/O byte 15 µs
Supply voltage
Rated value (DC)
● 24 V DC No; Power supply via system power supply
Input current
from backplane bus 5 V DC, typ. 1.3 A
from backplane bus 5 V DC, max. 1.5 A 1.6 A
from backplane bus 24 V DC, max. 300 mA; 150 mA per DP interface
from interface 5 V DC, max. 90 mA; At each DP interface
Power loss
Power loss, typ. 6.5 W
Power loss, max. 7.5 W 8 W
Memory
Type of memory RAM
Work memory
● integrated 4 Mbyte
● integrated (for program) 2 Mbyte
● integrated (for data) 2 Mbyte
● expandable No
Load memory
● expandable FEPROM Yes; with Memory Card (FLASH)
● expandable FEPROM, max. 64 Mbyte
● integrated RAM, max. 512 kbyte
● expandable RAM Yes; with Memory Card (RAM)
● expandable RAM, max. 64 Mbyte
Backup
● present Yes
● with battery Yes; all data
● without battery No
Battery
Backup battery
● Backup current, typ. 125 µA; up to 40 °C 180 µA; up to 40 °C
● Backup current, max. 450 µA 850 µA
● Backup time, max. Dealt with in the module data manual with the secondary conditions and the factors of influence
● Feeding of external backup voltage to CPU 5 V DC to 15 V DC
CPU processing times
for bit operations, typ. 45 ns 18.75 ns
for word operations, typ. 45 ns 18.75 ns
for fixed point arithmetic, typ. 45 ns 18.75 ns
for floating point arithmetic, typ. 135 ns 37.5 ns
CPU-blocks
DB
● Number, max. 6 000; Number range: 1 to 16000
● Size, max. 64 kbyte
FB
● Number, max. 3 000; Number range: 0 to 7999
● Size, max. 64 kbyte
FC
● Number, max. 3 000; Number range: 0 to 7999
● Size, max. 64 kbyte
OB
● Number, max. see instruction list
● Size, max. 64 kbyte
● Number of free cycle OBs 1; OB 1
● Number of time alarm OBs 4; OB 10-13
● Number of delay alarm OBs 4; OB 20-23
● Number of cyclic interrupt OBs 4; OB 32, 33, 34, 35 (shortest cycle that can be set = 500 µs)
● Number of process alarm OBs 4; OB 40-43
● Number of DPV1 alarm OBs 3; OB 55-57
● Number of isochronous mode OBs 3; OB 61-63
● Number of multicomputing OBs 1; OB 60
● Number of background OBs 1; OB 90
● Number of startup OBs 3; OB 100-102
● Number of asynchronous error OBs 9; OB 80-88
● Number of synchronous error OBs 2; OB 121, 122
Nesting depth
● per priority class 24
● additional within an error OB 1
Counters, timers and their retentivity
S7 counter
● Number 2 048
Retentivity
— adjustable Yes
— lower limit 0
— upper limit 2 047
— preset Z 0 to Z 7
Counting range
— lower limit 0
— upper limit 999
IEC counter
● present Yes
● Type SFB
● Number Unlimited (limited only by RAM capacity)
S7 times
● Number 2 048
Retentivity
— adjustable Yes
— lower limit 0
— upper limit 2 047
— preset No times retentive
Time range
— lower limit 10 ms
— upper limit 9 990 s
IEC timer
● present Yes
● Type SFB
● Number Unlimited (limited only by RAM capacity)
Data areas and their retentivity
retentive data area in total Total working and load memory (with backup battery)
Flag
● Number, max. 8 kbyte; Size of bit memory address area
● Retentivity available Yes
● Retentivity preset MB 0 to MB 15
● Number of clock memories 8; in 1 memory byte
Local data
● adjustable, max. 16 kbyte
● preset 8 kbyte
Address area
I/O address area
● Inputs 8 kbyte
● Outputs 8 kbyte
Process image
● Inputs, adjustable 8 kbyte
● Outputs, adjustable 8 kbyte
● Inputs, default 256 byte
● Outputs, default 256 byte
● consistent data, max. 244 byte
● Access to consistent data in process image Yes
Subprocess images
● Number of subprocess images, max. 15
Digital channels
● Inputs 65 536
— of which central 65 536
● Outputs 65 536
— of which central 65 536
Analog channels
● Inputs 4 096
— of which central 4 096
● Outputs 4 096
— of which central 4 096
Hardware configuration
Integrated power supply No
Number of expansion units, max. 21
connectable OPs 63
Multicomputing Yes; 4 CPUs max. (with UR1 or UR2)
Interface modules
● Number of connectable IMs (total), max. 6
● Number of connectable IM 460s, max. 6
● Number of connectable IM 463s, max. 4; IM 463-2
Number of DP masters
● integrated 1
● via CP 10; CP 443-5 Extended
● via IM 467 4
● Mixed mode IM + CP permitted No; IM 467 not suitable for use with CP 443-5 Ext. and CP 443-1 EX4x, EX20, GX20 (in PROFINET IO mode) No; IM 467 cannot be used jointly with CP 443-5 Ext. or CP 443-1 in PROFINET IO mode
● via interface module 1; IF 964-DP
● Number of pluggable S5 modules (via adapter capsule in central device), max. 6
Number of IO Controllers
● integrated 1
● via CP 4; No mixed operation of CP443-1 EX40 and CP443-1 EX 41/EX20/GX20, max. 4 in central controller 4; Max. 4 in the central controller; no mixed operation of different CP 443-1 types in PROFINET IO mode
Number of operable FMs and CPs (recommended)
● FM Limited by number of slots and number of connections
● CP, PtP CP 440: Limited by number of slots; CP 441: Limited by number of slots and number of connections
● PROFIBUS and Ethernet CPs 14; In total max. 10 CPs as DP master and PROFINET controller, of which up to 10 IMs or CPs as DP master and up to 4 CPs as PROFINET controller
Slots
● required slots 2
Time of day
Clock
● Hardware clock (real-time) Yes
● retentive and synchronizable Yes
● Resolution 1 ms
● Deviation per day (buffered), max. 1.7 s; Power off
● Deviation per day (unbuffered), max. 8.6 s; For power On
Operating hours counter
● Number 16
● Number/Number range 0 to 15
● Range of values SFCs 2, 3 and 4: 0 to 32767 hours SFC 101: 0 to 2^31 - 1 hours
● Granularity 1 h
● retentive Yes
Clock synchronization
● supported Yes
● to MPI, master Yes
● to MPI, slave Yes
● to DP, master Yes
● to DP, slave Yes
● in AS, master Yes
● in AS, slave Yes
● on Ethernet via NTP Yes; As client
● to IF 964 DP Yes
Time difference in system when synchronizing via
● Ethernet, max. 10 ms
● MPI, max. 200 ms
Interfaces
Interfaces/bus type 1 x MPI/PROFIBUS DP, 1 x PROFINET (2 ports), 1 x PROFIBUS DP (optionally pluggable)
Number of RS 485 interfaces 2 1; Combined MPI / PROFIBUS DP
Number of other interfaces 0 1; PROFIBUS DP with IF 964-DP (plug-in option; MLFB: 6ES7964-2AA04-0AB0)
Optical interface No
1. Interface
Interface type Integrated
Physics RS 485 / PROFIBUS + MPI
Isolated Yes
Power supply to interface (15 to 30 V DC), max. 150 mA
Protocols
● MPI Yes
● PROFIBUS DP master Yes
● PROFIBUS DP slave Yes
MPI
● Number of connections 32; If a diagnostics repeater is used on the line, the number of connection resources on the line is reduced by 1
● Transmission rate, max. 12 Mbit/s
Services
— PG/OP communication Yes
— Routing Yes
— Global data communication Yes
— S7 basic communication Yes
— S7 communication Yes
— S7 communication, as client Yes
— S7 communication, as server Yes
PROFIBUS DP master
● Number of connections, max. 16; If a diagnostics repeater is used on the line, the number of connection resources on the line is reduced by 1
● Transmission rate, max. 12 Mbit/s
● Number of DP slaves, max. 32
Services
— PG/OP communication Yes
— Routing Yes Yes; S7 routing
— Global data communication No
— S7 basic communication Yes
— S7 communication Yes
— S7 communication, as client Yes
— S7 communication, as server Yes
— Equidistance Yes
— Isochronous mode Yes
— SYNC/FREEZE Yes
— Activation/deactivation of DP slaves Yes
— Direct data exchange (slave-to-slave communication) Yes
— DPV1 Yes
Address area
— Inputs, max. 2 kbyte
— Outputs, max. 2 kbyte
User data per DP slave
— User data per DP slave, max. 244 byte
— Inputs, max. 244 byte
— Outputs, max. 244 byte
— Slots, max. 244
— per slot, max. 128 byte
PROFIBUS DP slave
● Number of connections 16
● GSD file http://support.automation.siemens.com/WW/view/en/113652
● Transmission rate, max. 12 Mbit/s
● automatic baud rate search No
● Address area, max. 32; Virtual slots
● User data per address area, max. 32 byte
— of which consistent, max. 32 byte
Services
— PG/OP communication Yes; with interface active
— Routing Yes; with interface active
— Global data communication No
— S7 basic communication No
— S7 communication Yes
— S7 communication, as client Yes
— S7 communication, as server Yes
— Direct data exchange (slave-to-slave communication) No
— DPV1 No
Transfer memory
— Inputs 244 byte
— Outputs 244 byte
2. Interface
Interface type PROFINET
Physics Ethernet RJ45
Isolated Yes
automatic detection of transmission rate Yes; Autosensing
Autonegotiation Yes
Autocrossing Yes
Change of IP address at runtime, supported Yes; Assignment by higher-level IO-Controller or by the user program with SFB104 "IP_CONF"
Number of connection resources 64
Interface types
● Number of ports 2
● integrated switch Yes
Protocols
● PROFINET IO Controller Yes
● PROFINET IO Device Yes
● PROFINET CBA Yes
● PROFIBUS DP master No
● PROFIBUS DP slave No
● Open IE communication Yes
● Web server Yes
● Point-to-point connection No
● Media redundancy Yes
PROFINET IO Controller
● Transmission rate, max. 100 Mbit/s
Services
— PG/OP communication Yes
— S7 routing Yes
— S7 communication Yes
— Isochronous mode Yes; Only with IRT and the High Performance option
— Shared device Yes
— Prioritized startup Yes
— Number of IO devices with prioritized startup, max. 32
— Number of connectable IO Devices, max. 256
— Of which IO devices with IRT, max. 64
— of which in line, max. 64
— Number of IO Devices with IRT and the option "high flexibility" 256
— of which in line, max. 61
— Number of connectable IO Devices for RT, max. 256
— of which in line, max. 256
— Activation/deactivation of IO Devices Yes
— Number of IO Devices that can be simultaneously activated/deactivated, max. 8
— IO Devices changing during operation (partner ports), supported Yes
— Number of IO Devices per tool, max. 8; 8 parallel calls of the SFC 12 "D_ACT_DP" possible per line. Max. 32 IO Devices changing during operation (partner ports) are supported
— Device replacement without swap medium Yes
— Send cycles 250 μs, 500 μs, 1 ms, 2 ms, 4 ms additionally with IRT with high performance: 250 µs to 4 ms in 125 µs frame
— Updating time 250 µs to 512 ms; minimum value depends on preset communication share for PROFINET IO, on the number of IO Devices and on the amount of configured user data, see PROFINET system description
Address area
— Inputs, max. 8 kbyte
— Outputs, max. 8 kbyte
— User data consistency, max. 1 024 byte
PROFINET IO Device
Services
— PG/OP communication Yes
— S7 routing Yes
— S7 communication Yes
— Isochronous mode No
— IRT Yes
— Prioritized startup Yes
— Shared device Yes
— Number of IO Controllers with shared device, max. 2
Transfer memory
— Inputs, max. 1 440 byte; Per IO Controller with shared device
— Outputs, max. 1 440 byte; Per IO Controller with shared device
Submodules
— Number, max. 64
— User data per submodule, max. 1 024 byte
PROFINET CBA
● acyclic transmission Yes
● cyclic transmission Yes
Open IE communication
● Number of connections, max. 62
● Local port numbers used at the system end 0, 20, 21, 25, 80, 102, 135, 161, 34962, 34963, 34964, 65532, 65533, 65534, 65535
● Keep-alive function, supported Yes
3. Interface
Interface type Pluggable interface module (IF)
Plug-in interface modules IF 964-DP (MLFB: 6ES7964-2AA04-0AB0)
Physics RS 485 / PROFIBUS
Isolated Yes
Power supply to interface (15 to 30 V DC), max. 150 mA
automatic detection of transmission rate No
Number of connection resources 16
Protocols
● MPI No
● PROFIBUS DP master Yes
● PROFIBUS DP slave Yes
PROFIBUS DP master
● Number of connections, max. 16
● Transmission rate, max. 12 Mbit/s
● Number of DP slaves, max. 96
Services
— PG/OP communication Yes
— Routing Yes; S7 routing
— Global data communication No
— S7 basic communication Yes
— S7 communication Yes
— S7 communication, as client Yes
— S7 communication, as server Yes
— Equidistance Yes
— Isochronous mode Yes
— SYNC/FREEZE Yes
— Activation/deactivation of DP slaves Yes
— Direct data exchange (slave-to-slave communication) Yes
— DPV0 Yes
— DPV1 Yes
Address area
— Inputs, max. 6 kbyte
— Outputs, max. 6 kbyte
User data per DP slave
— User data per DP slave, max. 244 byte
— Inputs, max. 244 byte
— Outputs, max. 244 byte
— Slots, max. 244
— per slot, max. 128 byte
PROFIBUS DP slave
● Number of connections 16
● GSD file http://support.automation.siemens.com/WW/view/en/113652
● Transmission rate, max. 12 Mbit/s
● automatic baud rate search No
● Address area, max. 32; Virtual slots
● User data per address area, max. 32 byte
— of which consistent, max. 32 byte
Services
— PG/OP communication Yes
— Routing Yes; with interface active
— Global data communication No
— S7 basic communication No
— S7 communication Yes
— S7 communication, as client Yes
— S7 communication, as server Yes
— Direct data exchange (slave-to-slave communication) No
— DPV1 No
Transfer memory
— Inputs 244 byte
— Outputs 244 byte
Protocols
Redundancy mode
Media redundancy
— Switchover time on line break, typ. 200 ms
— Number of stations in the ring, max. 50
Open IE communication
● TCP/IP Yes; via integrated PROFINET interface and loadable FBs
— Number of connections, max. 62
— Data length, max. 32 kbyte
— several passive connections per port, supported Yes
● ISO-on-TCP (RFC1006) Yes; Via integrated PROFINET interface or CP 443-1 Adv. and loadable FBs
— Number of connections, max. 62
— Data length, max. 32 kbyte; 1 452 bytes via CP 443-1 Adv.
● UDP Yes; via integrated PROFINET interface and loadable FBs
— Number of connections, max. 62
— Data length, max. 1 472 byte
Web server
● supported Yes
● User-defined websites Yes
● Number of HTTP clients 5
Isochronous mode
Equidistance Yes
Number of DP masters with isochronous mode 2
User data per isochronous slave, max. 244 byte
shortest clock pulse 1 ms; 0.5 ms without use of SFC 126, 127
max. cycle 32 ms
Communication functions
PG/OP communication Yes
● Number of connectable OPs without message processing 63
● Number of connectable OPs with message processing 63; When using Alarm_S/SQ and Alarm_D/DQ
Data record routing Yes
Global data communication
● supported Yes
● Number of GD loops, max. 8
● Number of GD packets, transmitter, max. 8
● Number of GD packets, receiver, max. 16
● Size of GD packets, max. 54 byte
● Size of GD packet (of which consistent), max. 1 variable
S7 basic communication
● supported Yes
● User data per job, max. 76 byte
● User data per job (of which consistent), max. 1 variable
S7 communication
● supported Yes
● as server Yes
● as client Yes
● User data per job, max. 64 kbyte
● User data per job (of which consistent), max. 462 byte; 1 variable
S5 compatible communication
● supported Yes; Via FC AG_SEND and AG_RECV, max. via 10 CP 443-1 or 443-5
● User data per job, max. 8 kbyte
● User data per job (of which consistent), max. 240 byte
● Number of simultaneous AG-SEND/AG-RECV orders per CPU, max. 24/24
Standard communication (FMS)
● supported Yes; Via CP and loadable FB
PROFINET CBA (at set setpoint communication load)
● Setpoint for the CPU communication load 20 %
● Number of remote interconnection partners 32
● Number of functions, master/slave 150
● Total of all master/slave connections 4 500
● Data length of all incoming connections master/slave, max. 45 000 byte
● Data length of all outgoing connections master/slave, max. 45 000 byte
● Number of device-internal and PROFIBUS interconnections 1 000
● Data length of device-internal und PROFIBUS interconnections, max. 16 000 byte
● Data length per connection, max. 2 000 byte
Remote interconnections with acyclic transmission
— Sampling frequency: Sampling time, min. 200 ms; Depending on preset communication load, number of interconnections and data length used
— Number of incoming interconnections 250
— Number of outgoing interconnections 250
— Data length of all incoming interconnections, max. 8 000 byte
— Data length of all outgoing interconnections, max. 8 000 byte
— Data length per connection, max. 2 000 byte
Remote interconnections with cyclic transmission
— Transmission frequency: Transmission interval, min. 1 ms; Depending on preset communication load, number of interconnections and data length used
— Number of incoming interconnections 300
— Number of outgoing interconnections 300
— Data length of all incoming interconnections, max. 4 800 byte
— Data length of all outgoing interconnections, max. 4 800 byte
— Data length per connection, max. 450 byte
HMI variables via PROFINET (acyclic)
— Number of stations that can log on for HMI variables (PN OPC/iMap) 2x PN OPC/1x iMap
— HMI variable updating 500 ms
— Number of HMI variables 1 000
— Data length of all HMI variables, max. 32 000 byte
PROFIBUS proxy functionality
— supported Yes; 32 PROFIBUS slaves max. connectable
— Data length per connection, max. 240 byte; Slave-dependent
Number of connections
● overall 64
● usable for PG communication 63
— reserved for PG communication 1
— adjustable for PG communication, max. 0
● usable for OP communication 63
— reserved for OP communication 1
— adjustable for OP communication, max. 0
● usable for S7 basic communication 62
— reserved for S7 basic communication 0
— adjustable for S7 basic communication, max. 0
● usable for S7 communication 62
— reserved for S7 communication 0
— adjustable for S7 communication, max. 0
● usable for routing 31
— reserved for routing 0
— adjustable for routing, max. 0
S7 message functions
Number of login stations for message functions, max. 63; Max. 63 with Alarm_S/SQ and Alarm_D/DQ (OPs); max. 8 with Alarm, Alarm_8, Alarm_8P, Notify and Notify_8 (e.g. WinCC)
Symbol-related messages Yes
SCAN procedure Yes
Program alarms Yes
Process diagnostic messages Yes
simultaneously active Alarm-S blocks, max. 400; Simultaneously active alarm_S/SQ blocks or alarm_D/DQ blocks
Alarm 8-blocks Yes
● Number of instances for alarm 8 and S7 communication blocks, max. 1 200
● preset, max. 300
Process control messages Yes
Number of archives that can log on simultaneously (SFB 37 AR_SEND) 16
Number of messages
● overall, max. 512
● in 100 ms grid, max. 128
● in 500 ms grid, max. 256
● in 1000 ms grid, max. 512
Number of additional values
● with 100 ms grid, max. 1
● with 500, 1000 ms grid, max. 10
Test commissioning functions
Status block Yes; Up to 16 simultaneously
Single step Yes
Number of breakpoints 16
Status/control
● Status/control variable Yes; Up to 16 variable tables
● Variables Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters
● Number of variables, max. 70; Status/control
Forcing
● Forcing Yes
● Forcing, variables Inputs/outputs, bit memories, distributed I/Os
● Number of variables, max. 256
Diagnostic buffer
● present Yes
● Number of entries, max. 3 200
— adjustable Yes
— preset 120
Service data
● can be read out Yes
EMC
Emission of radio interference acc. to EN 55 011
● Limit class A, for use in industrial areas Yes
● Limit class B, for use in residential areas No
Standards, approvals, certificates
CE mark Yes
CSA approval Yes
UL approval Yes
cULus Yes
FM approval Yes
RCM (formerly C-TICK) Yes
KC approval Yes
EAC (formerly Gost-R) Yes
Use in hazardous areas
● ATEX ATEX II 3G Ex nA IIC T4 Gc
Ambient conditions
Ambient temperature during operation
● min. 0 °C
● max. 60 °C
Configuration
Configuration software
● STEP 7 Yes
Programming
● Command set see instruction list
● Nesting levels 7
● Access to consistent data in process image Yes
● System functions (SFC) see instruction list
● System function blocks (SFB) see instruction list
Programming language
— LAD Yes
— FBD Yes
— STL Yes
— SCL Yes
— CFC Yes
— GRAPH Yes
— HiGraph® Yes
Number of simultaneously active SFCs
— DPSYC_FR 2 2; SFC 11; per interface
— D_ACT_DP 8 8; SFC 12; per interface
— RD_REC 8 8; SFC 59; per interface
— WR_REC 8 8; SFC 58; per interface
— WR_PARM 8 8; SFC 55; per interface
— PARM_MOD 1 1; SFC 57; per interface
— WR_DPARM 2 2; SFC 56; per interface
— DPNRM_DG 8 8; SFC 13; per interface
— RDSYSST 8 8; SFC 51
— DP_TOPOL 1 1; SFC 103; per interface
Number of simultaneously active SFBs
— RDREC 8 8; SFB 52; per interface, but not more than 32 across all external interfaces
— WRREC 8 8; SFB 53; per interface, but not more than 32 across all external interfaces
Know-how protection
● User program protection/password protection Yes
● Block encryption Yes; With S7 block Privacy
Dimensions
Width 50 mm
Height 290 mm
Depth 219 mm
Weights
Weight, approx. 900 g
last modified: 06/11/2020