Article number |
6ES7510-1DK03-0AB0
|
6ES7510-1DJ01-0AB0
|
|
|
|
|
SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 25 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2 * *** approvals and certificates according to entry 109817615 at support.industry.siemens.com to be observed! **** |
SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, Central processing unit with Work memory 100 KB for program and 750 KB for data, 1st interface: PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required, BusAdapter required for Port 1 and 2 |
General information |
Product type designation |
CPU 1510SP-1 PN |
HW functional status |
FS01 |
FS05 |
Firmware version |
V3.0 |
V2.9 |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
● Module swapping during operation (hot swapping) |
Yes; Multi-hot swapping |
● Isochronous mode |
Yes; only with PROFINET; with minimum OB 6x cycle of 500 µs |
Yes; Only with PROFINET; with minimum OB 6x cycle of 625 µs |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V18 (FW V3.0); with older TIA Portal versions configurable as 6ES7510-1DJ01-0AB0 |
V17 (FW V2.9) / V13 SP1 Update 4 (FW V1.8) or higher |
Configuration control |
via dataset |
Yes |
Control elements |
Mode selector switch |
1 |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Mains buffering |
● Mains/voltage failure stored energy time |
10 ms |
5 ms |
Input current |
Current consumption (rated value) |
0.51 A |
0.6 A |
Current consumption, max. |
0.7 A |
0.9 A |
Inrush current, max. |
1.34 A; Rated value |
4.7 A; Rated value |
I²t |
0.3 A²·s |
0.14 A²·s |
Power |
Infeed power to the backplane bus |
8.05 W |
8.75 W |
Power loss |
Power loss, typ. |
3.5 W |
5.6 W |
Memory |
Number of slots for SIMATIC memory card |
1 |
SIMATIC memory card required |
Yes |
Work memory |
● integrated (for program) |
200 kbyte |
100 kbyte |
● integrated (for data) |
1 Mbyte |
750 kbyte |
Load memory |
● Plug-in (SIMATIC Memory Card), max. |
32 Gbyte |
Backup |
● maintenance-free |
Yes |
CPU processing times |
for bit operations, typ. |
25 ns |
72 ns |
for word operations, typ. |
32 ns |
86 ns |
for fixed point arithmetic, typ. |
42 ns |
115 ns |
for floating point arithmetic, typ. |
170 ns |
461 ns |
CPU-blocks |
Number of elements (total) |
4 000; Blocks (OB, FB, FC, DB) and UDTs |
DB |
● Number range |
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999 |
● Size, max. |
1 Mbyte; For DBs with absolute addressing, the max. size is 64 KB |
750 kbyte; For DBs with absolute addressing, the max. size is 64 KB |
FB |
● Number range |
0 ... 65 535 |
● Size, max. |
200 kbyte |
100 kbyte |
FC |
● Number range |
0 ... 65 535 |
● Size, max. |
200 kbyte |
100 kbyte |
OB |
● Size, max. |
200 kbyte |
100 kbyte |
● Number of free cycle OBs |
100 |
● Number of time alarm OBs |
20 |
● Number of delay alarm OBs |
20 |
● Number of cyclic interrupt OBs |
20; With minimum OB 3x cycle of 250 µs |
20; With minimum OB 3x cycle of 500 µs |
● Number of process alarm OBs |
50 |
● Number of DPV1 alarm OBs |
3 |
● Number of isochronous mode OBs |
1 |
● Number of technology synchronous alarm OBs |
2 |
● Number of startup OBs |
100 |
● Number of asynchronous error OBs |
4 |
● Number of synchronous error OBs |
2 |
● Number of diagnostic alarm OBs |
1 |
Nesting depth |
● per priority class |
24 |
Counters, timers and their retentivity |
S7 counter |
● Number |
2 048 |
Retentivity |
— adjustable |
Yes |
IEC counter |
● Number |
Any (only limited by the main memory) |
Retentivity |
— adjustable |
Yes |
S7 times |
● Number |
2 048 |
Retentivity |
— adjustable |
Yes |
IEC timer |
● Number |
Any (only limited by the main memory) |
Retentivity |
— adjustable |
Yes |
Data areas and their retentivity |
Retentive data area (incl. timers, counters, flags), max. |
256 kbyte; in total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 216 KB |
128 kbyte; Available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 88 KB |
Flag |
● Size, max. |
16 kbyte |
● Number of clock memories |
8; 8 clock memory bit, grouped into one clock memory byte |
Data blocks |
● Retentivity adjustable |
Yes |
● Retentivity preset |
No |
Local data |
● per priority class, max. |
64 kbyte; max. 16 KB per block |
Address area |
Number of IO modules |
2 048; max. number of modules / submodules |
1 024; max. number of modules / submodules |
I/O address area |
● Inputs |
32 kbyte; All inputs are in the process image |
● Outputs |
32 kbyte; All outputs are in the process image |
per integrated IO subsystem |
— Inputs (volume) |
8 kbyte |
— Outputs (volume) |
8 kbyte |
per CM/CP |
— Inputs (volume) |
8 kbyte |
— Outputs (volume) |
8 kbyte |
Subprocess images |
● Number of subprocess images, max. |
32 |
Address space per module |
● Address space per module, max. |
288 byte; For input and output data respectively |
Address space per station |
● Address space per station, max. |
2 560 byte; for central inputs and outputs; depending on configuration; 2 048 bytes for ET 200SP modules + 512 bytes for ET 200AL modules |
Hardware configuration |
Number of distributed IO systems |
32; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET or PROFIBUS communication modules, but also by the connection of I/O via AS-i master modules or links (e.g. IE/PB-Link) |
Number of DP masters |
● Via CM |
1 |
Number of IO Controllers |
● integrated |
1 |
● Via CM |
0 |
Rack |
● Modules per rack, max. |
82; CPU + 64 modules + server module (mounting width max. 1 m) + 16 ET 200AL modules |
80; CPU + 64 modules + server module (mounting width max. 1 m) + 16 ET 200AL modules |
● Quantity of operable ET 200SP modules, max. |
64 |
● Quantity of operable ET 200AL modules, max. |
16 |
PtP CM |
● Number of PtP CMs |
the number of connectable PtP CMs is only limited by the number of available slots |
Time of day |
Clock |
● Type |
Hardware clock |
● Backup time |
6 wk; At 40 °C ambient temperature, typically |
● Deviation per day, max. |
10 s; Typ.: 2 s |
Operating hours counter |
● Number |
16 |
Clock synchronization |
● supported |
Yes |
● to DP, master |
Yes; Via CM DP module |
● to DP, slave |
Yes; Via CM DP module |
● in AS, master |
Yes |
● in AS, slave |
Yes |
● on Ethernet via NTP |
Yes |
Interfaces |
Number of PROFINET interfaces |
1 |
Number of PROFIBUS interfaces |
1; Via CM DP module |
Optical interface |
No |
1. Interface |
Interface types |
● RJ 45 (Ethernet) |
Yes; X1 P3; opt. X1 P1 and X1 P2 via BusAdapter BA 2x RJ45 |
● Number of ports |
3; 1. integr. + 2. via BusAdapter |
● integrated switch |
Yes |
● BusAdapter (PROFINET) |
Yes; compatible BusAdapters: BA 2x RJ45, BA 2x FC, BA 2x M12 |
Protocols |
● IP protocol |
Yes; IPv4 |
● PROFINET IO Controller |
Yes |
● PROFINET IO Device |
Yes |
● SIMATIC communication |
Yes |
● Open IE communication |
Yes; Optionally also encrypted |
● Web server |
Yes |
● Media redundancy |
Yes |
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0 |
PROFINET IO Controller |
Services |
— PG/OP communication |
Yes |
— Isochronous mode |
Yes |
— Direct data exchange |
Yes; Requirement: IRT and isochronous mode (MRPD optional) |
— IRT |
Yes |
— PROFIenergy |
Yes; per user program |
— Prioritized startup |
Yes; Max. 32 PROFINET devices |
— Number of connectable IO Devices, max. |
128; In total, up to 512 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET |
64; In total, up to 256 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET |
— Of which IO devices with IRT, max. |
64 |
— Number of connectable IO Devices for RT, max. |
128 |
64 |
— of which in line, max. |
128 |
64 |
— Number of IO Devices that can be simultaneously activated/deactivated, max. |
8; in total across all interfaces |
— Number of IO Devices per tool, max. |
8 |
— Updating times |
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data |
Update time for IRT |
— for send cycle of 250 µs |
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 500 µs of the isochronous OB is decisive |
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 625 µs of the isochronous OB is decisive |
— for send cycle of 500 µs |
500 μs to 8 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 625 µs of the isochronous OB is decisive |
— for send cycle of 1 ms |
1 ms to 16 ms |
— for send cycle of 2 ms |
2 ms to 32 ms |
— for send cycle of 4 ms |
4 ms to 64 ms |
— With IRT and parameterization of "odd" send cycles |
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs) |
Update time for RT |
— for send cycle of 250 µs |
250 µs to 128 ms |
— for send cycle of 500 µs |
500 µs to 256 ms |
— for send cycle of 1 ms |
1 ms to 512 ms |
— for send cycle of 2 ms |
2 ms to 512 ms |
— for send cycle of 4 ms |
4 ms to 512 ms |
PROFINET IO Device |
Services |
— PG/OP communication |
Yes |
— Isochronous mode |
No |
— IRT |
Yes |
— PROFIenergy |
Yes; per user program |
— Shared device |
Yes |
— Number of IO Controllers with shared device, max. |
4 |
— activation/deactivation of I-devices |
Yes; per user program |
— Asset management record |
Yes; per user program |
2. Interface |
Interface types |
● RS 485 |
Yes; Via CM DP module |
● Number of ports |
1 |
Protocols |
● PROFIBUS DP master |
Yes |
● PROFIBUS DP slave |
Yes |
● SIMATIC communication |
Yes |
PROFIBUS DP master |
● Number of connections, max. |
48; Of which 4 each reserved for ES and HMI |
● Number of DP slaves, max. |
125; In total, up to 512 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET |
125; In total, up to 256 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET |
Services |
— PG/OP communication |
Yes |
— Equidistance |
No |
— Isochronous mode |
No |
— Activation/deactivation of DP slaves |
Yes |
Interface types |
RJ 45 (Ethernet) |
● 100 Mbps |
Yes |
● Autonegotiation |
Yes |
● Autocrossing |
Yes |
● Industrial Ethernet status LED |
Yes |
RS 485 |
● Transmission rate, max. |
12 Mbit/s |
Protocols |
PROFIsafe |
No |
Number of connections |
● Number of connections, max. |
128; via integrated interfaces of the CPU and connected CPs / CMs |
96; via integrated interfaces of the CPU and connected CPs / CMs |
● Number of connections reserved for ES/HMI/web |
10 |
● Number of connections via integrated interfaces |
88 |
64 |
● Number of connections per CP/CM |
32 |
● Number of S7 routing paths |
16 |
Redundancy mode |
● H-Sync forwarding |
Yes |
Media redundancy |
— Media redundancy |
Yes; only via BusAdapter |
— MRP |
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0, MRP Manager; MRP Client |
— MRP interconnection, supported |
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0 |
— MRPD |
Yes; Requirement: IRT |
— Switchover time on line break, typ. |
200 ms; For MRP, bumpless for MRPD |
— Number of stations in the ring, max. |
50 |
SIMATIC communication |
● PG/OP communication |
Yes; encryption with TLS V1.3 pre-selected |
● S7 routing |
Yes |
● Data record routing |
Yes |
● S7 communication, as server |
Yes |
● S7 communication, as client |
Yes |
● User data per job, max. |
See online help (S7 communication, user data size) |
Open IE communication |
● TCP/IP |
Yes |
— Data length, max. |
64 kbyte |
— several passive connections per port, supported |
Yes |
● ISO-on-TCP (RFC1006) |
Yes |
— Data length, max. |
64 kbyte |
● UDP |
Yes |
— Data length, max. |
2 kbyte; 1 472 bytes for UDP broadcast |
— UDP multicast |
Yes; max. 78 multicast circuits |
Yes; Max. 5 multicast circuits |
● DHCP |
Yes |
● DNS |
Yes |
● SNMP |
Yes |
● DCP |
Yes |
● LLDP |
Yes |
● Encryption |
Yes; Optional |
Web server |
● HTTP |
Yes; Standard and user pages |
● HTTPS |
Yes; Standard and user pages |
OPC UA |
● Runtime license required |
Yes; "Small" license required |
● OPC UA Client |
Yes; Data Access (registered Read/Write), Method Call |
Yes |
— Application authentication |
Yes |
— Security policies |
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256 |
— User authentication |
"anonymous" or by user name & password |
— Number of connections, max. |
4 |
— Number of nodes of the client interfaces, recommended max. |
1 000 |
— Number of elements for one call of OPC_UA_NodeGetHandleList/OPC_UA_ReadList/OPC_UA_WriteList, max. |
300 |
— Number of elements for one call of OPC_UA_NameSpaceGetIndexList, max. |
20 |
— Number of elements for one call of OPC_UA_MethodGetHandleList, max. |
100 |
— Number of simultaneous calls of the client instructions for session management, per connection, max. |
1 |
— Number of simultaneous calls of the client instructions for data access, per connection, max. |
5 |
— Number of registerable nodes, max. |
5 000 |
— Number of registerable method calls of OPC_UA_MethodCall, max. |
100 |
— Number of inputs/outputs when calling OPC_UA_MethodCall, max. |
20 |
● OPC UA Server |
Yes; Data Access (Read, Write, Subscribe), Method Call, Alarms & Condition (A&C), Custom Address Space |
Yes; Data access (read, write, subscribe), method call, custom address space |
— Application authentication |
Yes |
— Security policies |
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss |
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256 |
— User authentication |
"anonymous" or by user name & password |
— GDS support (certificate management) |
Yes |
— Number of sessions, max. |
32 |
— Number of accessible variables, max. |
50 000 |
— Number of registerable nodes, max. |
10 000 |
— Number of subscriptions per session, max. |
50 |
20 |
— Sampling interval, min. |
100 ms |
— Publishing interval, min. |
200 ms |
500 ms |
— Number of server methods, max. |
20 |
— Number of inputs/outputs per server method, max. |
20 |
— Number of monitored items, recommended max. |
4 000; for 1 s sampling interval and 1 s send interval |
1 000; for 1 s sampling interval and 1 s send interval |
— Number of server interfaces, max. |
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace" |
— Number of nodes for user-defined server interfaces, max. |
15 000 |
1 000 |
● Alarms and Conditions |
Yes |
— Number of program alarms |
100 |
— Number of alarms for system diagnostics |
50 |
Further protocols |
● MODBUS |
Yes; MODBUS TCP |
S7 message functions |
Number of login stations for message functions, max. |
32 |
Program alarms |
Yes |
Number of configurable program messages, max. |
5 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH |
Number of loadable program messages in RUN, max. |
2 500 |
Test commissioning functions |
Joint commission (Team Engineering) |
Yes; Parallel online access possible for up to 5 engineering systems |
Status block |
Yes; Up to 8 simultaneously (in total across all ES clients) |
Single step |
No |
Number of breakpoints |
8 |
Status/control |
● Status/control variable |
Yes |
● Variables |
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters |
● Number of variables, max. |
|
— of which status variables, max. |
200; per job |
— of which control variables, max. |
200; per job |
Forcing |
● Forcing |
Yes |
● Forcing, variables |
Peripheral inputs/outputs |
● Number of variables, max. |
200 |
Diagnostic buffer |
● present |
Yes |
● Number of entries, max. |
1 000 |
— of which powerfail-proof |
500 |
Traces |
● Number of configurable Traces |
4; Up to 512 KB of data per trace are possible |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● RUN/STOP LED |
Yes |
● ERROR LED |
Yes |
● MAINT LED |
Yes |
● Monitoring of the supply voltage (PWR-LED) |
Yes |
● Connection display LINK TX/RX |
Yes |
Supported technology objects |
Motion Control |
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool |
● Number of available Motion Control resources for technology objects |
1 120 |
800 |
● Required Motion Control resources |
|
— per speed-controlled axis |
40 |
— per positioning axis |
80 |
— per synchronous axis |
160 |
— per external encoder |
80 |
— per output cam |
20 |
— per cam track |
160 |
— per probe |
40 |
● Positioning axis |
|
— Number of positioning axes at motion control cycle of 4 ms (typical value) |
11 |
5 |
— Number of positioning axes at motion control cycle of 8 ms (typical value) |
14 |
10 |
Controller |
|
● PID_Compact |
Yes; Universal PID controller with integrated optimization |
● PID_3Step |
Yes; PID controller with integrated optimization for valves |
● PID-Temp |
Yes; PID controller with integrated optimization for temperature |
Counting and measuring |
|
● High-speed counter |
Yes |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-30 °C; No condensation |
-25 °C; No condensation |
● horizontal installation, max. |
60 °C |
● vertical installation, min. |
-30 °C; No condensation |
-25 °C; No condensation |
● vertical installation, max. |
50 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
configuration / header |
configuration / programming / header |
Programming language |
— LAD |
Yes |
— FBD |
Yes |
— STL |
Yes |
— SCL |
Yes |
— GRAPH |
Yes |
Know-how protection |
● User program protection/password protection |
Yes |
● Copy protection |
Yes |
● Block protection |
Yes |
Access protection |
● protection of confidential configuration data |
Yes |
● Protection level: Write protection |
Yes |
● Protection level: Read/write protection |
Yes |
● Protection level: Complete protection |
Yes |
programming / cycle time monitoring / header |
● lower limit |
adjustable minimum cycle time |
● upper limit |
adjustable maximum cycle time |
Dimensions |
Width |
100 mm |
Height |
117 mm |
Depth |
75 mm |
Weights |
Weight, approx. |
265 g |
310 g |