Article number |
6ES7511-1CK00-0AB0
|
6ES7511-1CK01-0AB0
|
|
|
|
|
*** Spare part *** SIMATIC S7-1500 Compact CPU CPU 1511C-1 PN, central processing unit with work memory 175 KB for program and 1 MB for data, 16 digital inputs, 16 digital outputs, 5 analog inputs, 2 analog outputs, 6 high-speed counters, 4 high-speed counters for PTO/PWM/frequency output 1st interface: PROFINET IRT with 2-port switch, 60 ns bit performance, incl. push-in front connector, SIMATIC Memory Card required |
SIMATIC S7-1500 Compact CPU CPU 1511C-1PN, central processing unit with working memory 175 KB for program and 1 MB for data, 16 digital inputs, 16 digital outputs, 5 analog inputs, 2 analog outputs, 6 high speed counters, 4 high speed outputs for PTO/PWM/frequency output 1. interface: PROFINET IRT with 2 port switch, 60 NS bit-performance, incl. front connector push-in, SIMATIC memory card necessary |
General information |
Product type designation |
CPU 1511C-1 PN |
HW functional status |
FS03 |
Firmware version |
V2.9 |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
● Isochronous mode |
Yes; With minimum OB 6x cycle of 625 µs (distributed) |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V17 (FW V2.9) / V13 SP1 Update 4 (FW V1.8) or higher |
V17 (FW V2.9) / V15 (FW V2.5) or higher; with older TIA Portal versions configurable as 6ES7511-1CK00-0AB0 |
Configuration control |
via dataset |
Yes |
Display |
Screen diagonal [cm] |
3.45 cm |
Control elements |
Number of keys |
6 |
8 |
Mode buttons |
|
2 |
Mode selector switch |
1 |
|
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V; 20.4 V DC, for supplying the digital inputs/outputs |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms; Refers to the power supply on the CPU section |
● Repeat rate, min. |
1/s |
Input current |
Current consumption (rated value) |
0.8 A; Digital onboard I/O modules are supplied separately |
0.8 A; Without load; 9.8 A: CPU + load |
Current consumption, max. |
|
1 A; Without load; 10 A: CPU + load |
Inrush current, max. |
1.9 A; Rated value |
I²t |
0.34 A²·s |
Digital inputs |
● from load voltage L+ (without load), max. |
20 mA; per group |
Digital outputs |
● from load voltage L+, max. |
30 mA; Per group, without load |
output voltage / header |
Rated value (DC) |
24 V |
Encoder supply |
Number of outputs |
1; One common 24 V encoder supply |
24 V encoder supply |
● 24 V |
Yes; L+ (-0.8 V) |
● Short-circuit protection |
Yes |
● Output current, max. |
1 A |
Power |
Infeed power to the backplane bus |
10 W |
Power consumption from the backplane bus (balanced) |
8.5 W |
Power loss |
Power loss, typ. |
11.8 W |
Memory |
Number of slots for SIMATIC memory card |
1 |
SIMATIC memory card required |
Yes |
Work memory |
● integrated (for program) |
175 kbyte |
● integrated (for data) |
1 Mbyte |
Load memory |
● Plug-in (SIMATIC Memory Card), max. |
32 Gbyte |
Backup |
● maintenance-free |
Yes |
CPU processing times |
for bit operations, typ. |
60 ns |
for word operations, typ. |
72 ns |
for fixed point arithmetic, typ. |
96 ns |
for floating point arithmetic, typ. |
384 ns |
CPU-blocks |
Number of elements (total) |
4 000; Blocks (OB, FB, FC, DB) and UDTs |
DB |
● Number range |
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999 |
● Size, max. |
1 Mbyte; For DBs with absolute addressing, the max. size is 64 KB |
FB |
● Number range |
0 ... 65 535 |
● Size, max. |
175 kbyte |
FC |
● Number range |
0 ... 65 535 |
● Size, max. |
175 kbyte |
OB |
● Size, max. |
175 kbyte |
● Number of free cycle OBs |
100 |
● Number of time alarm OBs |
20 |
● Number of delay alarm OBs |
20 |
● Number of cyclic interrupt OBs |
20; With minimum OB 3x cycle of 500 µs |
● Number of process alarm OBs |
50 |
● Number of DPV1 alarm OBs |
3 |
● Number of isochronous mode OBs |
1 |
● Number of technology synchronous alarm OBs |
2 |
● Number of startup OBs |
100 |
● Number of asynchronous error OBs |
4 |
● Number of synchronous error OBs |
2 |
● Number of diagnostic alarm OBs |
1 |
Nesting depth |
● per priority class |
24 |
Counters, timers and their retentivity |
S7 counter |
● Number |
2 048 |
Retentivity |
— adjustable |
Yes |
IEC counter |
● Number |
Any (only limited by the main memory) |
Retentivity |
— adjustable |
Yes |
S7 times |
● Number |
2 048 |
Retentivity |
— adjustable |
Yes |
IEC timer |
● Number |
Any (only limited by the main memory) |
Retentivity |
— adjustable |
Yes |
Data areas and their retentivity |
Retentive data area (incl. timers, counters, flags), max. |
128 kbyte; In total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 88 KB |
Extended retentive data area (incl. timers, counters, flags), max. |
1 Mbyte; When using PS 6 0W 24/48/60 V DC HF |
Flag |
● Size, max. |
16 kbyte |
● Number of clock memories |
8; 8 clock memory bit, grouped into one clock memory byte |
Data blocks |
● Retentivity adjustable |
Yes |
● Retentivity preset |
No |
Local data |
● per priority class, max. |
64 kbyte; max. 16 KB per block |
Address area |
Number of IO modules |
1 024; max. number of modules / submodules |
I/O address area |
● Inputs |
32 kbyte; All inputs are in the process image |
● Outputs |
32 kbyte; All outputs are in the process image |
per integrated IO subsystem |
— Inputs (volume) |
8 kbyte |
— Outputs (volume) |
8 kbyte |
per CM/CP |
— Inputs (volume) |
8 kbyte |
— Outputs (volume) |
8 kbyte |
Subprocess images |
● Number of subprocess images, max. |
32 |
Hardware configuration |
Number of distributed IO systems |
32; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET or PROFIBUS communication modules, but also by the connection of I/O via AS-i master modules or links (e.g. IE/PB-Link) |
Number of DP masters |
● Via CM |
4; A maximum of 4 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total |
Number of IO Controllers |
● integrated |
1 |
● Via CM |
4; A maximum of 4 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total |
Rack |
● Modules per rack, max. |
32; CPU + 31 modules |
● Number of lines, max. |
1 |
PtP CM |
● Number of PtP CMs |
the number of connectable PtP CMs is only limited by the number of available slots |
Time of day |
Clock |
● Type |
Hardware clock |
● Backup time |
6 wk; At 40 °C ambient temperature, typically |
● Deviation per day, max. |
10 s; Typ.: 2 s |
Operating hours counter |
● Number |
16 |
Clock synchronization |
● supported |
Yes |
● in AS, master |
Yes |
● in AS, slave |
Yes |
● on Ethernet via NTP |
Yes |
Digital inputs |
integrated channels (DI) |
16 |
Digital inputs, parameterizable |
Yes |
Source/sink input |
P-reading |
Input characteristic curve in accordance with IEC 61131, type 3 |
Yes |
Digital input functions, parameterizable |
● Gate start/stop |
Yes |
● Capture |
Yes |
● Synchronization |
Yes |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
-3 to +5V |
● for signal "1" |
+11 to +30V |
Input current |
● for signal "1", typ. |
2.5 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes; none / 0.05 / 0.1 / 0.4 / 1.6 / 3.2 / 12.8 / 20 ms |
— at "0" to "1", min. |
4 µs; for parameterization "none" |
— at "0" to "1", max. |
20 ms |
— at "1" to "0", min. |
4 µs; for parameterization "none" |
— at "1" to "0", max. |
20 ms |
for interrupt inputs |
— parameterizable |
Yes; Same as for standard inputs |
for technological functions |
— parameterizable |
Yes; Same as for standard inputs |
Cable length |
● shielded, max. |
1 000 m; 600 m for technological functions; depending on input frequency, encoder and cable quality; max. 50 m at 100 kHz |
● unshielded, max. |
600 m; for technological functions: No |
Digital outputs |
Type of digital output |
Transistor |
integrated channels (DO) |
16 |
Current-sourcing |
Yes; Push-pull output |
Short-circuit protection |
Yes; electronic/thermal |
● Response threshold, typ. |
1.6 A with standard output, 0.5 A with high-speed output; see manual for details |
Limitation of inductive shutdown voltage to |
-0.8 V |
Controlling a digital input |
Yes |
Accuracy of pulse duration |
Up to ±100 ppm ±2 μs at high-speed output; see manual for details |
minimum pulse duration |
2 µs; With High Speed output |
Digital output functions, parameterizable |
● Switching tripped by comparison values |
Yes; As output signal of a high-speed counter |
● PWM output |
Yes |
— Number, max. |
4 |
— Cycle duration, parameterizable |
Yes |
— ON period, min. |
0 % |
— ON period, max. |
100 % |
— Resolution of the duty cycle |
0.0036 %; For S7 analog format, min. 40 ns |
● Frequency output |
Yes |
Switching capacity of the outputs |
● with resistive load, max. |
0.5 A; 0.1 A with high-speed output, i.e. when using a high-speed output; see manual for details |
● on lamp load, max. |
5 W; 1 W with high-speed output, i.e. when using a high-speed output; see manual for details |
Load resistance range |
● lower limit |
48 Ω; 240 ohms with high-speed output, i.e. when using a high-speed output; see manual for details |
● upper limit |
12 kΩ |
Output voltage |
● Type of output voltage |
DC |
● for signal "0", max. |
1 V; With high-speed output, i.e. when using a high-speed output; see manual for details |
● for signal "1", min. |
23.2 V; L+ (-0.8 V) |
Output current |
● for signal "1" rated value |
0.5 A; 0.1 A with high-speed output, i.e. when using a high-speed output, observe derating; see manual for details |
● for signal "1" permissible range, min. |
2 mA |
● for signal "1" permissible range, max. |
0.6 A; 0.12 A with high-speed output, i.e. when using a high-speed output, observe derating; see manual for details |
● for signal "0" residual current, max. |
0.5 mA |
Output delay with resistive load |
● "0" to "1", max. |
200 µs |
● "1" to "0", max. |
500 µs; Load-dependent |
for technological functions |
— "0" to "1", max. |
5 µs; Depending on the output used, see additional description in manual |
— "1" to "0", max. |
5 µs; Depending on the output used, see additional description in manual |
Parallel switching of two outputs |
● for logic links |
Yes; for technological functions: No |
● for uprating |
No |
● for redundant control of a load |
Yes; for technological functions: No |
Switching frequency |
● with resistive load, max. |
100 kHz; For high-speed output, 100 Hz for standard output |
● with inductive load, max. |
0.5 Hz; Acc. to IEC 60947-5-1, DC-13; observe derating curve |
● on lamp load, max. |
10 Hz |
Total current of the outputs |
● Current per channel, max. |
0.5 A; see additional description in the manual |
● Current per group, max. |
8 A; see additional description in the manual |
● Current per power supply, max. |
4 A; 2 power supplies for each group, current per power supply max. 4 A, see additional description in manual |
for technological functions |
— Current per channel, max. |
0.5 A; see additional description in the manual |
Relay outputs |
● Number of relay outputs |
0 |
Cable length |
● shielded, max. |
1 000 m; 600 m for technological functions; depending on output frequency, load, and cable quality; max. 50 m at 100 kHz |
● unshielded, max. |
600 m; for technological functions: No |
Analog inputs |
Number of analog inputs |
5; 4x for U/I, 1x for R/RTD |
● For current measurement |
4; max. |
● For voltage measurement |
4; max. |
● For resistance/resistance thermometer measurement |
1 |
permissible input voltage for voltage input (destruction limit), max. |
28.8 V |
permissible input current for current input (destruction limit), max. |
40 mA |
Cycle time (all channels), min. |
1 ms; Dependent on the parameterized interference frequency suppression; for details, see conversion procedure in manual |
Technical unit for temperature measurement adjustable |
Yes; °C/°F/K |
Input ranges (rated values), voltages |
● 0 to +10 V |
Yes; Physical measuring range: ± 10 V |
— Input resistance (0 to 10 V) |
100 kΩ |
● 1 V to 5 V |
Yes; Physical measuring range: ± 10 V |
— Input resistance (1 V to 5 V) |
100 kΩ |
● -10 V to +10 V |
Yes |
— Input resistance (-10 V to +10 V) |
100 kΩ |
● -5 V to +5 V |
Yes; Physical measuring range: ± 10 V |
— Input resistance (-5 V to +5 V) |
100 kΩ |
Input ranges (rated values), currents |
● 0 to 20 mA |
Yes; Physical measuring range: ± 20 mA |
— Input resistance (0 to 20 mA) |
50 Ω; Plus approx. 55 ohm for overvoltage protection by PTC |
● -20 mA to +20 mA |
Yes |
— Input resistance (-20 mA to +20 mA) |
50 Ω; Plus approx. 55 ohm for overvoltage protection by PTC |
● 4 mA to 20 mA |
Yes; Physical measuring range: ± 20 mA |
— Input resistance (4 mA to 20 mA) |
50 Ω; Plus approx. 55 ohm for overvoltage protection by PTC |
Input ranges (rated values), resistance thermometer |
● Ni 100 |
Yes; Standard/climate |
— Input resistance (Ni 100) |
10 MΩ |
● Pt 100 |
Yes; Standard/climate |
— Input resistance (Pt 100) |
10 MΩ |
Input ranges (rated values), resistors |
● 0 to 150 ohms |
Yes; Physical measuring range: 0 ... 600 ohms |
— Input resistance (0 to 150 ohms) |
10 MΩ |
● 0 to 300 ohms |
Yes; Physical measuring range: 0 ... 600 ohms |
— Input resistance (0 to 300 ohms) |
10 MΩ |
● 0 to 600 ohms |
Yes |
— Input resistance (0 to 600 ohms) |
10 MΩ |
Cable length |
● shielded, max. |
800 m; for U/I, 200 m for R/RTD |
Analog outputs |
integrated channels (AO) |
2 |
Voltage output, short-circuit protection |
Yes |
Cycle time (all channels), min. |
1 ms; Dependent on the parameterized interference frequency suppression; for details, see conversion procedure in manual |
Output ranges, voltage |
● 0 to 10 V |
Yes |
● 1 V to 5 V |
Yes |
● -10 V to +10 V |
Yes |
Output ranges, current |
● 0 to 20 mA |
Yes |
● -20 mA to +20 mA |
Yes |
● 4 mA to 20 mA |
Yes |
Load impedance (in rated range of output) |
● with voltage outputs, min. |
1 kΩ |
● with voltage outputs, capacitive load, max. |
100 nF |
● with current outputs, max. |
500 Ω |
● with current outputs, inductive load, max. |
1 mH |
Cable length |
● shielded, max. |
200 m |
Analog value generation for the inputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
16 bit |
● Integration time, parameterizable |
Yes; 2.5 / 16.67 / 20 / 100 ms, acts on all channels |
● Interference voltage suppression for interference frequency f1 in Hz |
400 / 60 / 50 / 10 |
Smoothing of measured values |
● parameterizable |
Yes |
● Step: None |
Yes |
● Step: low |
Yes |
● Step: Medium |
Yes |
● Step: High |
Yes |
Analog value generation for the outputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
16 bit |
Settling time |
● for resistive load |
1.5 ms |
● for capacitive load |
2.5 ms |
● for inductive load |
2.5 ms |
Encoder |
Connection of signal encoders |
● for voltage measurement |
Yes |
● for current measurement as 4-wire transducer |
Yes |
● for resistance measurement with two-wire connection |
Yes |
● for resistance measurement with three-wire connection |
Yes |
● for resistance measurement with four-wire connection |
Yes |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1.5 mA |
Encoder signals, incremental encoder (asymmetrical) |
● Input voltage |
24 V |
● Input frequency, max. |
100 kHz |
● Counting frequency, max. |
400 kHz; with quadruple evaluation |
● Signal filter, parameterizable |
Yes |
● Incremental encoder with A/B tracks, 90° phase offset |
Yes |
● Incremental encoder with A/B tracks, 90° phase offset and zero track |
Yes |
● pulse encoder |
Yes |
● pulse encoder with direction |
Yes |
● pulse encoder with one impulse signal per count direction |
Yes |
Errors/accuracies |
Linearity error (relative to input range), (+/-) |
0.1 % |
Temperature error (relative to input range), (+/-) |
0.005 %/K |
Crosstalk between the inputs, max. |
-60 dB |
Repeat accuracy in steady state at 25 °C (relative to input range), (+/-) |
0.05 % |
Output ripple (relative to output range, bandwidth 0 to 50 kHz), (+/-) |
0.02 % |
Linearity error (relative to output range), (+/-) |
0.15 % |
Temperature error (relative to output range), (+/-) |
0.005 %/K |
Crosstalk between the outputs, max. |
-80 dB |
Repeat accuracy in steady state at 25 °C (relative to output range), (+/-) |
0.05 % |
Operational error limit in overall temperature range |
● Voltage, relative to input range, (+/-) |
0.3 % |
● Current, relative to input range, (+/-) |
0.3 % |
● Resistance, relative to input range, (+/-) |
0.3 % |
● Resistance thermometer, relative to input range, (+/-) |
Pt100 Standard: ±2 K, Pt100 Climate: ±1 K, Ni100 Standard: ±1.2 K, Ni100 Climate: ±1 K |
● Voltage, relative to output range, (+/-) |
0.3 % |
● Current, relative to output range, (+/-) |
0.3 % |
Basic error limit (operational limit at 25 °C) |
● Voltage, relative to input range, (+/-) |
0.2 % |
● Current, relative to input range, (+/-) |
0.2 % |
● Resistance, relative to input range, (+/-) |
0.2 % |
● Resistance thermometer, relative to input range, (+/-) |
Pt100 Standard: ±1 K, Pt100 Climate: ±0.5 K, Ni100 Standard: ±0.6 K, Ni100 Climate: ±0.5 K |
● Voltage, relative to output range, (+/-) |
0.2 % |
● Current, relative to output range, (+/-) |
0.2 % |
Interference voltage suppression for f = n x (f1 +/- 1 %), f1 = interference frequency |
● Series mode interference (peak value of interference < rated value of input range), min. |
30 dB |
● Common mode voltage, max. |
10 V |
● Common mode interference, min. |
60 dB; at 400 Hz: 50 dB |
Interfaces |
Number of PROFINET interfaces |
1 |
1. Interface |
Interface types |
● RJ 45 (Ethernet) |
Yes; X1 |
● Number of ports |
2 |
● integrated switch |
Yes |
Protocols |
● IP protocol |
Yes; IPv4 |
● PROFINET IO Controller |
Yes |
● PROFINET IO Device |
Yes |
● SIMATIC communication |
Yes |
● Open IE communication |
Yes; Optionally also encrypted |
● Web server |
Yes |
● Media redundancy |
Yes |
PROFINET IO Controller |
Services |
— PG/OP communication |
Yes |
— Isochronous mode |
Yes |
— Direct data exchange |
Yes; Requirement: IRT and isochronous mode (MRPD optional) |
— IRT |
Yes |
— PROFIenergy |
Yes; per user program |
— Prioritized startup |
Yes; Max. 32 PROFINET devices |
— Number of connectable IO Devices, max. |
128; In total, up to 256 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET |
— Of which IO devices with IRT, max. |
64 |
— Number of connectable IO Devices for RT, max. |
128 |
— of which in line, max. |
128 |
— Number of IO Devices that can be simultaneously activated/deactivated, max. |
8; in total across all interfaces |
— Number of IO Devices per tool, max. |
8 |
— Updating times |
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data |
Update time for IRT |
— for send cycle of 250 µs |
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 625 µs of the isochronous OB is decisive |
— for send cycle of 500 µs |
500 μs to 8 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 625 µs of the isochronous OB is decisive |
— for send cycle of 1 ms |
1 ms to 16 ms |
— for send cycle of 2 ms |
2 ms to 32 ms |
— for send cycle of 4 ms |
4 ms to 64 ms |
— With IRT and parameterization of "odd" send cycles |
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs) |
Update time for RT |
— for send cycle of 250 µs |
250 µs to 128 ms |
— for send cycle of 500 µs |
500 µs to 256 ms |
— for send cycle of 1 ms |
1 ms to 512 ms |
— for send cycle of 2 ms |
2 ms to 512 ms |
— for send cycle of 4 ms |
4 ms to 512 ms |
PROFINET IO Device |
Services |
— PG/OP communication |
Yes |
— Isochronous mode |
No |
— IRT |
Yes |
— PROFIenergy |
Yes; per user program |
— Shared device |
Yes |
— Number of IO Controllers with shared device, max. |
4 |
— activation/deactivation of I-devices |
Yes; per user program |
— Asset management record |
Yes; per user program |
Interface types |
RJ 45 (Ethernet) |
● 100 Mbps |
Yes |
● Autonegotiation |
Yes |
● Autocrossing |
Yes |
● Industrial Ethernet status LED |
Yes |
Protocols |
Number of connections |
● Number of connections, max. |
96; via integrated interfaces of the CPU and connected CPs / CMs |
● Number of connections reserved for ES/HMI/web |
10 |
● Number of connections via integrated interfaces |
64 |
● Number of S7 routing paths |
16 |
Redundancy mode |
● H-Sync forwarding |
Yes |
Media redundancy |
— Media redundancy |
only via 1st interface (X1) |
— MRP |
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0, MRP Manager; MRP Client |
— MRP interconnection, supported |
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0 |
— MRPD |
Yes; Requirement: IRT |
— Switchover time on line break, typ. |
200 ms; For MRP, bumpless for MRPD |
— Number of stations in the ring, max. |
50 |
SIMATIC communication |
● PG/OP communication |
Yes; encryption with TLS V1.3 pre-selected |
● S7 routing |
Yes |
● S7 communication, as server |
Yes |
● S7 communication, as client |
Yes |
● User data per job, max. |
See online help (S7 communication, user data size) |
Open IE communication |
● TCP/IP |
Yes |
— Data length, max. |
64 kbyte |
— several passive connections per port, supported |
Yes |
● ISO-on-TCP (RFC1006) |
Yes |
— Data length, max. |
64 kbyte |
● UDP |
Yes |
— Data length, max. |
2 kbyte; 1 472 bytes for UDP broadcast |
— UDP multicast |
Yes; Max. 5 multicast circuits |
● DHCP |
Yes |
● DNS |
Yes |
● SNMP |
Yes |
● DCP |
Yes |
● LLDP |
Yes |
● Encryption |
Yes; Optional |
Web server |
● HTTP |
Yes; Standard and user pages |
● HTTPS |
Yes; Standard and user pages |
OPC UA |
● Runtime license required |
Yes; "Small" license required |
● OPC UA Client |
Yes |
— Application authentication |
Yes |
— Security policies |
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256 |
— User authentication |
"anonymous" or by user name & password |
— Number of connections, max. |
4 |
— Number of nodes of the client interfaces, recommended max. |
1 000 |
— Number of elements for one call of OPC_UA_NodeGetHandleList/OPC_UA_ReadList/OPC_UA_WriteList, max. |
300 |
— Number of elements for one call of OPC_UA_NameSpaceGetIndexList, max. |
20 |
— Number of elements for one call of OPC_UA_MethodGetHandleList, max. |
100 |
— Number of simultaneous calls of the client instructions for session management, per connection, max. |
1 |
— Number of simultaneous calls of the client instructions for data access, per connection, max. |
5 |
— Number of registerable nodes, max. |
5 000 |
— Number of registerable method calls of OPC_UA_MethodCall, max. |
100 |
— Number of inputs/outputs when calling OPC_UA_MethodCall, max. |
20 |
● OPC UA Server |
Yes; Data access (read, write, subscribe), method call, custom address space |
— Application authentication |
Yes |
— Security policies |
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256 |
— User authentication |
"anonymous" or by user name & password |
— GDS support (certificate management) |
Yes |
— Number of sessions, max. |
32 |
— Number of accessible variables, max. |
50 000 |
— Number of registerable nodes, max. |
10 000 |
— Number of subscriptions per session, max. |
20 |
— Sampling interval, min. |
100 ms |
— Publishing interval, min. |
500 ms |
— Number of server methods, max. |
20 |
— Number of inputs/outputs per server method, max. |
20 |
— Number of monitored items, recommended max. |
1 000; for 1 s sampling interval and 1 s send interval |
— Number of server interfaces, max. |
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace" |
— Number of nodes for user-defined server interfaces, max. |
1 000 |
● Alarms and Conditions |
Yes |
— Number of program alarms |
100 |
— Number of alarms for system diagnostics |
50 |
Further protocols |
● MODBUS |
Yes; MODBUS TCP |
Isochronous mode |
Equidistance |
Yes |
S7 message functions |
Number of login stations for message functions, max. |
32 |
Program alarms |
Yes |
Number of configurable program messages, max. |
5 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH |
Number of loadable program messages in RUN, max. |
2 500 |
Number of simultaneously active program alarms |
|
● Number of program alarms |
600 |
● Number of alarms for system diagnostics |
100 |
● Number of alarms for motion technology objects |
80 |
Test commissioning functions |
Joint commission (Team Engineering) |
Yes; Parallel online access possible for up to 5 engineering systems |
Status block |
Yes; Up to 8 simultaneously (in total across all ES clients) |
Single step |
No |
Number of breakpoints |
8 |
Status/control |
● Status/control variable |
Yes |
● Variables |
Inputs/outputs, memory bits, DBs, distributed I/Os, timers, counters |
● Number of variables, max. |
|
— of which status variables, max. |
200; per job |
— of which control variables, max. |
200; per job |
Forcing |
● Forcing |
Yes |
● Forcing, variables |
Peripheral inputs/outputs |
● Number of variables, max. |
200 |
Diagnostic buffer |
● present |
Yes |
● Number of entries, max. |
1 000 |
— of which powerfail-proof |
500 |
Traces |
● Number of configurable Traces |
4; Up to 512 KB of data per trace are possible |
Interrupts/diagnostics/status information |
Alarms |
● Diagnostic alarm |
Yes |
● Hardware interrupt |
Yes |
Diagnoses |
● Monitoring the supply voltage |
Yes |
● Wire-break |
Yes; for analog inputs/outputs, see description in manual |
● Short-circuit |
Yes; for analog outputs, see description in manual |
● A/B transition error at incremental encoder |
Yes |
Diagnostics indication LED |
● RUN/STOP LED |
Yes |
● ERROR LED |
Yes |
● MAINT LED |
Yes |
● STOP ACTIVE LED |
|
Yes |
● Monitoring of the supply voltage (PWR-LED) |
Yes |
● Channel status display |
Yes |
● for channel diagnostics |
Yes; For analog inputs/outputs |
● Connection display LINK TX/RX |
Yes |
Supported technology objects |
Motion Control |
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool |
● Number of available Motion Control resources for technology objects |
800 |
● Required Motion Control resources |
|
— per speed-controlled axis |
40 |
— per positioning axis |
80 |
— per synchronous axis |
160 |
— per external encoder |
80 |
— per output cam |
20 |
— per cam track |
160 |
— per probe |
40 |
● Positioning axis |
|
— Number of positioning axes at motion control cycle of 4 ms (typical value) |
5 |
— Number of positioning axes at motion control cycle of 8 ms (typical value) |
10 |
Controller |
|
● PID_Compact |
Yes; Universal PID controller with integrated optimization |
● PID_3Step |
Yes; PID controller with integrated optimization for valves |
● PID-Temp |
Yes; PID controller with integrated optimization for temperature |
Counting and measuring |
|
● High-speed counter |
Yes |
Integrated Functions |
Counting functions |
● Continuous counting |
Yes |
● Counter response parameterizable |
Yes |
● Hardware gate via digital input |
Yes |
● Software gate |
Yes |
● Event-controlled stop |
Yes |
● Synchronization via digital input |
Yes |
● Counting range, parameterizable |
Yes |
Comparator |
— Number of comparators |
2; per count channel; see manual for details |
— Direction dependency |
Yes |
— Can be changed from user program |
Yes |
Position detection |
● Incremental acquisition |
Yes |
● Suitable for S7-1500 Motion Control |
Yes |
Measuring functions |
● Measuring time, parameterizable |
Yes |
● Dynamic measurement period adjustment |
Yes |
● Number of thresholds, parameterizable |
2 |
Measuring range |
— Frequency measurement, min. |
0.04 Hz |
— Frequency measurement, max. |
400 kHz; with quadruple evaluation |
— Cycle duration measurement, min. |
2.5 µs |
— Cycle duration measurement, max. |
25 s |
Accuracy |
— Frequency measurement |
100 ppm; depending on measuring interval and signal evaluation |
— Cycle duration measurement |
100 ppm; depending on measuring interval and signal evaluation |
— Velocity measurement |
100 ppm; depending on measuring interval and signal evaluation |
Potential separation |
Potential separation digital inputs |
● between the channels |
No |
● between the channels, in groups of |
16 |
Potential separation digital outputs |
● between the channels |
No |
● between the channels, in groups of |
16 |
Potential separation channels |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
No |
Isolation |
Isolation tested with |
707 V DC (type test) |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
0 °C |
-25 °C; No condensation |
● horizontal installation, max. |
60 °C; note derating data for onboard I/O in the manual. Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off |
● vertical installation, min. |
0 °C |
-25 °C; No condensation |
● vertical installation, max. |
40 °C; note derating data for onboard I/O in the manual. Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
configuration / header |
configuration / programming / header |
Programming language |
— LAD |
Yes |
— FBD |
Yes |
— STL |
Yes |
— SCL |
Yes |
— GRAPH |
Yes |
Know-how protection |
● User program protection/password protection |
Yes |
● Copy protection |
Yes |
● Block protection |
Yes |
Access protection |
● protection of confidential configuration data |
Yes |
● Password for display |
Yes |
● Protection level: Write protection |
Yes |
● Protection level: Read/write protection |
Yes |
● Protection level: Complete protection |
Yes |
programming / cycle time monitoring / header |
● lower limit |
adjustable minimum cycle time |
● upper limit |
adjustable maximum cycle time |
Dimensions |
Width |
85 mm |
Height |
147 mm |
Depth |
129 mm |
Weights |
Weight, approx. |
1 050 g |