Article number |
6ES7516-3FN00-0AB0
|
6ES7516-3FP03-0AB0
|
|
|
|
|
***Spare part*** SIMATIC S7-1500F, CPU 1516F-3 PN/DP, Central processing unit with work memory 1.5 MB for program and 5 MB for data, 1st interface, PROFINET IRT with 2-port switch, 2nd interface, ETHERNET, 3rd interface, PROFIBUS, 10 ns bit performance, SIMATIC Memory Card required |
SIMATIC S7-1500F, CPU 1516F-3 PN/DP, central processing unit with work memory 3 MB for program and 7.5 MB for data 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: PROFIBUS, 6 ns bit performance, SIMATIC Memory Card required ****approvals and certificates according to entry 109817466 at support.industry.siemens.com to be considered! *** |
General information |
Product type designation |
CPU 1516F-3 PN/DP |
HW functional status |
FS01 |
Firmware version |
V1.8 |
V3.0 |
● FW update possible |
|
Yes |
Product function |
● I&M data |
|
Yes; I&M0 to I&M3 |
● Isochronous mode |
Yes; With minimum OB 6x cycle of 375 µs |
Yes; Distributed and central; with minimum OB 6x cycle of 375 µs (distributed) and 1 ms (central) |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
V13 SP1 Update 4 |
V18 (FW V3.0); with older TIA Portal versions configurable as 6ES7516-3FN02-0AB0 |
Configuration control |
via dataset |
|
Yes |
Display |
Screen diagonal [cm] |
6.1 cm |
Control elements |
Number of keys |
6 |
8 |
Mode buttons |
|
2 |
Mode selector switch |
1 |
|
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms |
Input current |
Current consumption (rated value) |
0.85 A |
0.87 A |
Current consumption, max. |
|
1.08 A |
Inrush current, max. |
2.4 A; Rated value |
1.15 A; Rated value |
I²t |
|
0.6 A²·s |
Power |
Infeed power to the backplane bus |
12 W |
Power consumption from the backplane bus (balanced) |
6.7 W |
Power loss |
Power loss, typ. |
7 W |
4 W |
Memory |
Number of slots for SIMATIC memory card |
|
1 |
SIMATIC memory card required |
Yes |
Work memory |
● integrated (for program) |
1.5 Mbyte |
3 Mbyte |
● integrated (for data) |
5 Mbyte |
7.5 Mbyte |
Load memory |
● Plug-in (SIMATIC Memory Card), max. |
32 Gbyte |
Backup |
● maintenance-free |
Yes |
CPU processing times |
for bit operations, typ. |
10 ns |
6 ns |
for word operations, typ. |
12 ns |
7 ns |
for fixed point arithmetic, typ. |
16 ns |
9 ns |
for floating point arithmetic, typ. |
64 ns |
37 ns |
CPU-blocks |
Number of elements (total) |
6 000; Blocks (OB, FB, FC, DB) and UDTs |
8 000; Blocks (OB, FB, FC, DB) and UDTs |
DB |
● Number range |
1 ... 60 999; subdivided into: number range that can be used by the user: 1 ... 59 999, and number range of DBs created via SFC 86: 60 000 ... 60 999 |
● Size, max. |
5 Mbyte; For non-optimized block accesses, the max. size of the DB is 64 KB |
7.5 Mbyte; For DBs with absolute addressing, the max. size is 64 KB |
FB |
● Number range |
0 ... 65 535 |
● Size, max. |
512 kbyte |
1 Mbyte |
FC |
● Number range |
0 ... 65 535 |
● Size, max. |
512 kbyte |
1 Mbyte |
OB |
● Size, max. |
512 kbyte |
1 Mbyte |
● Number of free cycle OBs |
100 |
● Number of time alarm OBs |
20 |
● Number of delay alarm OBs |
20 |
● Number of cyclic interrupt OBs |
20 |
20; With minimum OB 3x cycle of 250 µs |
● Number of process alarm OBs |
50 |
● Number of DPV1 alarm OBs |
3 |
● Number of isochronous mode OBs |
2 |
3 |
● Number of technology synchronous alarm OBs |
2 |
● Number of startup OBs |
100 |
● Number of asynchronous error OBs |
4 |
● Number of synchronous error OBs |
2 |
● Number of diagnostic alarm OBs |
1 |
Nesting depth |
● per priority class |
24; Up to 8 possible for F-blocks |
Counters, timers and their retentivity |
S7 counter |
● Number |
2 048 |
Retentivity |
— adjustable |
Yes |
IEC counter |
● Number |
Any (only limited by the main memory) |
Retentivity |
— adjustable |
Yes |
S7 times |
● Number |
2 048 |
Retentivity |
— adjustable |
Yes |
IEC timer |
● Number |
Any (only limited by the main memory) |
Retentivity |
— adjustable |
Yes |
Data areas and their retentivity |
Retentive data area (incl. timers, counters, flags), max. |
512 kbyte; In total; available retentive memory for bit memories, timers, counters, DBs, and technology data (axes): 472 KB |
Extended retentive data area (incl. timers, counters, flags), max. |
|
7.5 Mbyte; When using PS 6 0W 24/48/60 V DC HF |
Flag |
● Size, max. |
16 kbyte |
● Number of clock memories |
8; 8 clock memory bit, grouped into one clock memory byte |
Data blocks |
● Retentivity adjustable |
Yes |
● Retentivity preset |
No |
Local data |
● per priority class, max. |
64 kbyte; max. 16 KB per block |
Address area |
Number of IO modules |
8 192; max. number of modules / submodules |
I/O address area |
● Inputs |
32 kbyte; All inputs are in the process image |
● Outputs |
32 kbyte; All outputs are in the process image |
per integrated IO subsystem |
— Inputs (volume) |
8 kbyte |
— Outputs (volume) |
8 kbyte |
per CM/CP |
— Inputs (volume) |
8 kbyte |
— Outputs (volume) |
8 kbyte |
Subprocess images |
● Number of subprocess images, max. |
32 |
Hardware configuration |
Number of distributed IO systems |
20 |
64; A distributed I/O system is characterized not only by the integration of distributed I/O via PROFINET or PROFIBUS communication modules, but also by the connection of I/O via AS-i master modules or links (e.g. IE/PB-Link) |
Number of DP masters |
● integrated |
1 |
● Via CM |
8; A maximum of 8 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total |
Number of IO Controllers |
● integrated |
1 |
2 |
● Via CM |
8; A maximum of 8 CMs/CPs (PROFIBUS, PROFINET, Ethernet) can be inserted in total |
Rack |
● Modules per rack, max. |
32; CPU + 31 modules |
PtP CM |
● Number of PtP CMs |
the number of connectable PtP CMs is only limited by the number of available slots |
Time of day |
Clock |
● Type |
Hardware clock |
● Backup time |
6 wk; At 40 °C ambient temperature, typically |
● Deviation per day, max. |
10 s; Typ.: 2 s |
Operating hours counter |
● Number |
16 |
Clock synchronization |
● supported |
Yes |
● to DP, master |
Yes |
● in AS, master |
Yes |
● in AS, slave |
Yes |
● on Ethernet via NTP |
Yes |
Interfaces |
Number of PROFINET interfaces |
2 |
Number of PROFIBUS interfaces |
1 |
1. Interface |
Interface types |
● RJ 45 (Ethernet) |
Yes; X1 |
● Number of ports |
2 |
● integrated switch |
Yes |
Protocols |
● IP protocol |
|
Yes; IPv4 |
● PROFINET IO Controller |
Yes |
● PROFINET IO Device |
Yes |
● SIMATIC communication |
Yes |
● Open IE communication |
Yes |
Yes; Optionally also encrypted |
● Web server |
Yes |
● Media redundancy |
Yes |
PROFINET IO Controller |
Services |
— PG/OP communication |
Yes |
— Isochronous mode |
Yes |
— Direct data exchange |
|
Yes; Requirement: IRT and isochronous mode (MRPD optional) |
— IRT |
Yes |
— PROFIenergy |
Yes |
Yes; per user program |
— Prioritized startup |
Yes; Max. 32 PROFINET devices |
— Number of connectable IO Devices, max. |
256; In total, up to 768 distributed I/O devices can be connected via PROFIBUS or PROFINET |
256; In total, up to 1 000 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET |
— Of which IO devices with IRT, max. |
64 |
— Number of connectable IO Devices for RT, max. |
256 |
— of which in line, max. |
256 |
— Number of IO Devices that can be simultaneously activated/deactivated, max. |
8 |
8; in total across all interfaces |
— Number of IO Devices per tool, max. |
8 |
— Updating times |
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data |
Update time for IRT |
— for send cycle of 250 µs |
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 500 µs of the isochronous OB is decisive |
250 μs to 4 ms; Note: In the case of IRT with isochronous mode, the minimum update time of 375 µs of the isochronous OB is decisive |
— for send cycle of 500 µs |
500 µs to 8 ms |
— for send cycle of 1 ms |
1 ms to 16 ms |
— for send cycle of 2 ms |
2 ms to 32 ms |
— for send cycle of 4 ms |
4 ms to 64 ms |
— With IRT and parameterization of "odd" send cycles |
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs) |
Update time for RT |
— for send cycle of 250 µs |
250 µs to 128 ms |
— for send cycle of 500 µs |
500 µs to 256 ms |
— for send cycle of 1 ms |
1 ms to 512 ms |
— for send cycle of 2 ms |
2 ms to 512 ms |
— for send cycle of 4 ms |
4 ms to 512 ms |
PROFINET IO Device |
Services |
— PG/OP communication |
Yes |
— Isochronous mode |
No |
— IRT |
Yes |
— PROFIenergy |
Yes |
Yes; per user program |
— Shared device |
Yes |
— Number of IO Controllers with shared device, max. |
4 |
— activation/deactivation of I-devices |
|
Yes; per user program |
— Asset management record |
|
Yes; per user program |
2. Interface |
Interface types |
● RJ 45 (Ethernet) |
Yes; X2 |
● Number of ports |
1 |
● integrated switch |
No |
Protocols |
● IP protocol |
|
Yes; IPv4 |
● PROFINET IO Controller |
No |
Yes |
● PROFINET IO Device |
No |
Yes |
● SIMATIC communication |
Yes |
● Open IE communication |
Yes |
Yes; Optionally also encrypted |
● Web server |
Yes |
● Media redundancy |
|
No |
PROFINET IO Controller |
Services |
— PG/OP communication |
|
Yes |
— Isochronous mode |
|
No |
— Direct data exchange |
|
No |
— IRT |
|
No |
— PROFIenergy |
|
Yes; per user program |
— Prioritized startup |
|
No |
— Number of connectable IO Devices, max. |
|
32; In total, up to 1 000 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET |
— Number of connectable IO Devices for RT, max. |
|
32 |
— of which in line, max. |
|
32 |
— Number of IO Devices that can be simultaneously activated/deactivated, max. |
|
8; in total across all interfaces |
— Number of IO Devices per tool, max. |
|
8 |
— Updating times |
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data |
Update time for RT |
— for send cycle of 1 ms |
|
1 ms to 512 ms |
PROFINET IO Device |
Services |
— PG/OP communication |
|
Yes |
— Isochronous mode |
|
No |
— IRT |
|
No |
— PROFIenergy |
|
Yes; per user program |
— Prioritized startup |
|
No |
— Shared device |
|
Yes |
— Number of IO Controllers with shared device, max. |
|
4 |
— activation/deactivation of I-devices |
|
Yes; per user program |
— Asset management record |
|
Yes; per user program |
3. Interface |
Interface types |
● RS 485 |
Yes |
Yes; X3 |
● Number of ports |
1 |
Protocols |
● PROFIBUS DP master |
Yes |
● PROFIBUS DP slave |
No |
● SIMATIC communication |
Yes |
PROFIBUS DP master |
● Number of connections, max. |
48; for the integrated PROFIBUS DP interface |
● Number of DP slaves, max. |
125; In total, up to 768 distributed I/O devices can be connected via PROFIBUS or PROFINET |
125; In total, up to 1 000 distributed I/O devices can be connected via AS-i, PROFIBUS or PROFINET |
Services |
— PG/OP communication |
Yes |
— Equidistance |
Yes |
— Isochronous mode |
Yes |
— Activation/deactivation of DP slaves |
Yes |
Interface types |
RJ 45 (Ethernet) |
● 100 Mbps |
Yes |
● Autonegotiation |
Yes |
● Autocrossing |
Yes |
● Industrial Ethernet status LED |
Yes |
RS 485 |
● Transmission rate, max. |
12 Mbit/s |
Protocols |
PROFIsafe |
Yes |
Yes; V2.4 / V2.6 |
Number of connections |
● Number of connections, max. |
256; via integrated interfaces of the CPU and connected CPs / CMs |
● Number of connections reserved for ES/HMI/web |
10 |
● Number of connections via integrated interfaces |
128 |
● Number of S7 routing paths |
16 |
Redundancy mode |
● H-Sync forwarding |
|
Yes |
Media redundancy |
— Media redundancy |
|
only via 1st interface (X1) |
— MRP |
Yes; as MRP redundancy manager and/or MRP client; max. number of devices in the ring: 50 |
Yes; MRP Automanager according to IEC 62439-2 Edition 2.0, MRP Manager; MRP Client |
— MRP interconnection, supported |
|
Yes; as MRP ring node according to IEC 62439-2 Edition 3.0 |
— MRPD |
|
Yes; Requirement: IRT |
— Switchover time on line break, typ. |
200 ms |
200 ms; For MRP, bumpless for MRPD |
— Number of stations in the ring, max. |
50 |
SIMATIC communication |
● PG/OP communication |
|
Yes; encryption with TLS V1.3 pre-selected |
● S7 routing |
Yes |
● Data record routing |
Yes |
● S7 communication, as server |
Yes |
● S7 communication, as client |
Yes |
● User data per job, max. |
See online help (S7 communication, user data size) |
Open IE communication |
● TCP/IP |
Yes |
— Data length, max. |
64 kbyte |
— several passive connections per port, supported |
Yes |
● ISO-on-TCP (RFC1006) |
Yes |
— Data length, max. |
64 kbyte |
● UDP |
Yes |
— Data length, max. |
1 472 byte |
2 kbyte; 1 472 bytes for UDP broadcast |
— UDP multicast |
|
Yes; max. 118 multicast circuits |
● DHCP |
No |
Yes |
● DNS |
|
Yes |
● SNMP |
Yes |
● DCP |
Yes |
● LLDP |
Yes |
● Encryption |
|
Yes; Optional |
Web server |
● HTTP |
Yes; Standard and user-defined pages |
Yes; Standard and user pages |
● HTTPS |
Yes; Standard and user-defined pages |
Yes; Standard and user pages |
OPC UA |
● Runtime license required |
|
Yes; "Medium" license required |
● OPC UA Client |
|
Yes; Data Access (registered Read/Write), Method Call |
— Application authentication |
|
Yes |
— Security policies |
|
Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256 |
— User authentication |
|
"anonymous" or by user name & password |
— Number of connections, max. |
|
10 |
— Number of nodes of the client interfaces, recommended max. |
|
2 000 |
— Number of elements for one call of OPC_UA_NodeGetHandleList/OPC_UA_ReadList/OPC_UA_WriteList, max. |
|
300 |
— Number of elements for one call of OPC_UA_NameSpaceGetIndexList, max. |
|
20 |
— Number of elements for one call of OPC_UA_MethodGetHandleList, max. |
|
100 |
— Number of simultaneous calls of the client instructions for session management, per connection, max. |
|
1 |
— Number of simultaneous calls of the client instructions for data access, per connection, max. |
|
5 |
— Number of registerable nodes, max. |
|
5 000 |
— Number of registerable method calls of OPC_UA_MethodCall, max. |
|
100 |
— Number of inputs/outputs when calling OPC_UA_MethodCall, max. |
|
20 |
● OPC UA Server |
|
Yes; Data Access (Read, Write, Subscribe), Method Call, Alarms & Condition (A&C), Custom Address Space |
— Application authentication |
|
Yes |
— Security policies |
|
available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256, Aes128Sha256RsaOaep, Aes256Sha256RsaPss |
— User authentication |
|
"anonymous" or by user name & password |
— GDS support (certificate management) |
|
Yes |
— Number of sessions, max. |
|
48 |
— Number of accessible variables, max. |
|
100 000 |
— Number of registerable nodes, max. |
|
20 000 |
— Number of subscriptions per session, max. |
|
50 |
— Sampling interval, min. |
|
100 ms |
— Publishing interval, min. |
|
100 ms |
— Number of server methods, max. |
|
50 |
— Number of inputs/outputs per server method, max. |
|
20 |
— Number of monitored items, recommended max. |
|
4 000; for 1 s sampling interval and 1 s send interval |
— Number of server interfaces, max. |
|
10 of each "Server interfaces" / "Companion specification" type and 20 of the type "Reference namespace" |
— Number of nodes for user-defined server interfaces, max. |
|
30 000 |
● Alarms and Conditions |
|
Yes |
— Number of program alarms |
|
200 |
— Number of alarms for system diagnostics |
|
100 |
Further protocols |
● MODBUS |
Yes; MODBUS TCP |
S7 message functions |
Number of login stations for message functions, max. |
32 |
64 |
Program alarms |
Yes |
Number of configurable program messages, max. |
10 000 |
10 000; Program messages are generated by the "Program_Alarm" block, ProDiag or GRAPH |
Number of loadable program messages in RUN, max. |
|
5 000 |
Number of simultaneously active program alarms |
|
● Number of program alarms |
600 |
1 000 |
● Number of alarms for system diagnostics |
200 |
● Number of alarms for motion technology objects |
160 |
Test commissioning functions |
Joint commission (Team Engineering) |
Yes; Parallel online access possible for up to 8 engineering systems |
Status block |
Yes; Up to 8 simultaneously (in total across all ES clients) |
Single step |
No |
Number of breakpoints |
|
8 |
Status/control |
● Status/control variable |
Yes |
Yes; without fail-safe |
● Variables |
Inputs, outputs, memory bits, DB, times, counters |
inputs/outputs, bit memories, DBs, peripheral I/Os (without fail-safe), times, counters |
● Number of variables, max. |
|
— of which status variables, max. |
200; per job |
— of which control variables, max. |
200; per job |
Forcing |
● Forcing |
|
Yes; without fail-safe |
● Forcing, variables |
Peripheral inputs/outputs |
peripheral inputs/outputs (without fail-safe) |
● Number of variables, max. |
200 |
Diagnostic buffer |
● present |
Yes |
● Number of entries, max. |
3 200 |
— of which powerfail-proof |
500 |
Traces |
● Number of configurable Traces |
4; Up to 512 KB of data per trace are possible |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● RUN/STOP LED |
Yes |
● ERROR LED |
Yes |
● MAINT LED |
Yes |
● STOP ACTIVE LED |
|
Yes |
● Connection display LINK TX/RX |
Yes |
Supported technology objects |
Motion Control |
Yes |
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool |
● Number of available Motion Control resources for technology objects |
|
2 400 |
● Required Motion Control resources |
|
— per speed-controlled axis |
|
40 |
— per positioning axis |
|
80 |
— per synchronous axis |
|
160 |
— per external encoder |
|
80 |
— per output cam |
|
20 |
— per cam track |
|
160 |
— per probe |
|
40 |
● Speed-controlled axis |
|
— Number of speed-controlled axes, max. |
30; Requirement: There must be no other motion technology objects created |
|
● Positioning axis |
|
— Number of positioning axes, max. |
30; Requirement: There must be no other motion technology objects created |
|
— Number of positioning axes at motion control cycle of 4 ms (typical value) |
|
11 |
— Number of positioning axes at motion control cycle of 8 ms (typical value) |
|
20 |
● Synchronized axes (relative gear synchronization) |
|
— Number of axes, max. |
15; Requirement: There must be no other motion technology objects created |
|
● External encoders |
|
— Number of external encoders, max. |
30; Requirement: There must be no other motion technology objects created |
|
Controller |
|
● PID_Compact |
Yes; Universal PID controller with integrated optimization |
● PID_3Step |
Yes; PID controller with integrated optimization for valves |
● PID-Temp |
Yes; PID controller with integrated optimization for temperature |
Counting and measuring |
|
● High-speed counter |
Yes |
Standards, approvals, certificates |
Highest safety class achievable in safety mode |
● Performance level according to ISO 13849-1 |
|
PLe |
● SIL acc. to IEC 61508 |
|
SIL 3 |
Probability of failure (for service life of 20 years and repair time of 100 hours) |
— Low demand mode: PFDavg in accordance with SIL3 |
|
< 2.00E-05 |
— High demand/continuous mode: PFH in accordance with SIL3 |
|
< 1.00E-09 |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
0 °C |
-30 °C; No condensation |
● horizontal installation, max. |
60 °C; Display: 50 °C, at an operating temperature of typically 50 °C, the display is switched off |
● vertical installation, min. |
0 °C |
-30 °C; No condensation |
● vertical installation, max. |
40 °C; Display: 40 °C, at an operating temperature of typically 40 °C, the display is switched off |
Ambient temperature during storage/transportation |
● min. |
|
-40 °C |
● max. |
|
70 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
|
5 000 m; Restrictions for installation altitudes > 2 000 m, see manual |
configuration / header |
configuration / programming / header |
Programming language |
— LAD |
Yes; incl. failsafe |
— FBD |
Yes; incl. failsafe |
— STL |
Yes |
— SCL |
Yes |
— GRAPH |
Yes |
Know-how protection |
● User program protection/password protection |
Yes |
● Copy protection |
Yes |
● Block protection |
Yes |
Access protection |
● protection of confidential configuration data |
|
Yes |
● Password for display |
Yes |
● Protection level: Write protection |
Yes |
● Protection level: Read/write protection |
Yes |
● Protection level: Write protection for Failsafe |
|
Yes |
● Protection level: Complete protection |
Yes |
programming / cycle time monitoring / header |
● lower limit |
adjustable minimum cycle time |
● upper limit |
adjustable maximum cycle time |
Dimensions |
Width |
70 mm |
Height |
147 mm |
Depth |
129 mm |
Weights |
Weight, approx. |
845 g |
469 g |