Article number |
6ES7647-0AA00-1YA2
|
6ES7647-0BA00-0YA2
|
|
|
|
|
SIMATIC IoT2040, 2x 10/100 Mbit/s Ethernet RJ45; 1x USB2.0, 1x USB client; SD card slot; 24 V DC industrial power supply |
SIMATIC IOT2050, 2x Gbit Ethernet RJ45; Display port; 2x USB2.0, SD card slot, 24 V DC industrial power supply |
General information |
Product type designation |
IOT2040 |
IOT2050 |
Installation type/mounting |
Design |
IoT Gateway, built-in unit |
Supply voltage |
Type of supply voltage |
24 V DC (9 ... 36 V) |
12/24 V DC |
Mains buffering |
● Mains/voltage failure stored energy time |
5 ms |
Processor |
Processor type |
Intel Quark X1020 |
ARM TI AM6528 GP |
Graphic |
Graphics controller |
|
Integrated |
Drives |
Hard disk |
1x microSD card slot |
|
Slot for drives |
|
1x microSD card slot |
Memory |
Type of memory |
DDR3-SDRAM |
DDR4 |
Main memory |
1 GB |
1 GB RAM |
Capacity of main memory, max. |
1 Gbyte |
Hardware configuration |
Slots |
● free slots |
1x Arduino, 1x mPCIe |
● Number of PCI slots |
0 |
|
Digital inputs |
Number of digital inputs |
|
20 |
Input voltage |
● Type of input voltage |
|
DC |
Digital outputs |
Number of digital outputs |
|
20 |
Output voltage |
● Type of output voltage |
|
DC |
● permissible voltage at output, min. |
|
3.3 V |
● permissible voltage at output, max. |
|
5 V |
Interfaces |
PROFIBUS/MPI |
|
can be implemented with plug-in card |
Number of industrial Ethernet interfaces |
2 |
Number of PROFINET interfaces |
0 |
2 |
USB port |
1x USB 2.0, 1x USB client |
2x USB 2.0 |
Connection for keyboard/mouse |
USB / USB |
USB |
serial interface |
2x COM ports (RS 232, RS 485) |
1x COM (1x RS 232 / 422 / 485) |
Video interfaces |
● Graphics interface |
|
1x DisplayPort |
Industrial Ethernet |
● Industrial Ethernet interface |
2x Ethernet (RJ45) |
— 100 Mbps |
Yes |
— 1000 Mbps |
No |
Yes |
Integrated Functions |
Monitoring functions |
● Temperature monitoring |
No |
Yes |
● Watchdog |
Yes |
● Status LEDs |
Yes |
● Fan |
No |
|
EMC |
Interference immunity against discharge of static electricity |
● Interference immunity against discharge of static electricity |
±4 kV contact discharge acc. to IEC 61000-4-2; ±8 kV air discharge acc. to IEC 61000-4-2 |
Interference immunity against high-frequency electromagnetic fields |
● Interference immunity against high frequency radiation |
10 V/m for 80 - 1 000 MHz, 80% AM acc. to IEC 61000-4-3; 3 V/m for 1.4 - 2 GHz, 80% AM acc. to IEC 61000-4-3; 1 V/m for 2 - 2.7 GHz, 80% AM acc. to IEC 61000-4-3; 10 V for 150 kHz - 80 MHz, 80% AM acc. to IEC 61000-4-6 |
10 V/m for 80 ... 1 000 MHz, 80 % AM according to IEC 61000-4-3; 3 V/m for 1.4 ... 6 GHz, 80 % AM according to IEC 61000-4-3 |
Interference immunity to cable-borne interference |
● Interference immunity on supply cables |
±2 kV acc. to IEC 61000-4-4, burst; ±1 kV acc. to IEC 61000-4-5, surge symmetric; ±2 kV acc. to IEC 61000-4-5, surge asymmetric |
±2 kV (according to IEC 61000-4-4, burst); ±1 kV (according to IEC 61000-4-5, surge pulse/line to line); ±2 kV (according to IEC 61000-4-5, surge pulse/line to ground) |
● Interference immunity on signal cables >30m |
±2 kV acc. to IEC 61000-4-5, surge, length > 30 m |
● Interference immunity on signal cables < 30m |
±2 kV in accordance with IEC 61000-4-4, burst, length > 30 m |
±1 kV acc. to IEC 61000-4-4, Burst |
Interference immunity against voltage surge |
● asymmetric interference |
±2 kV acc. to IEC 61000-4-5, surge asymmetric |
● symmetric interference |
±1 kV acc. to IEC 61000-4-5, surge symmetric |
Interference immunity to magnetic fields |
● Interference immunity to magnetic fields at 50 Hz |
100 A/m; to IEC 61000-4-8 |
|
Emission of conducted and non-conducted interference |
● Interference emission via line/AC current cables |
EN 61000-6-4:2007 +A1:2011 |
|
Degree and class of protection |
IP degree of protection |
IP20 |
IP (all-round) |
|
IP20 |
IP (at the front) |
IP20 |
|
Standards, approvals, certificates |
CE mark |
Yes |
UL approval |
Yes |
cULus |
Yes |
RCM (formerly C-TICK) |
|
Yes |
KC approval |
Yes |
EAC (formerly Gost-R) |
|
Yes |
FCC |
|
Yes |
EMC |
CE, EN 61000-6-4:2007 +A1:2011, EN 61000-6-2:2005, EN 61000-6-3:2007 +A1:2011, EN 61000-6-1:2007 |
CE, EN 61000-6-4:2007 +A1:2011, EN 61000-6-2:2005, CE, EN IEC 61000-6-4:2019, EN IEC 61000-6-2:2019 |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
50 °C |
Ambient temperature during storage/transportation |
● min. |
|
-20 °C |
● max. |
|
70 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
|
2 000 m |
Relative humidity |
● Relative humidity |
Tested according to IEC 60068-2-78, IEC 60068-2-30: Operation: 5 % to 85 % at 30 °C (no condensation), storage / transport: 5 % to 95 % at 25 / 55 °C (no condensation) |
5 ... 85 % at 30 °C, no condensation |
● Operation, max. |
|
85 % |
Vibrations |
● Vibration resistance during operation acc. to IEC 60068-2-6 |
Tested according to IEC 60068-2-6: 5 Hz to 9 Hz: 3.5 mm; 9 Hz to 200 Hz: 9.8 m/s² |
tested according to IEC 60068-2-6: 10 cycles; 5 to 8.4 Hz: deflection 3.5 mm; 8.4 to 200 Hz: acceleration 9.8 m/s² |
Shock testing |
● Shock load during operation |
Tested according to IEC 60068-2-27: 150 m/s², 11 ms |
Operating systems |
pre-installed operating system |
No |
without operating system |
Yes |
Mechanics/material |
Enclosure material (front) |
|
plastic |
● Plastic |
|
Yes |
● Aluminum |
|
Yes |
● Stainless steel |
|
Yes |
● Glass |
|
No |
Dimensions |
Width |
144 mm |
37 mm |
Height |
90 mm |
142 mm |
Depth |
53 mm |
100 mm |