Article number 6ES7647-0AA00-1YA2 6ES7647-0BA00-0YA2
SIMATIC IoT2040, 2x 10/100 Mbit/s Ethernet RJ45; 1x USB2.0, 1x USB client; SD card slot; 24 V DC industrial power supply SIMATIC IOT2050, 2x Gbit Ethernet RJ45; Display port; 2x USB2.0, SD card slot, 24 V DC industrial power supply
General information
Product type designation IOT2040 IOT2050
Installation type/mounting
Design IoT Gateway, built-in unit
Supply voltage
Type of supply voltage 24 V DC (9 ... 36 V) 12/24 V DC
Mains buffering
● Mains/voltage failure stored energy time 5 ms
Processor
Processor type Intel Quark X1020 ARM TI AM6528 GP
Graphic
Graphics controller Integrated
Drives
Hard disk 1x microSD card slot
Slot for drives 1x microSD card slot
Memory
Type of memory DDR3-SDRAM DDR4
Main memory 1 GB 1 GB RAM
Capacity of main memory, max. 1 Gbyte
Hardware configuration
Slots
● free slots 1x Arduino, 1x mPCIe
● Number of PCI slots 0
Digital inputs
Number of digital inputs 20
Input voltage
● Type of input voltage DC
Digital outputs
Number of digital outputs 20
Output voltage
● Type of output voltage DC
● permissible voltage at output, min. 3.3 V
● permissible voltage at output, max. 5 V
Interfaces
PROFIBUS/MPI can be implemented with plug-in card
Number of industrial Ethernet interfaces 2
Number of PROFINET interfaces 0 2
USB port 1x USB 2.0, 1x USB client 2x USB 2.0
Connection for keyboard/mouse USB / USB USB
serial interface 2x COM ports (RS 232, RS 485) 1x COM (1x RS 232 / 422 / 485)
Video interfaces
● Graphics interface 1x DisplayPort
Industrial Ethernet
● Industrial Ethernet interface 2x Ethernet (RJ45)
— 100 Mbps Yes
— 1000 Mbps No Yes
Integrated Functions
Monitoring functions
● Temperature monitoring No Yes
● Watchdog Yes
● Status LEDs Yes
● Fan No
EMC
Interference immunity against discharge of static electricity
● Interference immunity against discharge of static electricity ±4 kV contact discharge acc. to IEC 61000-4-2; ±8 kV air discharge acc. to IEC 61000-4-2
Interference immunity against high-frequency electromagnetic fields
● Interference immunity against high frequency radiation 10 V/m for 80 - 1 000 MHz, 80% AM acc. to IEC 61000-4-3; 3 V/m for 1.4 - 2 GHz, 80% AM acc. to IEC 61000-4-3; 1 V/m for 2 - 2.7 GHz, 80% AM acc. to IEC 61000-4-3; 10 V for 150 kHz - 80 MHz, 80% AM acc. to IEC 61000-4-6 10 V/m for 80 ... 1 000 MHz, 80 % AM according to IEC 61000-4-3; 3 V/m for 1.4 ... 6 GHz, 80 % AM according to IEC 61000-4-3
Interference immunity to cable-borne interference
● Interference immunity on supply cables ±2 kV acc. to IEC 61000-4-4, burst; ±1 kV acc. to IEC 61000-4-5, surge symmetric; ±2 kV acc. to IEC 61000-4-5, surge asymmetric ±2 kV (according to IEC 61000-4-4, burst); ±1 kV (according to IEC 61000-4-5, surge pulse/line to line); ±2 kV (according to IEC 61000-4-5, surge pulse/line to ground)
● Interference immunity on signal cables >30m ±2 kV acc. to IEC 61000-4-5, surge, length > 30 m
● Interference immunity on signal cables < 30m ±2 kV in accordance with IEC 61000-4-4, burst, length > 30 m ±1 kV acc. to IEC 61000-4-4, Burst
Interference immunity against voltage surge
● asymmetric interference ±2 kV acc. to IEC 61000-4-5, surge asymmetric
● symmetric interference ±1 kV acc. to IEC 61000-4-5, surge symmetric
Interference immunity to magnetic fields
● Interference immunity to magnetic fields at 50 Hz 100 A/m; to IEC 61000-4-8
Emission of conducted and non-conducted interference
● Interference emission via line/AC current cables EN 61000-6-4:2007 +A1:2011
Degree and class of protection
IP degree of protection IP20
IP (all-round) IP20
IP (at the front) IP20
Standards, approvals, certificates
CE mark Yes
UL approval Yes
cULus Yes
RCM (formerly C-TICK) Yes
KC approval Yes
EAC (formerly Gost-R) Yes
FCC Yes
EMC CE, EN 61000-6-4:2007 +A1:2011, EN 61000-6-2:2005, EN 61000-6-3:2007 +A1:2011, EN 61000-6-1:2007 CE, EN 61000-6-4:2007 +A1:2011, EN 61000-6-2:2005, CE, EN IEC 61000-6-4:2019, EN IEC 61000-6-2:2019
Ambient conditions
Ambient temperature during operation
● min. 0 °C
● max. 50 °C
Ambient temperature during storage/transportation
● min. -20 °C
● max. 70 °C
Altitude during operation relating to sea level
● Installation altitude above sea level, max. 2 000 m
Relative humidity
● Relative humidity Tested according to IEC 60068-2-78, IEC 60068-2-30: Operation: 5 % to 85 % at 30 °C (no condensation), storage / transport: 5 % to 95 % at 25 / 55 °C (no condensation) 5 ... 85 % at 30 °C, no condensation
● Operation, max. 85 %
Vibrations
● Vibration resistance during operation acc. to IEC 60068-2-6 Tested according to IEC 60068-2-6: 5 Hz to 9 Hz: 3.5 mm; 9 Hz to 200 Hz: 9.8 m/s² tested according to IEC 60068-2-6: 10 cycles; 5 to 8.4 Hz: deflection 3.5 mm; 8.4 to 200 Hz: acceleration 9.8 m/s²
Shock testing
● Shock load during operation Tested according to IEC 60068-2-27: 150 m/s², 11 ms
Operating systems
pre-installed operating system No
without operating system Yes
Mechanics/material
Enclosure material (front) plastic
● Plastic Yes
● Aluminum Yes
● Stainless steel Yes
● Glass No
Dimensions
Width 144 mm 37 mm
Height 90 mm 142 mm
Depth 53 mm 100 mm
last modified: 3/12/2024