Article number 6ES7953-8LJ30-0AA0 6ES7953-8LJ31-0AA0
***Spare part*** SIMATIC S7, Micro Memory Card for S7-300/C7/ET 200, 3, 3V Nflash, 512 KB SIMATIC S7, Micro Memory Card for S7-300/C7/ET 200, 3, 3V Nflash, 512 KB
General information
Product type designation Micro Memory Card
Memory
Type of memory Flash-EPROM
Memory size 512 kbyte
Number of write/delete operations, min. 100 000
Data retention (after final programming action), min. 10 y
Accessories
belongs to product S7-300 / ET 200
Dimensions
Width 24 mm
Height 32 mm
Depth 1.4 mm
Weights
Weight, approx. 2 g
last modified: 3/12/2021