Article number | 6ES7954-8LF02-0AA0 | 6ES7954-8LF03-0AA0 | |
|
|
||
***Spare part*** SIMATIC S7, memory cards for S7-1x 00 CPU/SINAMICS, 3, 3V Flash, 24 MByte | SIMATIC S7, MEMORY CARD FOR S7-1X00 CPU/SINAMICS, 3,3 V FLASH, 24 MBYTE | ||
General information | |||
Product type designation | Memory card | ||
Memory | |||
Type of memory | Flash-EPROM | ||
Flash | Yes | ||
Memory size | 24 Mbyte | ||
Number of write/delete operations, min. | 500 000 | ||
Data retention (after final programming action), min. | 10 a; If the delete/write processes < 50 000 (1 a if the delete/write processes > 450 000) | ||
Dimensions | |||
Width | 24 mm | ||
Height | 32 mm | ||
Depth | 2.1 mm | ||
Weights | |||
Weight, approx. | 3 g | ||
last modified: | 2/8/2021 |