Article number 6ES7954-8LP03-0AA0 6ES7954-8LP04-0AA0
SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GB SIMATIC S7, memory cards for S7-1x 00 CPU, 3, 3V Flash, 2 GB
General information
Product type designation SIMATIC Memory Card Memory card
Memory
Type of memory Flash-EPROM
Flash Yes
Memory size 2 Gbyte
Number of write/delete operations, min. 100 000
Data retention (after final programming action), min. 10 a; If the delete/write processes < 10 000 (1 a if the delete/write processes > 90 000)
Dimensions
Width 24 mm
Height 32 mm
Depth 2.1 mm
Weights
Weight, approx. 3 g
last modified: 6/21/2023