Article number | 6GK1503-2CA00 | 6GK1503-2CA01 | |
product type designation | PROFIBUS OLM P11 | PROFIBUS OLM/P11 V4.1 | |
********** spare part ********* PROFIBUS OLM/P11 V4.0 optical link module with 1 RS 485 and 1 plastic FOC interface (2 BFOC sockets), with signaling contact and test port | PROFIBUS OLM/P11 V4.1 Optical link module with 1 RS 485 and 1 plastic FOC interface (2 BFOC sockets), with signaling contact and test port | ||
transfer rate | |||
transfer rate / with PROFIBUS | 9.6 kbit/s ... 12 Mbit/s | 9.6 kbit/s ... 12 Mbit/s | |
transfer rate / with PROFIBUS PA | 45.45 kbit/s | 45.45 kbit/s | |
interfaces | |||
number of electrical/optical connections / for network components or terminal equipment / maximum | 2 | 2 | |
number of electrical connections | |||
● for network components or terminal equipment | 1 | 1 | |
● for measuring device | 1 | 1 | |
● for signaling contact | 1 | 1 | |
● for power supply | 1 | 1 | |
● for redundant voltage supply | 1 | ||
type of electrical connection | |||
● for network components or terminal equipment | 9-pin Sub-D socket | 9-pin Sub-D socket | |
● for measuring device | 2-pole terminal block | 2-pole terminal block | |
● for power supply | - | ||
● for power supply and signaling contact | 5-pole terminal block | 5-pole terminal block | |
number of optical interfaces / for fiber optic cable | 1 | ||
design of the optical interface / for fiber optic cable | BFOC port | BFOC port | |
optical data | |||
attenuation factor / of the FOC transmission link | |||
● for POF FOC with 980/1000 µm / at 230 dB/km | 13 dB | ||
propagation delay [bit] | 6.5 bit | 6.5 bit | |
connectable optical power relative to 1 mW | |||
● of the FOC transmission link / for PCF FOC with 200/230 µm / at 10 dB/km | -17 dB | -17 dB | |
● of the FOC transmission link / for POF FOC with 980/1000 µm / at 230 dB/km | -5 dB | -5 dB | |
optical sensitivity relating to 1 mW | |||
● of the FOC transmission link / for PCF FOC with 200/230 µm / at 10 dB/km | -25 dB | -23 dB | |
● of the FOC transmission link / for POF FOC with 980/1000 µm / at 230 dB/km | -25 dB | ||
wavelength / of the optical interface / note | 660 nm, POF/PCF | ||
wire length | |||
● for PCF FOC with 200/230 µm / at 10 dB/km / maximum | 400 m | 400 m | |
● for POF FOC with 980/1000 µm / at 230 dB/km / maximum | 80 m | 80 m | |
signal inputs/outputs | |||
operating voltage / of the signaling contacts / at DC / rated value | 24 V | 24 V | |
operational current / of the signaling contacts / at DC / maximum | 0.1 A | 0.1 A | |
supply voltage, current consumption, power loss | |||
type of voltage / of the supply voltage | DC | DC | |
supply voltage / at DC / rated value | 24 V | 24 V | |
supply voltage / at DC | 18.8 ... 28.8 V | 18 ... 32 V | |
product component / fusing at power supply input | Yes | Yes | |
consumed current / at DC / at 24 V / maximum | 0.2 A | 0.2 A | |
ambient conditions | |||
ambient temperature | |||
● during operation | 0 ... 60 °C | 0 ... 60 °C | |
● during storage | -40 ... +70 °C | -40 ... +70 °C | |
● during transport | -40 ... +70 °C | -40 ... +70 °C | |
relative humidity | |||
● at 25 °C / without condensation / during operation / maximum | 95 % | 95 % | |
protection class IP | IP40 | IP40 | |
design, dimensions and weights | |||
design | compact | compact | |
width | 39.5 mm | 39.5 mm | |
height | 112 mm | 112 mm | |
depth | 74.5 mm | 74.5 mm | |
net weight | 340 g | 0.34 kg | |
fastening method | |||
● 35 mm top hat DIN rail mounting | Yes | Yes | |
● wall mounting | Yes | Yes | |
product functions / redundancy | |||
product function / ring redundancy | Yes | Yes | |
standards, specifications, approvals | |||
standard | |||
● for safety / from CSA and UL | UL 60950-1, CSA C22.2 Nr. 60950-1 | UL 60950-1, CSA C22.2 Nr. 60950-1 | |
● for emitted interference | EN 61000-6-4 (Class A) | EN 61000-6-4 (Class A) | |
● for interference immunity | EN 61000-6-2 | EN 61000-6-2 | |
certificate of suitability | EN 61000-6-2, EN 61000-6-4 | EN 61000-6-2, EN 61000-6-4 | |
● CE marking | Yes | Yes | |
● C-Tick | Yes | Yes | |
Marine classification association | |||
● American Bureau of Shipping Europe Ltd. (ABS) | Yes | Yes | |
● French marine classification society (BV) | Yes | Yes | |
● Det Norske Veritas (DNV) | Yes | Yes | |
● Germanische Lloyd (GL) | Yes | Yes | |
● Lloyds Register of Shipping (LRS) | Yes | Yes | |
● Nippon Kaiji Kyokai (NK) | Yes | Yes | |
product function / is supported / identification link | Yes | ||
standards, specifications, approvals / hazardous environments | |||
certificate of suitability / CCC / for hazardous zone according to GB standard | No | ||
standards, specifications, approvals / Environmental Product Declaration | |||
Environmental Product Declaration | Yes | ||
Global Warming Potential [CO2 eq] | |||
● total | 165.41 kg | ||
● during manufacturing | 15.09 kg | ||
● during operation | 150.26 kg | ||
● after end of life | 0.06 kg | ||
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | http://www.siemens.com/tia-selection-tool | ||
● to website: Industrial communication | http://www.siemens.com/simatic-net | ||
● to website: Image database | http://automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | ||
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, solutions, machines, equipment and/or networks. They are important components in a holistic industrial security concept. With this in mind, Siemens’ products and solutions undergo continuous development. Siemens recommends strongly that you regularly check for product updates. For the secure operation of Siemens products and solutions, it is necessary to take suitable preventive action(e.g. cell protection concept) and integrate each component into a holistic, state-of-the-art industrial security concept. Third-party products that may be in use should also be considered. For more information about industrial security, visit http://www.siemens.com/industrialsecurity. To stay informed about product updates as they occur, sign up for a product-specific newsletter. For more information, visit http://support.automation.siemens.com. (V3.4) | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | |
Approvals / Certificates | |||
General Product Approval | |||
Manufacturer Declaration | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
EAC | Yes | Yes | |
Declaration of Conformity | Yes | Yes | |
KEMA | Yes | Yes | |
UL | Yes | Yes | |
Miscellaneous | Yes | Yes | |
RCM | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
KC | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
BV (Bureau Veritas) | Yes | Yes | |
DNV (Det Norske Veritas) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
NK / Nippon Kaiji Kyokai | Yes | Yes | |
PRS (Polski Register of Shipping) | Yes | Yes | |
RINA (Registro Italiano Navale) | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
last modified: | 2/23/2024 | ||
Date 3/6/2024 |
Subject to change without notice © Copyright Siemens 2024 |