Article number 6GK5101-1BC00-2AA3 6GK5102-1GS00-2AC2
SCALANCE X101-1LD IE Media converter unmanaged 1x 10/100 Mbit/s RJ45 port, 1x 100 Mbit/s single-mode BFOC, LED diagnostics, error signaling contact with set pushbutton, Redundant power supply, PROFINET-compliant securing collars, Manual available as a download available. SCALANCE XCM102, IE media converter unmanaged 1x 100/1000 Mbps RJ45 port, 1x 100/1000 Mbps SFP port, LED diagnostics, error signaling contact with set pushbutton redundant power supply, securing collar, manual available as a download .
transfer rate
transfer rate 100 Mbit/s 100 Mbit/s, 1000 Mbit/s
interfaces
number of electrical/optical connections / for network components or terminal equipment / maximum 2 2
number of electrical connections
● for network components or terminal equipment 1 1
● for SFP / plug-in 1; 100 Mbps and 1000 Mbps SFP plug-in transceiver usable
● for signaling contact 1 1
● for power supply 1 1
● for redundant voltage supply 1 1
type of electrical connection
● for network components or terminal equipment RJ45 port RJ45 port
● for signaling contact 2-pole terminal block 2-pole terminal block
● for power supply 4-pole terminal block 2x 3-pole terminal block
number of optical interfaces
● for fiber optic cable / at 100 Mbit/s 1
design of the optical interface
● for fiber optic cable / at 100 Mbit/s ST/BFOC-Port
connectable optical power relative to 1 mW
● of the transmitter output / minimum -5 dB
● of the transmitter output / maximum 0 dB
● of the receiver input / maximum 0 dB
optical sensitivity relating to 1 mW / of the receiver input / minimum -35 dB
attenuation factor / of the FOC transmission link / minimum necessary 0 dB
range / at the optical interface / depending on the optical fiber used 0 ... 26 km
signal inputs/outputs
operating voltage / of the signaling contacts
● at DC / rated value 24 V 24 V
operational current / of the signaling contacts
● at DC / maximum 0.1 A 0.1 A
supply voltage, current consumption, power loss
supply voltage
● external 24 V
● external 18 ... 32 V
type of voltage / of the supply voltage DC
supply voltage / 1 / rated value 24 V
● type of voltage / 1 / of the supply voltage DC
● consumed current / 1 / at rated supply voltage / maximum 0.15 A
● power loss [W] / 1 / rated value 2.5 W
supply voltage / 2 / rated value 24 V
● consumed current / 2 / at rated supply voltage / maximum 0.3 A
● power loss [W] / 2 / rated value 5 W
product component / fusing at power supply input Yes Yes
fuse protection type / at input for supply voltage 0.5 A / 60 V
consumed current
● maximum 0.12 A dependent on the use of SFP plug-in transceiver
power loss [W]
● at DC / at 24 V 3 W
● maximum dependent on the use of SFP plug-in transceiver
ambient conditions
ambient temperature
● during operation -10 ... +60 °C -40 ... +70 °C
● during storage -40 ... +80 °C -40 ... +85 °C
● during transport -40 ... +80 °C -40 ... +85 °C
● note max. operating temperature dependent on the use of SFP plug-in transceiver
relative humidity / at 25 °C / without condensation / during operation / maximum 95 % 95 %
protection class IP IP30 IP20
design, dimensions and weights
design Compact Compact
width 40 mm 35 mm
height 125 mm 147 mm
depth 124 mm 123 mm
net weight 0.55 kg 0.22 kg
fastening method
● 35 mm top hat DIN rail mounting Yes Yes
● S7-300 rail mounting Yes Yes
● S7-1500 rail mounting Yes
● wall mounting Yes Yes
product functions / redundancy
product function
● Parallel Redundancy Protocol (PRP)/operation in the PRP-network No
● Parallel Redundancy Protocol (PRP)/Redundant Network Access (RNA) No
standards, specifications, approvals
standard
● for FM FM3611: Class 1, Divison 2, Group A, B, C, D / T.., Class 1, Zone 2, Group IIC, T..
● for safety / from CSA and UL UL 60950-1, CSA C22.2 No. 60950-1
● for emitted interference EN 61000-6-4:2001
● for interference immunity EN 61000-6-4:2001
certificate of suitability EN 61000-6-2:2001, EN 61000-6-4:2001
● CE marking Yes Yes
● C-Tick Yes
● KC approval Yes
Marine classification association
● American Bureau of Shipping Europe Ltd. (ABS) Yes Yes
● French marine classification society (BV) Yes
● Det Norske Veritas (DNV) Yes Yes
● Germanische Lloyd (GL) Yes Yes
● Lloyds Register of Shipping (LRS) Yes Yes
● Nippon Kaiji Kyokai (NK) Yes
● Polski Rejestr Statkow (PRS) No Yes
● Royal Institution of Naval Architects (RINA) Yes
● Chinese Classification Society (CCS) Yes
MTBF 134 a 152 a
standards, specifications, approvals / hazardous environments
standard / for hazardous zone EN 600079-15 II 3 G EEx nA II T.. KEMA 06 ATEX 0021 X
● from CSA and UL UL 1604 and UL 2279-15 (Hazardous Location), Class 1 / Division 2 / Group A, B, C, D / T.., Class 1 / Zone 2 / Group IIC / T..
certificate of suitability / CCC / for hazardous zone according to GB standard Yes
● as marking Ex nA IIC T4 Gc
further information / internet links
internet link
● to website: Industrial communication http://www.siemens.com/simatic-net http://www.siemens.com/simatic-net
● to website: Industry Mall https://mall.industry.siemens.com https://mall.industry.siemens.com
● to website: Information and Download Center http://www.siemens.com/industry/infocenter http://www.siemens.com/industry/infocenter
● to website: Image database http://automation.siemens.com/bilddb http://automation.siemens.com/bilddb
● to website: CAx-Download-Manager http://www.siemens.com/cax http://www.siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial security functions that support the secure operation of plants, solutions, machines, equipment and/or networks. They are important components in a holistic industrial security concept. With this inmind, Siemens’ products and solutions undergo continuous development. Siemens recommends strongly that you regularly check for product updates. For the secure operation of Siemens products and solutions, it is necessary to take suitable preventive action(e.g. cell protection concept) and integrate each component into a holistic, state-of-the-art industrial security concept. Third-party products that may be in use should also be considered. For more information about industrial security, visit http://www.siemens.com/industrialsecurity. To stay informed about product updates as they occur, sign up for a product-specific newsletter. For more information, visit http://support.automation.siemens.com. (V3.4) Siemens provides products and solutions with industrial security functions that support the secure operation of plants, solutions, machines, equipment and/or networks. They are important components in a holistic industrial security concept. With this inmind, Siemens’ products and solutions undergo continuous development. Siemens recommends strongly that you regularly check for product updates. For the secure operation of Siemens products and solutions, it is necessary to take suitable preventive action(e.g. cell protection concept) and integrate each component into a holistic, state-of-the-art industrial security concept. Third-party products that may be in use should also be considered. For more information about industrial security, visit http://www.siemens.com/industrialsecurity. To stay informed about product updates as they occur, sign up for a product-specific newsletter. For more information, visit http://support.automation.siemens.com. (V3.4)
last modified: 10/10/2023
Date
10/16/2023
Subject to change without notice
© Copyright Siemens 2023