Article number | 6GK5876-4AA00-2DA2 | 6GK5876-4AA10-2BA2 | |
product type designation | M876-4 LTE (NAM) | ||
SCALANCE M876-4 LTE (4G) NAM; for wireless IP communication from Ethernet- based automation devices via LTE (4G) mobile radio, optimized for usage in North America, VPN, Firewall, NAT; 4-port switch; 2x SMA antennas, MIMO Technology; 1x digital input, 1x digital output; observe national approvals. | SCALANCE M876-4 4G router; for wireless IP communication from Ethernet-based programmable controllers via LTE (4G) mobile radio optimized for worldwide usage, VPN, firewall, NAT; 4-port switch; 2x SMA antennas, MIMO technology; 1x digital input, 1x digital output; observe national approvals. | ||
transfer rate | |||
transfer rate / for Industrial Ethernet | 10 Mbit/s, 100 Mbit/s | 10 Mbit/s, 100 Mbit/s | |
transfer rate | |||
● for GPRS transmission / with downlink / maximum | 85.6 kbit/s | 85.6 kbit/s | |
● for GPRS transmission / with uplink / maximum | 85.6 kbit/s | 85.6 kbit/s | |
● with eGPRS transmission / with downlink / maximum | 236.8 kbit/s | 236.8 kbit/s | |
● with eGPRS transmission / with uplink / maximum | 236.8 kbit/s | 236.8 kbit/s | |
● with UMTS transmission / with downlink / maximum | 14.4 Mbit/s | 14.4 Mbit/s | |
● with UMTS transmission / with uplink / maximum | 5.76 Mbit/s | 5.76 Mbit/s | |
● for LTE transmission / with downlink / maximum | 100 Mbit/s | 100 Mbit/s | |
● for LTE transmission / with uplink / maximum | 50 Mbit/s | 50 Mbit/s | |
interfaces | |||
number of electrical connections | |||
● for internal network | 4 | 4 | |
● for external network | 2 | 2 | |
number of electrical connections | |||
● for power supply | 2 | 2 | |
type of electrical connection | |||
● for internal network | RJ45 port (10/100 Mbit/s, TP, autocrossover) | RJ45 port (10/100 Mbit/s, TP, autocrossover) | |
● for external antenna(s) | SMA antenna socket (50 ohms) | SMA antenna socket (50 ohms) | |
● for power supply | Terminal strip | 5-pole terminal strip | |
signal inputs/outputs | |||
number of digital inputs | 1 | ||
number of digital outputs | 1 | ||
WAN connection | |||
type of wireless network / is supported | LTE, UMTS, GSM | LTE, UMTS, GSM | |
type of mobile wireless service / is supported | GPRS, eGPRS, HSPA+ | GPRS, eGPRS, HSPA+ | |
operating frequency / for GSM transmission | 850 MHz, 900 MHz, 1800 MHz, 1900 MHz | 850 MHz, 900 MHz, 1800 MHz, 1900 MHz | |
operating frequency / with UMTS transmission | 850 MHz, AWS-1 (1700/2100) MHz, 1900 MHz | ||
operating frequency / for LTE transmission | 700 MHz, 850 MHz, AWS-1 (1700/2100) MHz, 1900 MHz | ||
frequency band / is supported | |||
● LTE | B1, B2, B3, B4, B5, B7, B8, B12, B13, B18, B19, B20, B26, B28, B38, B40, B41, B66 | ||
● UMTS | B1, B2, B4, B5, B6, B8, B19 | ||
supply voltage, current consumption, power loss | |||
supply voltage / rated value | 10.8 ... 28.8 | 10.8 ... 28.8 | |
consumed current | |||
● at DC / at 24 V / typical | 0.33 A | 0.33 A | |
power loss [W] | |||
● maximum | 8 W | 8 W | |
supply voltage / 1 / rated value | 24 V | 24 V | |
● type of voltage / 1 / of the supply voltage | DC | DC | |
ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +70 °C | -20 ... +70 °C | |
● during storage | -40 ... +85 °C | -40 ... +85 °C | |
relative humidity / at 25 °C / during operation / maximum | 95 % | 95 % | |
protection class IP | IP20 | IP20 | |
design, dimensions and weights | |||
design | compact | compact | |
depth | 127 mm | 127 mm | |
height | 147 mm | 147 mm | |
width | 35 mm | 35 mm | |
net weight | 389 g | ||
fastening method | |||
● 35 mm top hat DIN rail mounting | Yes | Yes | |
● S7-300 rail mounting | Yes | Yes | |
● S7-1500 rail mounting | Yes | Yes | |
● wall mounting | Yes | Yes | |
product features, product functions, product components / general | |||
product function | |||
● DynDNS client | Yes | Yes | |
● no-ip.com client | Yes | Yes | |
product functions / management, configuration, engineering | |||
product function | |||
● CLI | Yes | Yes | |
● web-based management | Yes | Yes | |
● MIB support | Yes | Yes | |
● TRAPs via email | Yes | Yes | |
protocol / is supported | |||
● Telnet | Yes | Yes | |
● HTTP | Yes | Yes | |
● HTTPS | Yes | Yes | |
type of configuration | Web-based management | Web-based management | |
product functions / diagnostics | |||
protocol / is supported | |||
● SNMP v1 | Yes | Yes | |
● SNMP v2 | Yes | Yes | |
● SNMP v2c | Yes | Yes | |
● SNMP v3 | Yes | Yes | |
product function | |||
● statistics Packet Size | No | No | |
● statistics packet type | No | No | |
● error statistics | No | No | |
● SysLog | Yes | Yes | |
● packet filter log | Yes | Yes | |
product functions / DHCP | |||
product function | |||
● DHCP client | Yes | Yes | |
● DHCP server - internal network | Yes | Yes | |
product functions / routing | |||
router function | |||
● NAT (IP masquerading) | Yes | Yes | |
● port forwarding | Yes | Yes | |
● NAT traversal | Yes | Yes | |
● 1:1 NAT | Yes | Yes | |
● DNS cache | Yes | Yes | |
product functions / security | |||
suitability for operation / Virtual Private Network | Yes | Yes | |
firewall version | Statefull Inspection | Statefull Inspection | |
product function | |||
● password protection | Yes | Yes | |
● packet filter | Yes | Yes | |
● broadcast/multicast/unicast limiter | No | No | |
product function | |||
● broadcast blocking | No | No | |
● with VPN connection | IPsec, OpenVPN (as Client) | IPsec, OpenVPN (as Client) | |
number of possible connections / with VPN connection | 20 | 20 | |
type of authentication / with Virtual Private Network / PSK | Yes | Yes | |
protocol / is supported | |||
● IPsec tunnel and transport mode | Yes | Yes | |
key length | |||
● 1 / with IPsec AES / with Virtual Private Network | 128 bit | 128 bit | |
● 2 / with IPsec AES / with Virtual Private Network | 192 bit | 192 bit | |
● 3 / with IPsec AES / with Virtual Private Network | 256 bit | 256 bit | |
● with IPsec 3DES / with Virtual Private Network | 168 bit | 168 bit | |
type of Internet key exchange / with Virtual Private Network | |||
● main mode | Yes | Yes | |
● quick mode | Yes | Yes | |
type of packet authentication / with Virtual Private Network | MD5, SHA-1, SHA-256, SHA-384, SHA-512 | MD5, SHA-1, SHA-256, SHA-384, SHA-512 | |
IETF profile / with Virtual Private Network / X.509v3 certificate | Yes | Yes | |
product functions / time | |||
protocol / is supported | |||
● NTP | Yes | Yes | |
● SNTP | Yes | Yes | |
standards, specifications, approvals | |||
standard | |||
● for EMC | FCC CFR 47, Part 15, Subpart B | ETSI EN 301 489-1, ETSI EN 301 489-52, EN 55011, NAMUR NE21 | |
● for FM | FM16US0205X, FM 3611: Class I, Division 2, Groups A,B,C,D, T4 / Class 1, Zone 2, Group IIC, T4 | ||
● for hazardous zone / from CSA and UL | ANSI/ISA 12.12.01-2013, CAN/CSA C22.2 No.213-M1987, Cl. 1, div. 2, GP. A, B, C, D, T4 / Cl. 1, Zone 2, GP IIC E240480 | ||
● for emitted interference | CISPR 32, ETSI EN 55032 Class A / Class B, EN IEC 61000-6-3, EN IEC 61000-6-4 | ||
● for interference immunity | CISPR 35, EN 55035, EN IEC 61000-6-1, EN IEC 61000-6-2 | ||
certificate of suitability | |||
● CE marking | Yes | ||
● CCC approval | Yes; GB3836.1, GB3836.8, Ex nA IIC T4 Gc | ||
standards, specifications, approvals / Environmental Product Declaration | |||
Environmental Product Declaration | Yes | ||
Global Warming Potential [CO2 eq] | |||
● total | 280.14 kg | ||
● during manufacturing | 29.35 kg | ||
● during operation | 250.33 kg | ||
● after end of life | 0.46 kg | ||
further information / internet links | |||
internet link | |||
● to website: Image database | https://www.automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | |
Approvals / Certificates | |||
General Product Approval | |||
EAC | Yes | Yes | |
UL | Yes | Yes | |
For use in hazardous locations | |||
IECEx | Yes | Yes | |
ATEX | Yes | Yes | |
CCC-Ex | Yes | Yes | |
Radio Equipment Type Approval Certificate | |||
Miscellaneous | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
Industrial Communication | |||
PROFINET | Yes | Yes | |
last modified: | 3/25/2024 | ||
Date 4/23/2024 |
Subject to change without notice © Copyright Siemens 2024 |