Article number | 6GK7243-1JX30-0XE0 | 6GK7243-1BX30-0XE0 | |
product type designation | CP 1243-1 DNP3 | CP 1243-1 | |
********** spare part ********* communications processor CP 1243-1 DNP3 for connection of SIMATIC S7-1200 to control center with DNP3 protocol. | Communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for Connection to control centers via telecontrol protocols (DNP3, IEC 60870, TeleControl Basic), security (Firewall, VPN). | ||
transfer rate | |||
transfer rate | |||
● at the 1st interface | 10 ... 100 Mbit/s | 10 ... 100 Mbit/s | |
interfaces | |||
number of interfaces / according to Industrial Ethernet | 1 | 1 | |
number of electrical connections | |||
● at the 1st interface / according to Industrial Ethernet | 1 | 1 | |
● for power supply | 0 | 0 | |
type of electrical connection | |||
● at the 1st interface / according to Industrial Ethernet | RJ45 port | RJ45 port | |
supply voltage, current consumption, power loss | |||
type of voltage / of the supply voltage | DC | DC | |
supply voltage / 1 / from backplane bus | 5 V | 5 V | |
consumed current | |||
● from backplane bus / at DC / at 5 V / typical | 0.25 A | 0.25 A | |
power loss [W] | 1.25 W | 1.25 W | |
ambient conditions | |||
ambient temperature | |||
● for vertical installation / during operation | -20 ... +60 °C | -20 ... +60 °C | |
● for horizontally arranged busbars / during operation | -20 ... +70 °C | -20 ... +70 °C | |
● during storage | -40 ... +70 °C | -40 ... +70 °C | |
● during transport | -40 ... +70 °C | -40 ... +70 °C | |
relative humidity | |||
● at 25 °C / without condensation / during operation / maximum | 95 % | 95 % | |
protection class IP | IP20 | IP20 | |
design, dimensions and weights | |||
module format | Compact module S7-1200 single width | Compact module S7-1200 single width | |
width | 30 mm | 30 mm | |
height | 110 mm | 110 mm | |
depth | 75 mm | 75 mm | |
net weight | 0.122 kg | 0.122 kg | |
fastening method | |||
● 35 mm top hat DIN rail mounting | Yes | Yes | |
● wall mounting | Yes | Yes | |
product features, product functions, product components / general | |||
number of units | |||
● per CPU / maximum | 3 | 3 | |
performance data / open communication | |||
number of possible connections / for open communication | |||
● by means of T blocks / maximum | like CPU | ||
performance data / S7 communication | |||
number of possible connections / for S7 communication | |||
● maximum | like CPU | like CPU | |
performance data / IT functions | |||
number of possible connections | |||
● as email client / maximum | 1 | 1 | |
performance data / telecontrol | |||
suitability for use | |||
● node station | No | No | |
● substation | Yes | Yes | |
● TIM control center | No | No | |
control center connection | control center with DNP3 function | For use with TeleControl Server Basic, WinCC and PCS7 | |
● by means of a permanent connection | supported | supported | |
● note | Connection to SCADA system using DNP3 services | Connection to SCADA system via Telecontrol Server Basic and Standard Telecontrol protocols | |
protocol / is supported | |||
● DNP3 | Yes | Yes | |
● IEC 60870-5 | No | Yes | |
product function / data buffering if connection is aborted | Yes; 64,000 values | Yes; 64,000 events | |
number of data points per station / maximum | 200 | 500 | |
number of stations / for direct communication / with Telecontrol Server Basic | |||
● in send direction / maximum | 3 | ||
● in receive direction / maximum | 15 | ||
performance data / teleservice | |||
diagnostics function / online diagnostics with SIMATIC STEP 7 | Yes | Yes | |
product function | |||
● program download with SIMATIC STEP 7 | Yes | Yes | |
● remote firmware update | Yes | Yes | |
product functions / management, configuration, engineering | |||
configuration software | |||
● required | STEP 7 Basic/Professional | STEP 7 Basic/Professional | |
product functions / diagnostics | |||
product function / web-based diagnostics | Yes | ||
product functions / security | |||
firewall version | stateful inspection | ||
product function / with VPN connection | IPsec, SINEMA RC | ||
type of encryption algorithms / with VPN connection | AES-256, AES-192, AES-128, 3DES-168 | ||
type of authentication procedure / with VPN connection | Preshared key (PSK), X.509v3 certificates | ||
type of hashing algorithms / with VPN connection | MD5, SHA-1, SHA-2 | ||
number of possible connections / with VPN connection | 8 | ||
product function | |||
● password protection for Web applications | No | ||
● password protection for teleservice access | No | ||
● encrypted data transmission | Yes | ||
● ACL - IP-based | No | ||
● ACL - IP-based for PLC/routing | No | ||
● switch-off of non-required services | Yes | ||
● blocking of communication via physical ports | No | ||
● log file for unauthorized access | No | ||
product functions / time | |||
protocol / is supported | |||
● NTP | No | Yes | |
● NTP (secure) | Yes | ||
time synchronization | |||
● from NTP-server | Yes | ||
● from control center | Yes | Yes | |
standards, specifications, approvals / hazardous environments | |||
certificate of suitability / CCC / for hazardous zone according to GB standard | Yes; GB3836.1, GB3836.8 | ||
certificate of suitability / CCC / for hazardous zone according to GB standard / as marking | Ex nA IIC T4 Gc | ||
standards, specifications, approvals / Environmental Product Declaration | |||
Environmental Product Declaration | Yes | ||
Global Warming Potential [CO2 eq] | |||
● total | 89.58 kg | ||
● during manufacturing | 14.29 kg | ||
● during operation | 75.11 kg | ||
● after end of life | 0.18 kg | ||
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | http://www.siemens.com/tia-selection-tool | ||
● to website: Industrial communication | http://www.siemens.com/simatic-net | ||
● to website: Image database | http://automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | ||
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | |
Approvals / Certificates | |||
General Product Approval | |||
Manufacturer Declaration | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Declaration of Conformity | Yes | Yes | |
UL | Yes | Yes | |
RCM | Yes | Yes | |
For use in hazardous locations | |||
IECEx | Yes | Yes | |
ATEX | Yes | Yes | |
FM | Yes | Yes | |
UL | Yes | Yes | |
Marine / Shipping | |||
DNV (Det Norske Veritas) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
last modified: | 3/22/2024 | ||
Date 4/2/2024 |
Subject to change without notice © Copyright Siemens 2024 |