Article number 6GK7542-5FX00-0XE0 6GK7542-5FX10-0XE0
product type designation CP 1542-5 CP 1542-5
- - spare part - - communications processor CP 1542-5 for connection of SIMATIC S7-1500 to PROFIBUS DP, DPV1 master or DP Slave, S7 and PG/OP communication, time-of-day synchronization, diagnostics, reduced quantity structure. Communications processor CP 1542-5 for connection of SIMATIC S7-1500 to PROFIBUS DP, DPV1 master or DP slave, S7 and PG/OP communication, time-of-day synchronization, diagnostics, reduced quantity structure.
transfer rate
transfer rate
● at the 1st interface / according to PROFIBUS 9.6 kbit/s ... 12 Mbit/s 9.6 kbit/s ... 12 Mbit/s
interfaces
number of interfaces / according to Industrial Ethernet 0 0
number of electrical connections
● at the 1st interface / according to PROFIBUS 1 1
type of electrical connection
● at the 1st interface / according to PROFIBUS 9-pin Sub-D socket (RS485) 9-pin Sub-D socket (RS485)
supply voltage, current consumption, power loss
type of voltage / of the supply voltage DC DC
supply voltage / 1 / from backplane bus 15 V 15 V
relative symmetrical tolerance / at DC
● at 15 V 3 % 3 %
consumed current
● from backplane bus / at DC / at 15 V / typical 0.1 A 0.2 A
power loss [W] 1.5 W 3 W
ambient conditions
ambient temperature
● for vertical installation / during operation 0 ... 40 °C -30 ... +40 °C
● for horizontally arranged busbars / during operation 0 ... 60 °C -30 ... +60 °C
● during storage -40 ... +70 °C -40 ... +70 °C
● during transport -40 ... +70 °C -40 ... +70 °C
● note without condensation or icing
installation altitude / at height above sea level / maximum 5000 m
ambient condition / relating to ambient temperature - air pressure - installation altitude restrictions for installation altitudes > 2 000 m, see manual
relative humidity
● at 25 °C / without condensation / during operation / maximum 95 % 95 %
protection class IP IP20 IP20
design, dimensions and weights
module format Compact module S7-1500 single width Compact module S7-1500 single width
width 35 mm 35 mm
height 142 mm 142 mm
depth 129 mm 129 mm
net weight 0.27 kg 0.4 kg
fastening method
● S7-1500 rail mounting Yes Yes
product features, product functions, product components / general
number of units
● per CPU / maximum 8 8
● note depending on CPU type depending on CPU type
performance data / PROFIBUS DP
service / as DP master
● DPV1 Yes Yes
number of DP slaves
● on DP master / operable 32 32
data volume
● of the address range of the inputs / as DP master / total 2048 byte 2048 byte
● of the address range of the outputs / as DP master / total 2048 byte 2048 byte
● of the address range of the inputs / per DP slave 244 byte 244 byte
● of the address range of the outputs / per DP slave 244 byte 244 byte
service / as DP slave
● DPV0 Yes Yes
● DPV1 Yes Yes
data volume
● of the address range of the inputs / as DP slave / total 240 byte 240 byte
● of the address range of the outputs / as DP slave / total 240 byte 240 byte
performance data / S7 communication
number of possible connections / for S7 communication
● maximum 16; depending on the system upper limit 16; depending on the system upper limit
performance data / multi-protocol mode
number of active connections / with multi-protocol mode 16 16
performance data / telecontrol
protocol / is supported
● TCP/IP No No
product functions / management, configuration, engineering
configuration software
● required STEP 7 Professional V12 SP1 (TIA Portal) or higher STEP 7 Professional V18 (TIA Portal) or higher
identification & maintenance function
● I&M0 - device-specific information Yes Yes
● I&M1 - higher level designation/location designation Yes Yes
product functions / diagnostics
product function / web-based diagnostics Yes; via S7-1500 CPU Yes; via S7-1500 CPU
product functions / time
product function / pass on time synchronization Yes Yes
standards, specifications, approvals
reference code
● according to IEC 81346-2:2019 KEC KEC
standards, specifications, approvals / Environmental Product Declaration
Environmental Product Declaration Yes Yes
global warming potential [CO2 eq]
● total 68.56 kg 115.52 kg
● during manufacturing 21.24 kg 21.24 kg
● during operation 46.97 kg 93.93 kg
● after end of life 0.35 kg 0.35 kg
further information / internet links
internet link
● to website: Selection guide for cables and connectors https://support.industry.siemens.com/cs/ww/en/view/109766358
● to web page: selection aid TIA Selection Tool https://www.siemens.com/tstcloud https://www.siemens.com/tstcloud
● to website: Industrial communication https://www.siemens.com/simatic-net https://www.siemens.com/simatic-net
● to web page: SiePortal https://sieportal.siemens.com/ https://sieportal.siemens.com/
● to website: Image database https://www.automation.siemens.com/bilddb https://www.automation.siemens.com/bilddb
● to website: CAx-Download-Manager https://siemens.com/cax https://siemens.com/cax
● to website: Industry Online Support https://support.industry.siemens.com https://support.industry.siemens.com
security information
security information Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7)
Approvals / Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
Declaration of Conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
CCC CCC
Yes Yes
China RoHS Yes Yes
EAC EAC
Yes Yes
UL UL
Yes Yes
RCM RCM
Yes Yes
For use in hazardous locations
ATEX ATEX Yes Yes
IECEx IECEx
Yes Yes
FM Yes Yes
CCC-Ex Yes Yes
Environment
EPD Typ II/III (with life cylce assessment) EPD Typ II/III (with life cylce assessment) Yes Yes
last modified: 2/28/2025
Date
7/2/2025
Subject to change without notice
© Copyright Siemens 2025