Article number | 6GT2810-2HC81 | 6GT2810-3HC80 | |
product type designation | RF620T transponder | RF620T transponder | |
********** spare part ********* SIMATIC RF620T container tag; 127x 38x 6 mm; ISO 18000-6C, EPC Class 1 Gen 2, frequency 860 to 928 MHz, chip type IMPINJIMONZA 4QT, EPC 128 bits, 64 byte add-on memory, minimum order quantity 20 units. | SIMATIC RF620T 127x 38x 6 mm (LxWxH) ISO 18000-6C frequency 860 to 928 MHz NXP Ucode 7xm-2K EPC ID 56 byte/448 bit user memory 256 byte/2048 bit on metal with spacer laser-based labeling possible -40 °C to +85 °C IP67 range 5 m 20 units/pack 20 units MOQ | ||
suitability for operation | RF600 | RF600 | |
radio frequencies | |||
operating frequency | 860 ... 960 MHz | 860 ... 960 MHz | |
range / maximum | 8 m; observe system manual RF600: overrange is possible, range is reader dependent: observe http://support.automation.siemens.com/WW/view/en/67384964 | 5 m; observe system manual RF600: overrange is possible, range is reader dependent: observe http://support.automation.siemens.com/WW/view/en/67384964 | |
protocol / with radio transmission | EPCglobal Class 1 Gen 2 / ISO 18000-63 | EPCglobal Class 1 Gen 2 / ISO 18000-63 | |
transfer rate / with radio transmission / maximum | 320 kbit/s | 320 kbit/s | |
product feature / multitag-capable | Yes | Yes | |
polarization | Linear | Linear | |
electrical data | |||
product component / backup battery | No | No | |
memory | |||
type of memory | EEPROM | EEPROM | |
storage capacity / of the user memory | 64 byte | 256 byte | |
type of memory organization | EPC memory 96 bit (12 byte) assigned with sequential identifier and expandable up to 128 bit (16 byte), user memory 512 bit (64 byte), TID memory 32 bit (4 byte) | EPC memory 96 bit (12 byte) assigned with sequential identifier and expandable up to 448 bit (56 byte), user memory 2048 bit (256 byte), TID memory 96 bit (12 byte) | |
number of read cycles / at ambient temperature < 40 °C / maximum | 1E+14 | 1E+14 | |
number of write cycles / at ambient temperature < 40 °C / maximum | 100000 | 100000 | |
data retention time / at ambient temperature < 40 °C / not less than | 10 a | 50 a | |
property of memory | lock, unlock, write protection, password protection | lock, unlock, kill, write protection, password protection | |
type of transponder chip used | IMPINJ MONZA 4QT | NXP UCODE 7xm-2K | |
mechanical data | |||
material | PP (polypropylene) | PP (polypropylene) | |
color | anthracite | anthracite | |
tightening torque / of the screw for securing the equipment / maximum | 1.2 N·m | 1.2 N·m | |
mounting distance / relating to metal surfaces / recommended / minimum | 0 mm | 12 mm | |
ambient conditions | |||
ambient temperature | |||
● during read/write access | -25 ... +85 °C | -20 ... +85 °C | |
● outside the read/write area | -40 ... +85 °C | -40 ... +85 °C | |
● during storage | -40 ... +80 °C | -20 ... +85 °C | |
protection class IP | IP67 | IP67 | |
shock resistance | According to DIN EN 60721-3-7 Class 7 M3 | According to DIN EN 60721-3-7 Class 7 M3 | |
shock acceleration | 1000 m/s² | 1000 m/s² | |
vibrational acceleration | 500 m/s² | 500 m/s² | |
resistance to mechanical stress | Torsion and bending stress not permissible | Torsion and bending stress not permissible | |
design, dimensions and weights | |||
width | 38 mm | 127 mm | |
height | 6 mm | 6 mm | |
depth | 127 mm | 38 mm | |
net weight | 18 g | 18 g | |
fastening method | gluing, 2 x M5 screws, spacer (see accessories) | 2 M5 screws, spacers (see Accessories) | |
product features, product functions, product components / general | |||
product feature | |||
● silicon-free | Yes | ||
● printable | Yes | Yes | |
printing process | Laser inscription | laser, label | |
standards, specifications, approvals | |||
certificate of suitability | |||
● IECEx | No | No | |
● cULus approval | Yes | ||
accessories | |||
accessories | Spacers | Spacers | |
further information / internet links | |||
internet link | |||
● to web page: selection aid TIA Selection Tool | https://support.industry.siemens.com/cs/ww/en/view/67384964 | ||
● to website: Image database | http://automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: CAx-Download-Manager | http://www.siemens.com/cax | ||
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial security functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial security measures that may be implemented, please visit https://www.siemens.com/industrialsecurity. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Security RSS Feed under https://www.siemens.com/cert. (V4.6) | ||
Approvals / Certificates | |||
General Product Approval | |||
EAC | Yes | Yes | |
Manufacturer Declaration | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
UL | Yes | Yes | |
EMV | |||
KC | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
last modified: | 3/12/2024 | ||
Date 3/14/2024 |
Subject to change without notice © Copyright Siemens 2024 |