Article number | 6GT2821-6AC32 | 6GT2821-6BC32 | |
product type designation | RF260R reader IO-Link | RF260R reader IO-Link | |
SIMATIC RF200 reader RF260R IO-Link; IO-Link interface; IP67, -25 to +70 °C; 75x 75x 40 mm; with integrated antenna 8 byte IO; 38.4 Kbit/s. | SIMATIC RF200 reader RF260R IO-Link interface V1.1; IP67, -25 to +70 °C; 75x 75x 40 mm; with integrated antenna 32 Byte IO; 230 Kbit/s | ||
suitability for operation | ISO 15693 transponder (MDS Dxxx), for connecting to IO-Link Master V1.0 | ISO 15693 transponder (MDS Dxxx), for connecting to IO-Link Master V1.1 | |
radio frequencies | |||
operating frequency / rated value | 13.56 MHz | 13.56 MHz | |
range / maximum | 135 mm; Range is dependent on transponder type: observe http://support.automation.siemens.com/WW/view/en/67384964 | 135 mm; Range is dependent on transponder type: observe http://support.automation.siemens.com/WW/view/en/67384964 | |
protocol / with radio transmission | ISO 15693, ISO 18000-3 | ISO 15693, ISO 18000-3 | |
transfer rate / with radio transmission / maximum | 26.5 kbit/s | 26.5 kbit/s | |
product feature / multitag-capable | No | No | |
electrical data | |||
transfer rate / at the point-to-point connection / serial / maximum | 38.4 kbit/s | 230 kbit/s | |
transmission time / for user data | |||
● for write access / per byte / typical | 40 ms | 3.3 ms | |
● for read access / per byte / typical | 40 ms | 2.4 ms | |
data volume / of the address range of the inputs / total | 8 byte | 32 byte | |
data volume / of the address range of the outputs / total | 8 byte | 32 byte | |
interfaces | |||
standard for interfaces / for communication | IO-Link V1.0 | IO-Link V1.1 | |
type of electrical connection | M12, 4-pin | M12, 4-pin | |
mechanical data | |||
material | PA6.6 | PA6.6 | |
color | anthracite | anthracite | |
tightening torque / of the screw for securing the equipment / maximum | 1.5 N·m | 1.5 N·m | |
mounting distance / relating to metal surfaces / recommended / minimum | 0 mm | 0 mm | |
supply voltage, current consumption, power loss | |||
supply voltage / at DC | |||
● rated value | 24 V | 24 V | |
● | 20.4 ... 28.8 V | 20.4 ... 28.8 V | |
consumed current / at DC | |||
● at 24 V / typical | 0.05 A | 0.05 A | |
ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +70 °C | -20 ... +70 °C | |
● during storage | -25 ... +80 °C | -25 ... +80 °C | |
● during transport | -25 ... +80 °C | -25 ... +80 °C | |
protection class IP | IP67 | IP67 | |
shock resistance | EN 60721-3-7 Class 7 M2 | EN 60721-3-7 Class 7 M2 | |
shock acceleration | 500 m/s² | 500 m/s² | |
vibrational acceleration | 200 m/s² | 200 m/s² | |
design, dimensions and weights | |||
width | 75 mm | 75 mm | |
height | 41 mm | 41 mm | |
depth | 75 mm | 75 mm | |
net weight | 0.2 kg | 0.2 kg | |
fastening method | 2 x M5 screws | 2 x M5 screws | |
wire length | |||
● between master and IO-Link device / maximum | 20 m | 20 m | |
product features, product functions, product components / general | |||
display version | 3-color LED | 3-color LED | |
product feature / silicon-free | Yes | Yes | |
standards, specifications, approvals | |||
certificate of suitability | Radio according to R&TTE guidelines EN300 330 and EN 301489, FCC, cULus | Radio according to R&TTE guidelines EN300 330 and EN 301489, FCC, cULus | |
certificate of suitability | |||
● IECEx | No | No | |
MTBF | 480 a | 480 a | |
standards, specifications, approvals / Environmental Product Declaration | |||
Environmental Product Declaration | Yes | Yes | |
Global Warming Potential [CO2 eq] | |||
● total | 124.25 kg | 124.25 kg | |
● during manufacturing | 11.24 kg | 11.24 kg | |
● during operation | 112.71 kg | 112.71 kg | |
● after end of life | 0.3 kg | 0.3 kg | |
further information / internet links | |||
internet link | |||
● to website: Image database | https://www.automation.siemens.com/bilddb | https://www.automation.siemens.com/bilddb | |
● to website: Industry Online Support | https://support.industry.siemens.com | https://support.industry.siemens.com | |
security information | |||
security information | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | Siemens provides products and solutions with industrial cybersecurity functions that support the secure operation of plants, systems, machines and networks. In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial cybersecurity concept. Siemens’ products and solutions constitute one element of such a concept. Customers are responsible for preventing unauthorized access to their plants, systems, machines and networks. Such systems, machines and components should only be connected to an enterprise network or the internet if and to the extent such a connection is necessary and only when appropriate security measures (e.g. firewalls and/or network segmentation) are in place. For additional information on industrial cybersecurity measures that may be implemented, please visit www.siemens.com/cybersecurity-industry. Siemens’ products and solutions undergo continuous development to make them more secure. Siemens strongly recommends that product updates are applied as soon as they are available and that the latest product versions are used. Use of product versions that are no longer supported, and failure to apply the latest updates may increase customer’s exposure to cyber threats. To stay informed about product updates, subscribe to the Siemens Industrial Cybersecurity RSS Feed under https://www.siemens.com/cert. (V4.7) | |
Approvals / Certificates | |||
General Product Approval | |||
Manufacturer Declaration | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
EMV | |||
KC | Yes | Yes | |
Radio Equipment Type Approval Certificate | |||
Miscellaneous | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Environment | |||
Confirmation | Yes | Yes | |
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
last modified: | 3/25/2024 | ||
Date 4/24/2024 |
Subject to change without notice © Copyright Siemens 2024 |