Article number | 6SE0183-2DC42-7AA6 | 6SE0180-2DH42-7AA7 | ||
****spare part**** DYNAVERT T 2T3F-86693-926 400-690 V IT, opt. TN/TT, 50/60 Hz motor power (typ.) 2650 kW (690 V) 2002*4806*605 mm IP21, air cooled, 12/6 pulse system EMC Directive EN60204-1 line reactor/dv/dt output filter | SINAMICS G180 2T3F-87603-926 400-690V IT, 50/60 Hz Motor output (typ.) 2650kW (690V) HWD without opt. 2002*4806*605 mm IP21 air-cooled, 12-pulse line reactor, DV/DT Output filter EMC EN61800-3 | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 5/2/2024 |
Subject to change without notice © Copyright Siemens 2024 |