Article number | 6SE6430-2UD33-7EB0 | 6SE6430-2UD33-7EA0 | ||
**spare part** MICROMASTER 430 without filter 380-480 V 3 AC +10/-10% 47-63 Hz square-law torque 37 kW overload 110% 60 s, 140% 3s 650x 275x 245 (HxWxD) degree of protection IP20 ambient temperature -10+40 °C without AOP/BOP | **spare part** MICROMASTER 430 without filter 380-480 V 3 AC +10/-10% 47-63 Hz square-law torque 37 kW overload 110% 60 s, 140% 3s 650x 275x 245 (HxWxD) degree of protection IP20 ambient temperature -10+40 °C without AOP/BOP | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 5/1/2024 |
Subject to change without notice © Copyright Siemens 2024 |