Article number | 6SL3210-1KE11-8AB1 | 6SL3210-1KE11-8AB2 | ||
SINAMICS G120C Rated power 0.55 kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz Integrated filter class A I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: USS/MODBUS RTU; Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V | SINAMICS G120C RATED POWER 0,55KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ INTEGRATED FILTER CLASS A I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: USS/ MODBUS RTU; PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X155(HXWXD) EXTERNAL 24V | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 4/19/2024 |
Subject to change without notice © Copyright Siemens 2024 |