Article number | 6SL3210-1KE15-8UP1 | 6SL3210-1KE15-8UP2 | ||
SINAMICS G120C Rated power: 2.2kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz unfiltered I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: PROFIBUS DP Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V | SINAMICS G120C RATED POWER 2,2KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFIBUS-DP PROTECTION: IP20/ UL OPEN TYPE SIZE: FSAA 173X73X155(HXWXD) EXTERNAL 24V | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 5/5/2024 |
Subject to change without notice © Copyright Siemens 2024 |