Article number | 6SL3210-5FB10-2UF0 | 6SL3210-5FB10-2UF1 | ||
****spare part**** SINAMICS V90, with PROFINET input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 output voltage: 0 – input voltage 1.4 A 0-330 Hz motor: 0.2 kW degree of protection: IP20 size B, 55x170x170 (WxHxD) | SINAMICS V90, with PROFINET Input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 Hz Output voltage: 0 – Input 1.4 A 0-330 Hz Motor: 0.2 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD) | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 4/19/2024 |
Subject to change without notice © Copyright Siemens 2024 |