Article number 6SL3224-0BE33-7AA0 6SL3210-1PE28-8AL0
***spare part*** SINAMICS G120 PM240 Power Module with integrated filter class A with integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz power high overload: 37 kW at 200% 3 s,150% 57 s,100% 240 s ambient temperature -10 to +50 °C power low overload: 45 kW at 150% 3 s,110% 57 s,100% 240 s ambient temperature -10 to +40 °C 635 x 275 x 204 (HxWxD), FSE degree of protection IP20 without Control Unit and BOP SINAMICS G120 POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 37KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 TO +50 DEG C (HO) OUTPUT LOW OVERLOAD: 45kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 TO +40 DEG C (LO) 551 X 275 X 237 (HXWXD), FSE PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.7 HF8
Further information
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
Industry Mall (Online ordering system)
Date
4/16/2024
Subject to change without notice
© Copyright Siemens 2024