Article number | 6SL3825-3AD41-2AA0 | 6SL3825-3AD41-2AA1 | ||
SINAMICS PERFECT HARMONY GH150 Medium-Voltage Drive multi-cell, single circuit voltage source inverter with 24-pulse Basic Line Module (Power card) and Motor Module with 24 cells, degree of protection IP43, power cell 1100/1200 A, max. output voltage 4700 V 3 AC water-cooled | SINAMICS PERFECT HARMONY GH150 Medium-Voltage Drive multi-cell, single circuit voltage source inverter with 24-pulse Basic Line Module (Diode stack N=1) and Motor Module with 24 cells, degree of protection IP43, power cell 1100/1200 A, max. output voltage 4700 V 3 AC water-cooled | |||
Further information | ||||
Industry Online Support (Manuals, Catalogs, Certificates, FAQ, ...)
|
||||
Industry Mall (Online ordering system)
|
||||
Date 4/26/2024 |
Subject to change without notice © Copyright Siemens 2024 |