Article number | US2:HF225N | US2:HF225NA | |
400A 2P 240V 3W FUSED HD TYPE 1 | Siemens Low Voltage Circuit Protection Heavy Duty Safety Switches. 400A 2P 240V 3W FUSED HD TYPE 1 | ||
General technical data | |||
principle of operation of the actuating element | SINGLE THROW | ||
mechanical service life (operating cycles) typical | 6050 | ||
fastening method | SURFACE | ||
number of poles | 2 | 2 | |
suitability for operation | DISCONNECTING MEAN FOR SERVICE ENTRANCE / LOADS | ||
Electricity | |||
ampacity | 400 A | 400 A | |
supply voltage frequency rated value 50/60 Hz | Yes | ||
voltage between phase and Ground (GND) rated value | 240 V | ||
Breaking Capacity | |||
switching capacity active power | 3 W | ||
Environmental conditions | |||
ambient temperature during operation maximum | 120 °C | 85 °C | |
ambient temperature during operation minimum | -20 °C | -29 °C | |
Model | |||
product brand name | SIEMENS | SIEMENS | |
product sub brand name | VBII | ||
product type designation | ENCLOSED/SAFETY SWITCH | HEAVY DUTY SWITCH | |
type of electrical connection | MECHANICAL LUGS | ||
Mechanical Design | |||
design of the housing | TYPE 1 | ||
design of the actuating element | SINGLE THROW | ||
material | STEEL | STEEL | |
General product approval | |||
certificate of suitability | UL | UL98 | |
last modified: | 9/15/2021 | ||
Date 2/1/2024 |
Subject to change without notice © Copyright Siemens 2024 |