Article number | US2:LC2040L1200 | US2:SN2040L1200 | |
Siemens Low Voltage Residential Specialty Load Centers: Murray. Load Centers Application: Residential Std: UL V. Rating: 120/240V A. Rating:200A Phase: 1PH Load Regulation: 200A Wiring Conf: 3w Bus Rating: 200A Interrupt Rating: 65000AIC. REPLACED BY SN2040L1200. AVAILABLE 4/1/2020 | SIEMENS LOW VOLTAGE PLUG-ON NEUTRAL READY STANDARD SERIES ASSEMBLED LOAD CENTER. MAIN LUG WITH 20 1-INCH SPACES ALLOWING MAX 40 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (200A) 100KAIC. SPECIAL FEATURES: ALUMINUM BUS, GREY TRIM NEMA TYPE 1 ENCLOSURE FOR INDOOR USE. | ||
General technical data | |||
configuration of the busbars | 200A | ALUMINUM BUS | |
fastening method | Combination | ||
number of circuits in a trunking unit | 40 | ||
phase number | 1 | 1 | |
suitability for operation | Residential | RESIDENTIAL AND LIGHT COMMERCIAL ELECTRIC DISTRIBUTION | |
Electricity | |||
ampacity | 200 A | 200 A | |
voltage between phase and Ground (GND) rated value | 120 V | 120 V | |
voltage between phase and phase rated value | 240 V | 240 V | |
Breaking Capacity | |||
switching capacity current according to EN 60898 rated value | 65000 A | ||
Model | |||
product brand name | Murray | SIEMENS | |
product sub brand name | Load Centers | LOAD CENTERS | |
product type designation | PLUG-ON NEUTRAL READY STANDARD SERIES | ||
special product feature | GREY TRIM | ||
type of wiring of distribution board | 3w | ||
Mechanical Design | |||
number of modular width units for installation width | 20 | 20 | |
width [in] | 2422.8 in | ||
General product approval | |||
certificate of suitability | UL | UL | |
last modified: | 7/9/2021 | ||
Date 12/12/2023 |
Subject to change without notice © Copyright Siemens 2023 |