Article number | US2:P3030B1150CU | US2:PN3030B1150C | |
SIEMENS LOW VOLTAGE PL SERIES LOAD CENTER. FACTORY INSTALLED MAIN BREAKER WITH 30 1-INCH SPACES ALLOWING MAX 30 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (150A) 22KA INTERRUPT. SPECIAL FEATURES: COPPER BUS, INTERCHANGEABLE MAIN, GRAY TRIM, NEMA TYPE1 ENCLOSURE FOR INDOOR USE. REPLACED BY PN3030B1150C. AVAILABLE 4/1/2020 | SIEMENS LOW VOLTAGE PLUG-ON NEUTRAL READY PRO SERIES ASSEMBLED LOAD CENTER. MAIN BREAKER WITH 30 1-INCH SPACES ALLOWING MAX 30 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (150A) 22KAIC. SPECIAL FEATURES: COPPER BUS, GREY TRIM NEMA TYPE 1 ENCLOSURE FOR INDOOR USE. | ||
General technical data | |||
configuration of the busbars | 150A | COPPER BUS | |
fastening method | Combination | ||
number of circuits in a trunking unit | 30 | ||
phase number | 1 | 1 | |
suitability for operation | Residential | RESIDENTIAL AND LIGHT COMMERCIAL ELECTRIC DISTRIBUTION | |
Electricity | |||
ampacity | 150 A | 150 A | |
voltage between phase and Ground (GND) rated value | 120 V | 120 V | |
voltage between phase and phase rated value | 240 V | 240 V | |
Breaking Capacity | |||
switching capacity current according to EN 60898 rated value | 22000 A | ||
Model | |||
product brand name | Siemens | SIEMENS | |
product sub brand name | Load Centers | LOAD CENTERS | |
product type designation | 1 | PLUG-ON NEUTRAL READY PRO SERIES | |
special product feature | GREY TRIM | ||
type of wiring of distribution board | 3w | ||
Mechanical Design | |||
number of modular width units for installation width | 30 | 30 | |
size of the circuit-breaker | MB | 150A | |
width [in] | 2978.5 in | ||
General product approval | |||
certificate of suitability | UL | ||
last modified: | 7/9/2021 | ||
Date 12/10/2023 |
Subject to change without notice © Copyright Siemens 2023 |