Article number |
6AV3688-3AF37-0AX0
|
|
SIMATIC HMI KP8F PN, Key Panel, 8 short-stroke switches with multi-colored LEDs, PROFINET interfaces with PROFIsafe; 8 DI/DO and 2 safety DI pins, 24 V DC can be looped through parameterizable as of STEP 7 V5.5 |
General information |
Product type designation |
KP8F PN |
Control elements |
With parameterizable keys |
Yes |
Keyboard fonts |
● Membrane keyboard |
|
— user-definable label membrane keys |
Yes |
● Function keys |
|
— Number of function keys |
8 |
● Short-stroke keys |
|
— Number of short-stroke keys |
8 |
Expansions for operator control of the process |
● DP direct LEDs (LEDs as S7 output I/O) |
8; Adjustable brightness |
● Number of color modes for LED |
5; red, green, blue, yellow, white |
● Direct keys (keys as S7 input I/O) |
8 |
Installation type/mounting |
Mounting type |
Mounting clip |
Mounting position |
vertical |
Rack mounting |
No |
Front mounting |
Yes; Compatible with Extension Units dimensions |
Rail mounting |
No |
Wall mounting/direct mounting |
No |
Mounting in portrait format possible |
Yes |
Mounting in landscape format possible |
Yes |
maximum permissible angle of inclination without external ventilation |
30°; To the front/rear |
Number of slots for command devices and signaling units |
0 |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V; 24 V can be looped through connector, interrupted when pulled |
permissible range, lower limit (DC) |
20.4 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
0.3 A |
Digital inputs |
Number of digital inputs |
8; Total inputs and outputs max. 8 and 2x SIL 2 or 1x SIL 3 |
Input voltage |
● Rated value (DC) |
24 V |
Digital outputs |
Number of digital outputs |
8; Max. 8 inputs and outputs (total) |
Short-circuit protection |
Yes |
Switching capacity of the outputs |
● with resistive load, max. |
100 mA |
Output voltage |
● Rated value (DC) |
24 V; Non-isolated |
Total current of the outputs |
● Current per channel, max. |
100 mA |
● Current per group, max. |
800 mA |
Interfaces |
Number of industrial Ethernet interfaces |
2; For the construction of lines and rings without external switch |
Number of PROFINET interfaces |
2; Incl. switch |
Industrial Ethernet |
● Industrial Ethernet status LED |
2; Per port |
● Number of ports of the integrated switch |
2; Per port |
Protocols |
PROFINET |
Yes; also 3rd party PLC |
Supports protocol for PROFINET IO |
Yes |
PROFINET CBA |
No |
IRT |
Yes |
PROFIsafe |
Yes; 1x SIL 3 (two-channel) or 2x SIL 2 (single-channel) emergency stop sensors |
PROFIBUS |
No |
EtherNet/IP |
No |
MPI |
No |
AS-Interface |
No |
EIB/KNX |
No |
Protocols (Ethernet) |
● TCP/IP |
No |
Redundancy mode |
Media redundancy |
— MRP |
Yes |
Further protocols |
● AS-Interface Safety at Work |
No |
● CAN |
No |
● Data-Highway |
No |
● DeviceNet |
No |
● DeviceNet Safety |
No |
● Foundation Fieldbus |
No |
● INTERBUS |
No |
● INTERBUS-Safety |
No |
● Local Operating Network |
No |
● MODBUS |
No |
● SafetyBUS p |
No |
● SERCOS |
No |
● SUCOnet |
No |
● other bus systems |
No |
Test commissioning functions |
Illuminant test |
Yes; During switch on |
Key and signal lamp test |
Yes; automatically when switching on |
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class A, for use in industrial areas |
Yes; Group 1, measured at a distance of 10 m |
● Limit class B, for use in residential areas |
No |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
NEMA (front) |
|
● Enclosure Type 4 at the front |
No |
● Enclosure Type 4x at the front |
Yes; Incl. NEMA12 |
Standards, approvals, certificates |
CE mark |
Yes |
cULus |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
EAC (formerly Gost-R) |
Yes |
CCC |
No; not necessary |
Suitable for safety functions |
Yes |
Use in hazardous areas |
● ATEX Zone 2 |
Yes |
● ATEX Zone 22 |
Yes |
● cULus Class I Zone 1 |
No |
● cULus Class I Zone 2, Division 2 |
Yes |
● FM Class I Division 2 |
Yes |
Marine approval |
● Germanischer Lloyd (GL) |
No |
● American Bureau of Shipping (ABS) |
No |
● Bureau Veritas (BV) |
No |
● Det Norske Veritas (DNV) |
No |
● Lloyds Register of Shipping (LRS) |
No |
● Nippon Kaiji Kyokai (Class NK) |
No |
● Polski Rejestr Statkow (PRS) |
No |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
55 °C |
Operation (vertical installation) |
— For vertical installation, min. |
0 °C |
— For vertical installation, max. |
55 °C |
Operation (max. tilt angle) |
— At maximum tilt angle, min. |
0 °C |
— At maximum tilt angle, max. |
45 °C |
Operation (vertical installation, portrait format) |
— For vertical installation, min. |
0 °C |
— For vertical installation, max. |
55 °C |
Operation (max. tilt angle, portrait format) |
— At maximum tilt angle, min. |
0 °C |
— At maximum tilt angle, max. |
45 °C |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Relative humidity |
● Operation, max. |
95 %; no condensation |
configuration / header |
Configuration software |
● STEP 7 Basic (TIA Portal) |
Yes |
● STEP 7 Professional (TIA Portal) |
Yes |
Functionality under WinCC (TIA Portal) |
Process coupling |
● S7-1200 |
Yes; with ET 200pro CPU and ET 200S CPU |
● S7-1500 |
Yes |
● S7-200 |
No |
● S7-300/400 |
Yes; with F-CPU: STEP 7 V11 SP1 (or higher) and Safety V11 (or higher) or SIMATIC STEP 7 Basic V11 (or higher) |
● LOGO! |
No |
● WinAC |
Yes |
● SINUMERIK |
No |
● SIMOTION |
No |
● Allen Bradley (EtherNet/IP) |
No |
● Allen Bradley (DF1) |
No |
● Mitsubishi (MC TCP/IP) |
No |
● Mitsubishi (FX) |
No |
● OMRON (FINS TCP) |
No |
● OMRON (LINK/Multilink) |
No |
● Modicon (Modbus TCP/IP) |
No |
● Modicon (Modbus) |
No |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
Yes |
● Aluminum |
No |
● Stainless steel |
No |
Service life |
● Short-stroke keys (in switching cycles) |
1 500 000 |
● LEDs (ON period) |
100 % |
Dimensions |
Width of the housing front |
98 mm |
Height of housing front |
155 mm |
Mounting cutout, width |
68 mm; Max. thickness of mounting plate 2 - 6 mm |
Mounting cutout, height |
129 mm |
Overall depth |
49 mm; Incl. angled SIMATIC Ethernet connector |
Weights |
Weight (without packaging) |
280 g |