Article number |
6AV6641-0AA11-0AX0
|
|
*** spare part *** SIMATIC Operator Panel OP 73 3 LC display, graphics-capable, backlit, MPI/PROFIBUS DP interface, to 1.5 MB, configurable from WinCC flexible 2004 Compact HSP contains open source software, which is provided free of charge. See enclosed CD |
General information |
Product type designation |
OP 73 |
Customer-specific configuration |
No |
Display |
Design of display |
STN |
Screen diagonal |
3 in |
Color display |
No |
Number of colors |
2; Black/white |
Resolution (pixels) |
● Horizontal image resolution |
160 pixel |
● Vertical image resolution |
48 pixel |
Backlighting |
● MTBF backlighting (at 25 °C) |
100 000 h |
Control elements |
Control elements |
Membrane keyboard |
Keyboard fonts |
● Membrane keyboard |
|
— user-definable label membrane keys |
No |
● Function keys |
|
— Number of function keys |
4 |
— Number of function keys with LEDs |
0 |
● System keys |
Yes |
— Number of system keys |
8 |
● Numeric keyboard |
Yes |
● alphanumeric keyboard |
Yes |
● hexadecimal keyboard |
Yes |
● Multi-key operation |
Yes |
Touch operation |
● Design as touch screen |
No |
Connection type |
● Type of connection for mouse/keyboard/barcode reader |
- / - / - |
Installation type/mounting |
Mounting position |
vertical |
maximum permissible angle of inclination without external ventilation |
80° |
Supply voltage |
Type of supply voltage |
DC |
Input current |
Current consumption (rated value) |
0.1 A |
Starting current inrush I²t |
0.5 A²·s |
Processor |
Processor type |
ARM |
Memory |
Type of memory |
Flash |
Memory available for user data |
256 kbyte |
Time of day |
Clock |
● Type |
Software clock, no battery backup |
● retentive |
No |
● synchronizable |
No |
Interfaces |
Interfaces/bus type |
1x RS 485 (max. 1.5 Mbit/s) |
Number of industrial Ethernet interfaces |
0 |
Number of RS 485 interfaces |
1 |
Number of RS 422 interfaces |
0 |
Number of USB interfaces |
0 |
Protocols |
Supports protocol for PROFINET IO |
No |
PROFIsafe |
No |
PROFIBUS |
Yes |
EtherNet/IP |
No |
Protocols (Ethernet) |
● TCP/IP |
No |
Further protocols |
● MODBUS |
No |
● other bus systems |
Yes |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
NEMA (front) |
NEMA 4x (when installed) |
Standards, approvals, certificates |
Certificate of suitability |
CE, GL, ABS, BV, DNV, LRS, UL, CSA, cULus, C-TICK, NEMA 4x |
cULus |
Yes |
EAC (formerly Gost-R) |
No |
Suitable for safety functions |
No |
Use in hazardous areas |
● ATEX Zone 2 |
No |
● ATEX Zone 22 |
No |
● FM Class I Division 2 |
No |
Marine approval |
● Germanischer Lloyd (GL) |
Yes |
● American Bureau of Shipping (ABS) |
Yes |
● Bureau Veritas (BV) |
Yes |
● Det Norske Veritas (DNV) |
Yes |
● Lloyds Register of Shipping (LRS) |
Yes |
● Nippon Kaiji Kyokai (Class NK) |
Yes |
● Polski Rejestr Statkow (PRS) |
No |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
50 °C |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Relative humidity |
● Operation, max. |
90 % |
Operating systems |
pre-installed operating system |
LINUX |
configuration / header |
Message indicator |
Yes |
Alarm system (incl. buffer and acknowledgment) |
Yes |
Process value display (output) |
Yes |
Process value default (input) possible |
Yes |
Recipe management |
No |
Configuration software |
● Configuration tool |
WinCC flexible Compact Version 2004 SP 1 or higher; HSP OP 73 (to be ordered separately) |
● STEP 7 Basic (TIA Portal) |
No |
● STEP 7 Professional (TIA Portal) |
No |
● WinCC flexible Compact |
Yes |
● WinCC flexible Standard |
Yes |
● WinCC flexible Advanced |
Yes |
● WinCC Basic (TIA Portal) |
No |
● WinCC Comfort (TIA Portal) |
Yes |
● WinCC Advanced (TIA Portal) |
Yes |
● WinCC Professional (TIA Portal) |
Yes |
Languages |
Online languages |
● Number of online/runtime languages |
5 |
Project languages |
● Languages per project |
32 |
Functionality under WinCC (TIA Portal) |
Libraries |
Yes |
Task planner |
Yes |
Help system |
Yes |
● Number of characters per info text |
320 |
● Number of tooltips |
0 |
Message system |
● Number of alarm classes |
32 |
● Number of messages |
500 |
● Bit messages |
Yes |
— Number of bit messages |
500 |
● Analog messages |
Yes |
— Number of analog messages |
0 |
● Telegram message procedure Alarm S |
No |
● System messages HMI |
Yes |
● System messages PLC |
Yes |
● System event, more (SIMATIC S7, SINUMERIK, SIMOTION, ... ) |
No |
● Number of characters per message |
80 |
● Number of process values per message |
8 |
● Acknowledgment groups |
Yes |
● Message indicator |
No |
● acoustic feedback |
No |
● First/last value |
Yes |
Variables |
● Number of variables per device |
1 000 |
● Number of variables per screen |
20 |
● Limit values |
Yes |
● Multiplexing |
Yes |
● Structures |
No |
Images |
● Number of configurable images |
500 |
● Permanent window/default |
Yes |
● Start screen configurable |
Yes |
● Image selection by PLC |
Yes |
● Image number in the PLC |
Yes |
Image objects |
● Text objects |
1 000 text elements |
● Number of I/O fields per image |
20 |
● Index of screen context |
No |
● Return |
Yes |
● Graphics object |
Bit maps, icons, icon (full-screen) |
— Icons |
1 |
— Icon (full screen) |
1 |
Complex image objects |
● Status/control |
Not possible |
● dynamic objects |
Bar graphs |
● Bar graphs |
|
— Number of bars per chart |
5 |
● Limit value lines |
Yes |
Attributes for dynamic objects |
● Color change |
No |
● X/Y movement |
No |
● Hide |
Yes |
● Angle of rotation |
No |
Lists |
● Number of text lists per project |
150 |
● Number of graphics lists per project |
0 |
Security |
● Number of user groups |
50 |
● Number of user rights |
32 |
● Password export/import |
Yes |
Transfer (upload/download) |
● Transfer of configuration |
MPI/PROFIBUS DP, serial, automatic transfer recognition |
Process coupling |
● Connection to controller |
S7-200, S7- 300/400, Win AC see section on "System interfaces" |
● S7-200 |
Yes |
— PPI (point-to-point) |
Yes |
— PPI network |
Yes |
● S7-300/400 |
Yes |
— MPI |
Yes |
— PROFIBUS DP |
Yes |
— PROFINET |
No |
● S5 |
No |
— serial |
No |
— PROFIBUS DP |
No |
● TI 505 |
No |
● Allen Bradley (DF1) |
No |
● Allen Bradley (DF485) |
No |
● Mitsubishi (FX) |
No |
● Mitsubishi (MP4) |
No |
● Telemecanique (ADJUST) |
No |
● Telemecanique (Uni-Telway) |
No |
● OMRON (LINK/Multilink) |
No |
● Modicon (Modbus) |
No |
● GE-Fanuc (SNP) |
No |
Functions |
● Key repeat |
Yes |
● TAB sequence |
Yes |
● Calculating functions |
Yes |
● Animate |
No |
● Menu tree editor |
No |
● Unit switchover |
No |
Service tools/configuration aids |
● Clean screen |
No |
● Touch calibration |
No |
● Backup/Restore manually |
Yes |
● Simulation |
No |
● Device switchover |
Yes |
● Delta transfer |
No |
● Monitoring function for battery and memory |
No |
● Trace (operation archive) |
No |
Expandability/openness |
● Open Platform Program |
No |
Peripherals/Options |
Additional software components loadable |
Yes |
Dimensions |
Width of the housing front |
154 mm |
Height of housing front |
84 mm |
Mounting cutout, width |
138 mm |
Mounting cutout, height |
68 mm |
Overall depth |
28.5 mm |
Weights |
Weight (without packaging) |
0.25 kg |
Other |
free hotline |
Yes |