Article number |
6AV6643-0AA01-1AX0
|
|
*** spare part *** SIMATIC TP 277 6" touch panel 5.7" TFT display 4 MB configuration memory, configurable with WinCC flexible 2005 Standard |
General information |
Product type designation |
TP277 |
Customer-specific configuration |
Yes |
Display |
Design of display |
TFT |
Screen diagonal |
5.7 in |
Color display |
Yes |
Number of colors |
256 |
Resolution (pixels) |
● Horizontal image resolution |
320 pixel |
● Vertical image resolution |
240 pixel |
Backlighting |
● MTBF backlighting (at 25 °C) |
60 000 h |
Control elements |
Control elements |
Touch screen |
Keyboard fonts |
● Function keys |
|
— Number of function keys |
0 |
— Number of function keys with LEDs |
0 |
● System keys |
No |
— Number of system keys |
0 |
● Numeric keyboard |
Yes |
● alphanumeric keyboard |
Yes |
● hexadecimal keyboard |
Yes |
Touch operation |
● Design as touch screen |
Yes; analog, resistive |
Connection type |
● Type of connection for mouse/keyboard/barcode reader |
USB / USB / USB |
Installation type/mounting |
Mounting position |
vertical |
Supply voltage |
Type of supply voltage |
DC |
Processor |
Processor type |
RISC 32 bit |
Memory |
Type of memory |
Flash / RAM |
Memory available for user data |
4 Mbyte |
Capacity of main memory, max. |
64 Mbyte |
Time of day |
Clock |
● Type |
Software clock, synchronizable, no battery backup |
● retentive |
No |
● synchronizable |
Yes |
Interfaces |
Interfaces/bus type |
1x RS 422, 1x RS 485, 1x Ethernet (RJ45) |
Number of industrial Ethernet interfaces |
1 |
Number of RS 485 interfaces |
1 |
Number of RS 422 interfaces |
1 |
Number of USB interfaces |
1; Up to 1 GB |
Multimedia card/SD card slot |
1x Multimedia Card slot, up to 128 MB |
With software interfaces |
No |
Protocols |
Supports protocol for PROFINET IO |
Yes |
PROFIsafe |
No |
PROFIBUS |
Yes |
EtherNet/IP |
No |
Protocols (Ethernet) |
● TCP/IP |
Yes |
Further protocols |
● MODBUS |
Yes |
● other bus systems |
Yes |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
NEMA (front) |
NEMA 4x (when installed) |
Standards, approvals, certificates |
CE mark |
Yes |
UL approval |
Yes |
Suitable for safety functions |
No |
Use in hazardous areas |
● ATEX Zone 2 |
No; certificate no longer available as of 1 October 2020 |
● ATEX Zone 22 |
No; certificate no longer available as of 1 October 2020 |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
50 °C |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Relative humidity |
● Operation, max. |
80 % |
Operating systems |
pre-installed operating system |
Windows CE |
configuration / header |
Message indicator |
Yes |
Alarm system (incl. buffer and acknowledgment) |
Yes |
Process value display (output) |
Yes |
Process value default (input) possible |
Yes |
Recipe management |
Yes |
Configuration software |
● Configuration tool |
WinCC flexible Standard Version 2005 SP1 or higher (to be ordered separately) |
● STEP 7 Basic (TIA Portal) |
No |
● STEP 7 Professional (TIA Portal) |
No |
● WinCC flexible Compact |
No |
● WinCC flexible Standard |
Yes |
● WinCC flexible Advanced |
Yes |
● WinCC Basic (TIA Portal) |
No |
● WinCC Comfort (TIA Portal) |
Yes |
● WinCC Advanced (TIA Portal) |
Yes |
● WinCC Professional (TIA Portal) |
Yes |
Languages |
Online languages |
● Number of online/runtime languages |
16 |
Project languages |
● Languages per project |
32 |
Functionality under WinCC (TIA Portal) |
Libraries |
Yes |
Task planner |
Yes |
Help system |
Yes |
● Number of characters per info text |
80 |
Message system |
● Number of alarm classes |
32 |
● Number of messages |
4 000 |
● Bit messages |
Yes |
— Number of bit messages |
4 000 |
● Analog messages |
Yes |
— Number of analog messages |
4 000 |
● System messages HMI |
Yes |
● System messages PLC |
Yes |
● System event, more (SIMATIC S7, SINUMERIK, SIMOTION, ... ) |
Yes |
● Lines |
1 |
● Number of characters per message |
80 |
● Number of process values per message |
8 |
● Acknowledgment groups |
|
— Number of acknowledgement groups |
Yes |
● Message indicator |
Yes |
● First/last value |
Yes |
Recipe management |
● Number of recipes |
300 |
● Data records per recipe |
500 |
● Entries per data record |
1 000 |
● Recipe memory |
64 KB integrated Flash, expandable (using optional memory card) |
Variables |
● Number of variables per device |
2 048 |
● Number of variables per screen |
200 |
● Number of variables |
1 000 |
● Type Date & Time |
2 048 |
● Limit values |
Yes |
● Multiplexing |
Yes |
● Structures |
Yes |
Images |
● Number of configurable images |
500 |
● Permanent window/default |
Yes |
● Start screen configurable |
Yes |
● Image selection by PLC |
Yes |
● Image number in the PLC |
Yes |
Image objects |
● Text objects |
10 000 text elements |
● Number of I/O fields per image |
200 |
● Number of date/time fields |
200 |
● Return |
Yes |
● Graphics object |
Bit maps, icons, vector graphics |
— Icons |
1 000 |
Complex image objects |
● Status/control |
With SIMATIC S7 |
● dynamic objects |
Diagrams, bar graphs, sliders, analog display, invisible buttons |
— Number of objects per project |
1 000 |
— Number of curve diagrams per image |
10 |
● Methods |
Trend / profile |
● Bar graphs |
|
— Number of bars per chart |
10 |
● Sliders |
|
— Number of slides per image |
10 |
● Pointer instruments |
|
— Number of analog indicators per image |
10 |
● Limit value lines |
Yes |
● Number of alphanumerical fields |
300 |
— alphanumeric fields per image |
200 |
● Number of numerical fields |
2 048 |
— numerical fields per image |
200 |
● Number of password fields |
2 048 |
● Number of visible switches per project |
200 |
— visible switches per image |
200 |
— hidden switches per image |
200 |
● Number of status switches per project |
200 |
— Number of status switches per image |
200 |
● Number of selector switches per project |
200 |
— Selector switches per image |
200 |
● Number of decade switches per project |
200 |
— Decade switches per image |
200 |
● Number of signal lamps per project |
200 |
— Signal lamps per image |
200 |
Attributes for dynamic objects |
● Color change |
Yes |
● X/Y movement |
Yes |
● Hide |
Yes |
Lists |
● Number of text lists per project |
500 |
● Number of text lists per image |
200 |
● Number of entries per text list |
256 |
● Number of graphics lists per project |
400 |
● Number of graphic lists per image |
200 |
● Number of entries per graphics list |
256 |
Archiving |
● Number of archives per device |
20 |
● Number of measuring points per project |
20 |
● Number of entries per archive |
10 000 |
● Message archive |
Yes |
● Process value archive |
Yes |
● Archiving methods |
|
— Sequential archive |
Yes |
— Short-term archive |
Yes |
● Memory location |
MultiMediaCard |
— Ethernet |
Yes |
● Data storage format |
|
— CSV |
Yes |
● Online evaluation |
|
— using trend curves |
Yes |
Filters |
● cyclic |
Yes |
● Tolerance |
Yes |
● Change |
Yes |
Security |
● Number of user groups |
50 |
● Number of user rights |
32 |
● Password export/import |
Yes |
Logging through printer |
● Recording/Printing |
Alarms, report (shift report), color print, hardcopy |
Transfer (upload/download) |
● Transfer of configuration |
MPI/PROFIBUS DP, USB, Ethernet, automatic transfer recognition |
Process coupling |
● Connection to controller |
S5, S7-200, S7- 300/400, TI 505, SINUMERIK, SIMOTION, Allen Bradley (DF1), Allen Bradley (DF485), Mitsubishi (FX), Telemecanique (ADJUST), OMRON (LINK/Multilink), Modicon (Modbus), see section on "System interfaces" |
● S7-1200 |
Yes |
● S7-200 |
Yes |
— PPI (point-to-point) |
Yes |
— PPI network |
Yes |
● S7-300/400 |
Yes |
— MPI |
Yes |
— PROFIBUS DP |
Yes |
— PROFINET |
Yes |
● S5 |
Yes |
— serial |
Yes |
— PROFIBUS DP |
Yes |
● TI 505 |
Yes |
● Allen Bradley (DF1) |
Yes |
● Allen Bradley (DF485) |
Yes |
● Mitsubishi (FX) |
Yes |
● Mitsubishi (MP4) |
Yes |
● Telemecanique (ADJUST) |
Yes |
● Telemecanique (Uni-Telway) |
Yes |
● OMRON (LINK/Multilink) |
Yes |
● Modicon (Modbus) |
Yes |
● GE-Fanuc (SNP) |
Yes |
Functions |
● TAB sequence |
Yes |
● Calculating functions |
Yes |
● Animate |
Yes |
Service tools/configuration aids |
● Clean screen |
Yes |
● Touch calibration |
Yes |
● Backup/Restore manually |
Yes |
● Simulation |
Yes |
● Device switchover |
Yes |
● Delta transfer |
Yes |
Expandability/openness |
● Open Platform Program |
Yes |
Peripherals/Options |
Peripherals |
Printer, barcode reader |
SIMATIC HMI MM memory card: Multi Media Card |
Yes |
Additional software components loadable |
Yes |
Dimensions |
Width of the housing front |
212 mm |
Height of housing front |
156 mm |
Mounting cutout, width |
197 mm |
Mounting cutout, height |
141 mm |
Overall depth |
45 mm |
Weights |
Weight (without packaging) |
0.78 kg |
Other |
free hotline |
Yes |