Article number |
6AV6647-0AG11-3AX0
|
|
SIMATIC HMI TP1500 Basic Color PN, Basic Panel, Touch operation, 15" TFT display, 256 colors, PROFINET interface, configurable as of WinCC flexible 2008 SP2 Compact/ WinCC Basic V10.5/ STEP 7 Basic V10.5, contains open-source software, which is provided free of charge see enclosed CD |
General information |
Product type designation |
TP1500 Basic color PN |
Display |
Design of display |
TFT |
Screen diagonal |
15 in |
Display width |
304.1 mm |
Display height |
228.1 mm |
Number of colors |
256 |
Resolution (pixels) |
● Horizontal image resolution |
1 024 pixel |
● Vertical image resolution |
768 pixel |
Backlighting |
● MTBF backlighting (at 25 °C) |
50 000 h |
● Backlight dimmable |
No |
Control elements |
Keyboard fonts |
● Function keys |
|
— Number of function keys |
0 |
— Number of function keys with LEDs |
0 |
● Keys with LED |
No |
● System keys |
No |
● Numeric keyboard |
Yes; Onscreen keyboard |
● alphanumeric keyboard |
Yes; Onscreen keyboard |
Touch operation |
● Design as touch screen |
Yes; Analog-resistive |
Installation type/mounting |
Mounting position |
vertical |
Rack mounting |
No |
Wall mounting/direct mounting |
No |
Mounting in portrait format possible |
No |
Mounting in landscape format possible |
Yes |
maximum permissible angle of inclination without external ventilation |
35° |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
0.8 A |
Starting current inrush I²t |
0.2 A²·s |
Power |
Active power input, typ. |
20 W |
Processor |
Processor type |
RISC 32 bit |
Memory |
Flash |
Yes |
RAM |
Yes |
Memory available for user data |
2 Mbyte |
Type of output |
Acoustics |
|
● Buzzer |
Yes |
● Speaker |
No |
Time of day |
Clock |
● Hardware clock (real-time) |
No |
● Software clock |
Yes |
● retentive |
No |
● synchronizable |
Yes |
Interfaces |
Number of industrial Ethernet interfaces |
1 |
Number of RS 485 interfaces |
0 |
Number of RS 422 interfaces |
0 |
Number of RS 232 interfaces |
0 |
Number of USB interfaces |
0 |
Number of 20 mA interfaces (TTY) |
0 |
Number of parallel interfaces |
0 |
Number of other interfaces |
0 |
Number of SD card slots |
0 |
With software interfaces |
No |
Industrial Ethernet |
● Industrial Ethernet status LED |
2 |
Protocols |
PROFINET |
Yes |
Supports protocol for PROFINET IO |
No |
IRT |
No |
PROFIBUS |
No |
EtherNet/IP |
Yes |
MPI |
No |
Protocols (Ethernet) |
● TCP/IP |
Yes |
● DHCP |
Yes |
● SNMP |
Yes |
● DCP |
Yes |
● LLDP |
Yes |
WEB characteristics |
● HTTP |
No |
● HTML |
No |
Further protocols |
● CAN |
No |
● MODBUS |
Yes; Modicon (MODBUS TCP/IP) |
Interrupts/diagnostics/status information |
Diagnoses |
● Diagnostic information readable |
No |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
NEMA (front) |
|
● Enclosure Type 4 at the front |
Yes |
● Enclosure Type 4x at the front |
Yes |
Standards, approvals, certificates |
CE mark |
Yes |
cULus |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
Use in hazardous areas |
● ATEX Zone 2 |
No |
● ATEX Zone 22 |
No |
● cULus Class I Zone 1 |
No |
● cULus Class I Zone 2, Division 2 |
No |
● FM Class I Division 2 |
No |
Marine approval |
● Germanischer Lloyd (GL) |
No |
● American Bureau of Shipping (ABS) |
No |
● Bureau Veritas (BV) |
No |
● Det Norske Veritas (DNV) |
No |
● Lloyds Register of Shipping (LRS) |
No |
● Nippon Kaiji Kyokai (Class NK) |
No |
● Polski Rejestr Statkow (PRS) |
No |
Ambient conditions |
Ambient temperature during operation |
Operation (vertical installation) |
— For vertical installation, min. |
0 °C |
— For vertical installation, max. |
50 °C |
Operation (max. tilt angle) |
— At maximum tilt angle, min. |
0 °C |
— At maximum tilt angle, max. |
40 °C |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Relative humidity |
● Operation, max. |
90 %; no condensation |
Operating systems |
proprietary |
Yes |
pre-installed operating system |
● Windows CE |
No |
configuration / header |
Message indicator |
Yes |
Alarm system (incl. buffer and acknowledgment) |
Yes |
Process value display (output) |
Yes |
Process value default (input) possible |
Yes |
Recipe management |
Yes |
Configuration software |
● STEP 7 Basic (TIA Portal) |
Yes; via integrated WinCC Basic (TIA Portal) |
● STEP 7 Professional (TIA Portal) |
Yes; via integrated WinCC Basic (TIA Portal) |
● WinCC flexible Compact |
Yes |
● WinCC flexible Standard |
Yes |
● WinCC flexible Advanced |
Yes |
● WinCC Basic (TIA Portal) |
Yes |
● WinCC Comfort (TIA Portal) |
Yes |
● WinCC Advanced (TIA Portal) |
Yes |
● WinCC Professional (TIA Portal) |
Yes |
Languages |
Online languages |
● Number of online/runtime languages |
5 |
Project languages |
● Languages per project |
32 |
Functionality under WinCC (TIA Portal) |
Libraries |
Yes |
Applications/options |
none |
● Web browser |
No |
● SIMATIC WinCC Sm@rtServer |
No |
Task planner |
|
● time-controlled |
No |
● task-controlled |
Yes |
Message system |
● Number of alarm classes |
32 |
● Bit messages |
Yes |
— Number of bit messages |
200 |
● Analog messages |
Yes |
— Number of analog messages |
15 |
● System messages HMI |
Yes |
● System event, more (SIMATIC S7, SINUMERIK, SIMOTION, ... ) |
No |
● Number of characters per message |
80 |
● Number of process values per message |
8 |
● Message indicator |
Yes |
● Message buffer |
|
— Number of entries |
256 |
— Circulating buffer |
Yes |
— retentive |
Yes |
— maintenance-free |
Yes |
Recipe management |
● Number of recipes |
5 |
● Data records per recipe |
20 |
● Entries per data record |
20 |
● Size of internal recipe memory |
40 kbyte |
● Recipe memory expandable |
No |
Variables |
● Number of variables per device |
500 |
● Number of variables per screen |
30 |
● Limit values |
Yes |
● Multiplexing |
Yes |
● Structures |
No |
● Arrays |
Yes |
Images |
● Number of configurable images |
50 |
● Permanent window/default |
Yes |
● Global image |
Yes |
● Image selection by PLC |
Yes |
● Image number in the PLC |
Yes |
Image objects |
● Number of objects per image |
30 |
● Text fields |
Yes |
● I/O fields |
Yes |
● Graphic I/O fields (graphics list) |
Yes |
● Symbolic I/O fields (text list) |
Yes |
● Date/time fields |
Yes |
● Switches |
Yes |
● Buttons |
Yes |
● Graphic display |
Yes |
● Icons |
Yes |
● Geometric objects |
Yes |
Complex image objects |
● Number of complex objects per screen |
5 |
● Alarm view |
Yes |
● Trend view |
Yes |
● User view |
Yes |
● Status/control |
No |
● Sm@rtClient view |
No |
● Recipe view |
Yes |
● f(x) trend view |
No |
● System diagnostics view |
No |
● Media Player |
No |
● Bar graphs |
Yes |
● Sliders |
No |
● Pointer instruments |
No |
● Analog/digital clock |
No |
Lists |
● Number of text lists per project |
150 |
● Number of entries per text list |
30 |
● Number of graphics lists per project |
100 |
● Number of entries per graphics list |
30 |
Archiving |
● Number of archives per device |
0 |
Security |
● Number of user groups |
50 |
● Number of user rights |
32 |
● Number of users |
50 |
● Password export/import |
No |
● SIMATIC Logon |
No |
Character sets |
● Keyboard fonts |
|
— US English |
Yes |
Transfer (upload/download) |
● MPI/PROFIBUS DP |
No |
● USB |
No |
● Ethernet |
Yes |
● using external storage medium |
No |
Process coupling |
● S7-1200 |
Yes |
● S7-1500 |
Yes |
● S7-200 |
Yes |
● S7-300/400 |
Yes |
● LOGO! |
Yes |
● WinAC |
Yes |
● SINUMERIK |
No |
● SIMOTION |
No |
● Allen Bradley (EtherNet/IP) |
Yes |
● Allen Bradley (DF1) |
No |
● Mitsubishi (MC TCP/IP) |
Yes |
● Mitsubishi (FX) |
No |
● OMRON (FINS TCP) |
No |
● OMRON (LINK/Multilink) |
No |
● Modicon (Modbus TCP/IP) |
Yes |
● Modicon (Modbus) |
Yes |
Service tools/configuration aids |
● Backup/Restore manually |
Yes |
● Backup/Restore automatically |
No |
● Simulation |
Yes |
● Device switchover |
Yes |
Peripherals/Options |
Printer |
No |
SIMATIC HMI MM memory card: Multi Media Card |
No |
SIMATIC HMI SD memory card: Secure Digital memory card |
No |
USB memory |
No |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
Yes |
● Aluminum |
No |
● Stainless steel |
No |
Dimensions |
Width of the housing front |
400 mm |
Height of housing front |
310 mm |
Mounting cutout, width |
367 mm |
Mounting cutout, height |
289 mm |
Overall depth |
60 mm |
Weights |
Weight (without packaging) |
4.2 kg |
Weight (with packaging) |
4.68 kg |