Article number |
6BK1700-0BA20-0AA0
|
|
LOGO! CMK2000 Communication module for integrating the LOGO! 8 "in the building system bus KNX;" connection 24 V DC 0.04A 1 RJ45 port for Ethernet 50 communication objects time-of-day synchronization Configuration/diagnostics via web interface |
General information |
Firmware version |
|
● FW update possible |
Yes |
Installation type/mounting |
Mounting |
on 35 mm DIN rail, 4 spacing units wide |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption, max. |
0.04 A |
Power loss |
Power loss, max. |
1.1 W |
Memory |
Flash |
Yes |
Time of day |
Clock synchronization |
● supported |
Yes |
Interfaces |
Number of industrial Ethernet interfaces |
1; Ethernet, 1 port, RJ45 |
Number of other interfaces |
1; EIB/KNX |
Transmission rate, max. |
100 Mbit/s over Ethernet, 9 600 bit/s over KNX |
Design of plug-in connection |
KNX terminal 0.6 mm² - 1.0 mm² |
Protocols |
EIB/KNX |
Yes |
Web server |
● supported |
Yes |
communication functions / header |
S7 basic communication |
● communication function / S7 basic communication |
No |
LOGO! communication |
● supported |
Yes |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● RUN/STOP LED |
Yes |
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class B, for use in residential areas |
Yes; In accordance with EN 61000-6-3 |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
CSA approval |
Yes |
UL approval |
Yes |
cULus |
Yes |
FM approval |
No |
RCM (formerly C-TICK) |
No |
KC approval |
Yes |
EAC (formerly Gost-R) |
Yes |
according to VDE 0631 |
No |
Marine approval |
No |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
55 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
70 °C |
Relative humidity |
● Operation, max. |
95 % |
connection method |
Design of electrical connection for supply voltage |
2 screw-type terminals: L+, M 0.5 mm² - 2.5 mm² Screw-type terminal: FE 0.5 mm² ... 6.0 mm² |
Dimensions |
Width |
71.5 mm; 4TE |
Height |
90 mm |
Depth |
58.5 mm |
Weights |
Weight, approx. |
0.14 kg |