Article number |
6ED1055-1MA00-0BA2
|
|
LOGO! AM2 expansion module, PS/: 12/24 V DC, 2 AI, 0-10 V or 0/4-20 mA for LOGO! 8 |
Installation type/mounting |
Mounting |
on 35 mm DIN rail, 2 spacing units wide |
Supply voltage |
Rated value (DC) |
|
● 12 V DC |
Yes; 10.8 V DC to 28.8 V DC |
● 24 V DC |
Yes; 10.8 V DC to 28.8 V DC |
Input current |
Current consumption, typ. |
30 mA |
Analog inputs |
Number of analog inputs |
2 |
Input ranges |
● Voltage |
Yes |
● Current |
Yes |
● Resistance thermometer |
No |
Input ranges (rated values), voltages |
● 0 to +10 V |
Yes |
Input ranges (rated values), currents |
● 0 to 20 mA |
Yes; 0 mA or 4 mA to 20 mA |
Input ranges (rated values), resistance thermometer |
● Pt 100 |
No |
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class B, for use in residential areas |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
CSA approval |
Yes |
UL approval |
Yes |
FM approval |
Yes |
developed in accordance with IEC 61131 |
Yes |
according to VDE 0631 |
Yes |
Marine approval |
Yes |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C; ES03 and higher: -20 °C |
● max. |
55 °C |
Dimensions |
Width |
35.5 mm |
Height |
90 mm |
Depth |
58 mm |