Article number |
6ED1055-1MB00-0BA2
|
|
LOGO! DM8 12/24R expansion module, PS/I/O: 12, 24V/12V/24V/relay, 2 MW, 4 DI/4 DO for LOGO! 8 |
Installation type/mounting |
Mounting |
on 35 mm DIN rail, 2 spacing units wide |
Supply voltage |
Rated value (DC) |
|
● 12 V DC |
Yes |
● 24 V DC |
Yes |
permissible range, lower limit (DC) |
10.8 V |
permissible range, upper limit (DC) |
28.8 V |
Digital inputs |
Number of digital inputs |
4 |
Input voltage |
● Type of input voltage |
DC |
● for signal "0" |
< 5 V DC |
● for signal "1" |
> 8.5 V |
Input current |
● for signal "0", max. (permissible quiescent current) |
0.88 mA |
● for signal "1", typ. |
1.5 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— at "0" to "1", max. |
1.5 ms |
— at "1" to "0", max. |
1.5 ms |
Digital outputs |
Number of digital outputs |
4; Relays |
Short-circuit protection |
No |
Controlling a digital input |
Yes |
Switching capacity of the outputs |
● on lamp load, max. |
1 000 W |
Output current |
● for signal "1" rated value |
5 A |
● for signal "1" minimum load current |
100 mA |
Parallel switching of two outputs |
● for uprating |
No |
Switching frequency |
● with resistive load, max. |
2 Hz |
● with inductive load, max. |
0.5 Hz |
● mechanical switching frequency / at digital output / maximum |
10 Hz |
Relay outputs |
Switching capacity of contacts |
— with inductive load, max. |
3 A |
— with resistive load, max. |
5 A |
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class B, for use in residential areas |
Yes |
Degree and class of protection |
IP degree of protection |
IP20 |
Standards, approvals, certificates |
CE mark |
Yes |
CSA approval |
Yes |
UL approval |
Yes |
FM approval |
Yes |
developed in accordance with IEC 61131 |
Yes |
Marine approval |
Yes |
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C; ES03 and higher: -20 °C |
● max. |
55 °C |
Dimensions |
Width |
35.5 mm |
Height |
90 mm |
Depth |
58 mm |