Article number |
6ES7131-4BF00-0AA0
|
|
*** Spare part *** Electronics module for ET 200S, 8DI 24 V DC 15 mm width, 1 unit per packing unit |
Supply voltage |
Rated value (DC) |
24 V; From power module |
Reverse polarity protection |
Yes |
Input current |
from supply voltage L+, max. |
Dependent on encoder |
from backplane bus 3.3 V DC, max. |
10 mA |
Encoder supply |
Number of outputs |
0; no encoder supply |
Power loss |
Power loss, typ. |
1.2 W |
Address area |
Address space per module |
● Address space per module, max. |
1 byte |
Digital inputs |
Number of digital inputs |
8 |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes; 2-wire sensors connectable |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
● for signal "0" |
-30 to +5 V |
● for signal "1" |
+15 to +30 V |
Input current |
● for signal "1", typ. |
5 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
No |
— at "0" to "1", min. |
2 ms |
— at "0" to "1", max. |
4.5 ms |
— at "1" to "0", min. |
2 ms |
— at "1" to "0", max. |
4.5 ms |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1.5 mA |
Interrupts/diagnostics/status information |
Diagnostics function |
No |
Diagnostics indication LED |
● Status indicator digital input (green) |
Yes |
Parameter |
Remark |
3-byte parameter (not accessible for the user) |
Potential separation |
Potential separation digital inputs |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
Isolation |
Isolation tested with |
500 V DC |
Dimensions |
Width |
15 mm |
Height |
81 mm |
Depth |
52 mm |
Weights |
Weight, approx. |
35 g |