Article number |
6ES7132-4BB01-0AA0
|
|
*** Spare part *** SIMATIC DP, 5 electronic modules for ET 200S, 2 DO Standard 24 V DC/0.5 A, 15 mm width, 5 units per packing unit |
Supply voltage |
Reverse voltage protection |
Yes; when using the same load voltage as on the power module |
Load voltage L+ |
● Rated value (DC) |
24 V; From power module |
● Reverse polarity protection |
Yes; polarity reversal can lead to the digital outputs being connected through |
Input current |
from load voltage L+ (without load), max. |
5 mA; Per channel |
from backplane bus 3.3 V DC, max. |
10 mA |
Power loss |
Power loss, typ. |
0.4 W |
Address area |
Address space per module |
● Address space per module, max. |
1 byte |
● with packing |
2 bit |
Digital outputs |
Type of digital output |
Source output (PNP, current-sourcing) |
Number of digital outputs |
2 |
Short-circuit protection |
Yes |
● Response threshold, typ. |
0.7 to 1.8 A |
Limitation of inductive shutdown voltage to |
-55 to -60 V, typ. L+( ) |
Controlling a digital input |
Yes |
Switching capacity of the outputs |
● on lamp load, max. |
5 W |
Load resistance range |
● lower limit |
48 Ω |
● upper limit |
3 400 Ω |
Output voltage |
● for signal "1", min. |
L+ (-1 V) |
Output current |
● for signal "1" rated value |
0.5 A |
● for signal "1" permissible range, min. |
7 mA |
● for signal "1" permissible range, max. |
600 mA |
● for signal "0" residual current, max. |
0.3 mA |
Output delay with resistive load |
● "0" to "1", max. |
200 µs |
● "1" to "0", max. |
1.3 ms |
Parallel switching of two outputs |
● for uprating |
No |
● for redundant control of a load |
Yes; per module |
Switching frequency |
● with resistive load, max. |
100 Hz |
● with inductive load, max. |
2 Hz |
● on lamp load, max. |
10 Hz |
Total current of the outputs |
● Current per module, max. |
1 A |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
600 m |
Interrupts/diagnostics/status information |
Diagnostics function |
No |
Diagnostics indication LED |
● Status indicator digital output (green) |
Yes |
Parameter |
Remark |
1 byte |
Potential separation |
Potential separation digital outputs |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
Isolation |
Isolation tested with |
500 V DC |
Dimensions |
Width |
15 mm |
Height |
81 mm |
Depth |
52 mm |
Weights |
Weight, approx. |
40 g |