Article number |
6ES7134-4GB11-0AB0
|
|
*** Spare part *** SIMATIC DP, Electronics module f. ET200S, 2AI Standard I-4DMU 15 mm width, +/-20mA; 13 bit+sign 4.. 20mA; 12-bit for 4-wire transmitter Cycle time 65 ms/channel with SF LED (group fault) |
General information |
Product function |
● Isochronous mode |
No |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V; From power module |
Input current |
from load voltage L+ (without load), max. |
30 mA |
from backplane bus 3.3 V DC, max. |
10 mA |
Power loss |
Power loss, typ. |
0.6 W |
Address area |
Address space per module |
● Address space per module, max. |
4 byte |
Analog inputs |
Number of analog inputs |
2 |
permissible input current for current input (destruction limit), max. |
40 mA |
Cycle time (all channels) max. |
Number of active channels per module x basic conversion time |
Input ranges (rated values), currents |
● -20 mA to +20 mA |
Yes; 50 Ohm |
● 4 mA to 20 mA |
Yes; 50 Ohm |
Cable length |
● shielded, max. |
200 m |
Analog value generation for the inputs |
conversion method / at the analog input |
integrating |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
14 bit; ±20 mA: 14 bit, 4 to 20 mA: 13 bit |
● Integration time (ms) |
16,7 / 20 ms |
● Interference voltage suppression for interference frequency f1 in Hz |
50 / 60 Hz |
● Conversion time (per channel) |
65 ms; 55 / 65 ms |
Smoothing of measured values |
● parameterizable |
Yes; In four stages by means of digital filtering |
● Step: None |
Yes; 1x cycle time |
● Step: low |
Yes; 4x cycle time |
● Step: Medium |
Yes; 32x cycle time |
● Step: High |
Yes; 64x cycle time |
Errors/accuracies |
Operational error limit in overall temperature range |
● Current, relative to input range, (+/-) |
0.6 % |
Basic error limit (operational limit at 25 °C) |
● Current, relative to input range, (+/-) |
0.4 % |
Interrupts/diagnostics/status information |
Diagnoses |
● Wire-break |
Yes; Measuring range 4 to 20 mA only |
● Group error |
Yes |
● Overflow/underflow |
Yes |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
Parameter |
Remark |
4 byte |
Diagnostics wire break |
Disable / enable (only in measuring range 4 to 20 mA) |
Group diagnostics |
Disable / enable |
Overflow/underflow |
Disable / enable |
Potential separation |
Potential separation analog inputs |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
No |
Isolation |
Isolation tested with |
500 V DC |
Dimensions |
Width |
15 mm |
Height |
81 mm |
Depth |
52 mm |
Weights |
Weight, approx. |
40 g |