Article number |
6ES7134-4GB62-0AB0
|
|
*** Spare part *** SIMATIC DP, Electronics module ET 200S: 2AI High Speed I-4WIRE 4-20 mA; 16 bit, 15 mm width, for 4-wire transmitter, Cycle time of module: 0.1 ms, with SF LED (group fault) |
General information |
Product function |
● Isochronous mode |
Yes |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V |
● Short-circuit protection |
Yes |
● Reverse polarity protection |
Yes |
Input current |
from load voltage L+ (without load), max. |
80 mA; without load |
from backplane bus 3.3 V DC, max. |
10 mA |
output voltage / header |
supply voltage of the transmitters / header |
● present |
Yes |
● short-circuit proof |
Yes |
Encoder supply |
Number of outputs |
2 |
Type of output voltage |
24 V |
Short-circuit protection |
Yes |
Output current |
● Rated value |
80 mA; Per channel |
● permissible range, lower limit |
0 mA |
● permissible range, upper limit |
90 mA |
Power loss |
Power loss, typ. |
1.9 W |
Address area |
Address space per module |
● Address space per module, max. |
4 byte |
Analog inputs |
Number of analog inputs |
2 |
permissible input current for current input (destruction limit), max. |
30 mA |
Cycle time (all channels) max. |
250 µs |
Input ranges (rated values), currents |
● 0 to 20 mA |
Yes |
— Input resistance (0 to 20 mA) |
106 Ω |
● -20 mA to +20 mA |
Yes |
● 4 mA to 20 mA |
Yes |
Cable length |
● shielded, max. |
200 m |
Analog value generation for the inputs |
Integration and conversion time/resolution per channel |
● Resolution with overrange (bit including sign), max. |
16 bit |
Smoothing of measured values |
● parameterizable |
Yes |
● Step: None |
Yes; 1x cycle time |
● Step: low |
Yes; 4x cycle time |
● Step: Medium |
Yes; 16x cycle time |
● Step: High |
Yes; 32x cycle time |
Encoder |
Connection of signal encoders |
● for current measurement as 2-wire transducer |
No |
Errors/accuracies |
Operational error limit in overall temperature range |
● Current, relative to input range, (+/-) |
0.3 % |
Basic error limit (operational limit at 25 °C) |
● Current, relative to input range, (+/-) |
0.2 % |
Interrupts/diagnostics/status information |
Alarms |
● Hardware interrupt |
Yes |
Diagnoses |
● Diagnostic information readable |
Yes |
● Wire-break |
Yes; Measuring range 4 to 20 mA only |
● Group error |
Yes |
● Overflow/underflow |
Yes |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
Parameter |
Diagnostics wire break |
at 4 to 20 mA |
Group diagnostics |
Yes |
Overflow/underflow |
Yes |
Potential separation |
Potential separation analog inputs |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
Yes |
Dimensions |
Width |
15 mm |
Height |
81 mm |
Depth |
52 mm |
Weights |
Weight, approx. |
45 g |