Article number |
6ES7138-4FA05-0AB0
|
|
*** Spare part *** SIMATIC DP, Electronics module f. ET200S, 4/8 F-DI PROFIsafe, 24 V DC, 30 mm overall width, up to PL E (ISO 13849), Up to SIL3 (IEC 61508), can also be used in PROFINET configuration with IM 151-3 HF |
Supply voltage |
Rated value (DC) |
24 V |
Encoder supply |
Number of outputs |
2 |
Type of output voltage |
min. L+ (-1.5 V) |
Short-circuit protection |
Yes; Electronic (response threshold 0.7 A to 1.8 A) |
Output current |
● Rated value |
300 mA |
● permissible range, lower limit |
0 mA |
● permissible range, upper limit |
300 mA |
Power loss |
Power loss, typ. |
4 W |
Address area |
Address space per module |
● Inputs |
6 byte |
● Outputs |
4 byte |
Digital inputs |
Number of digital inputs |
8; 8 (one-channel); 4 (two-channel) |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Input voltage |
● Type of input voltage |
DC |
● Rated value (DC) |
24 V |
Input current |
● for signal "1", typ. |
3.7 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes |
— at "0" to "1", min. |
0.3 ms |
— at "0" to "1", max. |
17 ms |
— at "1" to "0", min. |
0.3 ms |
— at "1" to "0", max. |
17 ms |
Cable length |
● shielded, max. |
500 m |
● unshielded, max. |
500 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
No |
— permissible quiescent current (2-wire sensor), max. |
0.6 mA; max. |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Alarms |
● Diagnostic alarm |
Yes |
Diagnoses |
● Diagnostic information readable |
Yes |
● Short-circuit |
Yes |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
● Status indicator digital input (green) |
Yes |
Potential separation |
Potential separation digital inputs |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
No |
Standards, approvals, certificates |
Highest safety class achievable in safety mode |
● acc. to EN 954 |
4 |
● Performance level according to ISO 13849-1 |
PLe |
● SIL acc. to IEC 61508 |
SIL 2 (single-channel), SIL 3 (two-channel) |
Dimensions |
Width |
30 mm |
Height |
81 mm |
Depth |
52 mm |
Weights |
Weight, approx. |
78 g |