Article number |
6ES7138-4FR00-0AA0
|
|
*** Spare part *** SIMATIC DP, Electronics module 1F-RO 24 V DC/AC 24..230V/5A, f. ET200S, 30 mm overall width, 1 relay output (2 NO) Output current 5 A, load voltage 24 V DC and 24...230 V AC, Can be used up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), if control takes place F-DO (e.g. 6ES7138-4FB02-0AB0) F-DQ |
Supply voltage |
Load voltage L+ |
● Rated value (DC) |
24 V; Supply via fail-safe output, e.g. of an F-DO |
Input current |
from load voltage L+ (without load), max. |
100 mA; from control voltage |
from backplane bus 3.3 V DC, max. |
10 mA |
Power loss |
Power loss, typ. |
2.1 W |
Address area |
Address space per module |
● Address space per module, max. |
1 byte |
● with packing |
2 bit |
Digital outputs |
Type of digital output |
Relays |
Number of digital outputs |
1 |
Short-circuit protection |
No |
Controlling a digital input |
Yes |
Output current |
● for signal "1" rated value |
5 A |
● for signal "1" minimum load current |
5 mA |
Switching frequency |
● with resistive load, max. |
2 Hz |
● with inductive load, max. |
0.1 Hz |
Total current of the outputs |
● Current per module, max. |
8 A |
Total current of the outputs (per group) |
horizontal installation |
— up to 40 °C, max. |
8 A |
— up to 50 °C, max. |
6 A |
— up to 60 °C, max. |
5 A; up to max. 24.8 V |
vertical installation |
— up to 40 °C, max. |
6 A |
Relay outputs |
Switching capacity of contacts |
— Thermal continuous current, max. |
5 A |
Cable length |
● shielded, max. |
200 m |
● unshielded, max. |
200 m |
Interrupts/diagnostics/status information |
Diagnostics indication LED |
● Status indicator digital output (green) |
Yes |
Potential separation |
Potential separation digital outputs |
● between the channels |
Yes |
● between the channels and backplane bus |
Yes |
● Between the channels and load voltage L+ |
Yes; between channels and control voltage |
Standards, approvals, certificates |
Highest safety class achievable in safety mode |
● acc. to EN 954 |
4 |
● Performance level according to ISO 13849-1 |
e |
● SIL acc. to IEC 61508 |
Up to SIL 3 |
Dimensions |
Width |
30 mm |
Height |
81 mm |
Depth |
52 mm |
Weights |
Weight, approx. |
90 g |