Article number |
6ES7141-3BF00-0XA0
|
|
SIMATIC DP, Basic module BM 141 ET 200ECO: 8 DI 24 V DC; 8xM12, single assignment, Degree of protection IP65/67; Connection block 6ES7194-3AA00-0.A0 separately order |
General information |
Vendor identification (VendorID) |
80DBh |
Supply voltage |
Rated value (DC) |
24 V |
Reverse polarity protection |
Yes |
Input current |
from supply voltage 1L+, max. |
70 mA; Typical |
Encoder supply |
Number of outputs |
8 |
Type of output voltage |
24 V DC |
Short-circuit protection |
Yes; Electronic |
Output current |
● Rated value |
1 A; Aggregate current up to 55 °C |
Power loss |
Power loss, typ. |
2.4 W |
Digital inputs |
Number of digital inputs |
8 |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Number of simultaneously controllable inputs |
all mounting positions |
— up to 55 °C, max. |
8 |
Input voltage |
● Rated value (DC) |
24 V |
● for signal "0" |
-3 to +5V |
● for signal "1" |
13 to 30V |
Input current |
● for signal "1", typ. |
7 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— at "0" to "1", max. |
3 ms; Typical |
— at "1" to "0", max. |
3 ms; Typical |
Cable length |
● unshielded, max. |
30 m |
Encoder |
Connectable encoders |
● 2-wire sensor |
Yes |
— permissible quiescent current (2-wire sensor), max. |
1.5 mA |
Interfaces |
PROFIBUS DP |
● Transmission rate, max. |
12 Mbit/s; 9,6 / 19,2 / 45,45 / 93,75 / 187,5 / 500 kbit/s; 1,5 / 3 / 6 / 12 Mbit/s |
Protocols |
PROFIBUS DP |
Yes |
Interrupts/diagnostics/status information |
Alarms |
No |
Diagnoses |
● Diagnostic information readable |
Yes |
Diagnostics indication LED |
● Group error SF (red) |
Yes |
● Status indicator digital input (green) |
Yes |
● Channel fault indicator F (red) |
No |
Potential separation |
between PROFIBUS DP and all other circuit components |
Yes |
Potential separation digital inputs |
● between the channels |
No |
Permissible potential difference |
between different circuits |
75 V DC/60 V AC |
Isolation |
Isolation tested with |
500 V DC |
Degree and class of protection |
IP degree of protection |
IP65/67 |
connection method |
Design of electrical connection |
4/5-pin M12 circular connectors |
Dimensions |
Width |
60 mm |
Height |
210 mm |
Depth |
28 mm |
Weights |
Weight, approx. |
210 g |